Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Heavy-Duty 30.5 mm Metal Oil Tight Indicating Lights

10250T-IL Indicating Lights

Heavy-Duty 30.5mm Indicating Lights, Press-to-test, 30mm Oil Tight | 10250T-IL Indicating Lights

AUD216.00 10250T201N

CE
  • Heavy-Duty Zinc Die Cast Construction
  • Diaphragm Seals with Drainage Holes
  • Push-to-Test Available
  • NEMA Type 4X/13 - IP65
  • Plastic or Glass Lens
Pushbuttons, Switches & Indicator Lights - Pilot Devices - View related products

Description

The 30.5 mm pushbutton line features a zinc die cast construction with chrome-plated housing and mounting nut. The same durable construction is also available with the corrosive resistant E34 Series of pushbuttons.

10250T Series operators have "grounding nibs" - 4 metal points on the operator casting designed to bite through most paints and other coatings on metal panels to enhance the ground connection when the operator is securely tightened.

Omega's pushbutton operators offer front of panel drainage via holes in the operator bushing. Hidden from view by the mounting nut, these holes prevent buildup of liquid inside the operator, which can prevent operation in freezing environments. The holes also provide a route for escaping liquid in high pressure washdowns, effectively relieving pressure from the internal diaphragm seal.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Indicating lights - order lens below
10250T181N
AUD263.00
Availability: 8 weeks
 
120V transformer type, no lens
10250T201N
AUD216.00
Availability: 8 weeks
 
120V full voltage/resistor type, no lens
Lenses for indicating lights
10250TC1N
AUD20.75
Availability: 8 weeks
 
Red plastic lens
10250TC2N
AUD20.75
Availability: 1 week
 
Green plastic lens
10250TC19N
AUD20.75
Availability: 8 weeks
 
Amber plastic lens
10250TC6N
AUD20.75
Availability: 8 weeks
 
White plastic lens
10250TC7N
AUD37.00
Availability: 1 week
 
Red glass lens
10250TC8N
AUD37.00
Availability: 6 weeks
 
Green glass lens
10250TC9N
AUD37.00
Availability: 8 weeks
 
Amber glass lens
10250TC12N
AUD37.00
Availability: 8 weeks
 
White glass lens
Press-to-Test Indicatiing Lights - order lens below
10250T221N
AUD348.00
Availability: 8 weeks
 
Pres-test 120V transformer type, no lens
10250T231N
AUD294.00
Availability: 8 weeks
 
Pres-test 120V full voltage/resistor type, no lens
Lenses for Press-to-Test Indicating Lights
10250TC21
AUD20.75
Availability: 8 weeks
 
Red plastic lens
10250TC13N
AUD37.00
Availability: 8 weeks
 
Red glass lens
10250TC22
AUD20.75
Availability: 8 weeks
 
Green plastic lens
10250TC14N
AUD37.00
Availability: 1 week
 
Green glass lens
10250TC43
AUD20.75
Availability: 8 weeks
 
Amber plastic lens
10250TC15N
AUD37.00
Availability: 8 weeks
 
Amber glass lens
All amounts shown in AUD
Note: Comes complete with retaining nut and operator gasket.
* Operators require lens, sold separately,
We noticed you are from the US. Visit your local site for regional offers and live support.