Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Heavy-Duty 30.5mm Metal Selector Switches

10250T-SS Series Selector Switches

Selector Switches, Heavy Duty 30mm 2-way Selector Switches | 10250T-SS Series Selector Switches

Selector Switches, Heavy Duty 30mm 2-way Selector Switches

AUD108.00 10250T3023

CE
  • Heavy-Duty Zinc Die Cast Construction
  • Enclosed Silver Contacts with Reliability Nibs
  • Diaphragm Seals with Drainage Holes
  • Grounding Nibs on Operator Casing
Pushbuttons, Switches & Indicator Lights - Pilot Devices - View related products

Description

The 30.5 mm selector switches features a zinc die cast construction with chrome-plated housing and mounting nut.

The contact blocks feature enclosed silver contacts with pointed "reliability nibs" for reliable performance from logic level up to 600V. To ensure reliable switching, nibs bite through oxide which can form on silver contacts, eliminating the need for expensive logic level blocks for most applications.

Reliability nibs improve performance in dry circuit, corrosive, fine dust and other contaminated atmospheres.

Under normal environmental conditions, the minimum operational voltage is 5V and the minimum operational current is 1 mA, AC/DC. For operation under a wider range of environmental conditions, logic level contact blocks with inert palladium tipped contacts are recommended.

10250T-SS Series operators have grounding nibs–4 metal points on the operator casting designed to bite through most paints and other coatings on metal panels to enhance the ground connection when the operator is securely tightened.

Omega’s selector switch operators offer front of panel drainage via holes in the operator bushing. Hidden from view by the mounting nut, these holes prevent buildup of liquid inside the operator, which can prevent operation in freezing environments. The holes also provide a route for escaping liquid in high pressure washdowns, effectively relieving pressure from the internal diaphragm seal. This ensures reliable sealing in applications even beyond NEMA 4.

SPECIFICATIONS
Standards and Certifications: CE EN60947-5-1
    UL 508: File No. 131568
    CSA C22.2 No. 14: File No. LR68551
Ingress Protection (When Mounted inSimilarly Rated Enclosure):
    Standard Indicating Lights: UL (NEMA) Type 1, 2, 3, 3R, 3S, 4, 4X, 12, 13; IEC IP65
    All Other Operators: UL (NEMA) Type 1, 2, 3, 3R, 4, 4X, 12, 13; IEC IP65

MECHANICAL RATINGS
Frequency of Operation:

    Key and Lever Selector Switches: 3000 operations per hr
Life:
    Contact Blocks: 10,000,000 operations
    Lever and Key Selector Switches: 250,000 operations
    Shock Resistance Duration: 20 mS ≥ 5g
Climate Conditions:
    Operating Temperature: -17 to 66°C (1 to 150°F)
    Storage Temperature: -40 to 80°C (-40 to 176°F)
    Altitude: 2000 m (6562')
     Terminals: Marking; NC-NO on the contact block to meet the NEMA requirements; dual marking system 1 to 2 for normally closed, 3 to 4 for normally open to meet BS5472 (Cenelec EN50 005)
Clamps: Terminals are saddle clamp type for 1 x 22 AWG (0.34 mm2) to 2 x 14 AWG (2.5 mm2) conductors; torque = 7 lb-in (0.8 Nm) Degree of Protection Against Direct
Electrical Contact: IP2X with fingerproof shroud
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Complete Selector Switches (includes contact blocks)
Click to expand/minimize a list of what others bought with the10250T20LB
10250T20LB
AUD234.00
Availability: 1 week
 
On/Off switch (black knob switch comes with NO/NC contact block)
  
10250T21LB
AUD197.00
Availability: 1 week
 
H-O-A switch (black lever switch comes with 2 NO/2 NC contact blocks)
Selector Switch Operators - Contact blocks sold separately
  
10250T1311
AUD113.00
Availability: 1 week
 
2-position maintained selector switch, knob
  
10250T1323
AUD108.00
Availability: 8 weeks
 
3-position maintained selector switch, knob
Click to expand/minimize a list of what others bought with the10250T3011
10250T3011
AUD108.00
Availability: 8 weeks
 
2-position maintained selector switch, lever
  
10250T3023
AUD108.00
Availability: 7 weeks
 
3-position maintained selector switch, lever
  
10250T15112
AUD257.00
Availability: 8 weeks
 
2-position maintained selector switch, keyed
  
10250T15237
Consult Sales  
Availability: 
 
 
3-position maintained selector switch, keyed
Selector Switch Contact Blocks
  
10250T2
AUD85.61
Availability: 1 week
 
Contact block-2 NO, 6 blocks can be stacked
  
10250T3
AUD91.00
Availability: 1 week
 
Contact block-2 NC, 6 blocks can be stacked
Click to expand/minimize a list of what others bought with the10250T51
10250T51
AUD46.50
Availability: 1 week
 
Contact block-1 NC, 6 blocks can be stacked
Click to expand/minimize a list of what others bought with the10250T53
10250T53
AUD46.50
Availability: 1 week
 
Contact block-1 NO, 6 blocks can be stacked
  
10250T1
AUD88.13
Availability: 1 week
 
Contact block-NO-NC, 6 blocks can be stacked
  
10250T71
AUD44.00
Availability: 8 weeks
 
Contact block-late opening NC
  
10250T47
AUD88.00
Availability: 8 weeks
 
Contact block-early closing NO and standard NC
  
10250T57
AUD88.00
Availability: 8 weeks
 
Contact block-early closing NO and standard NO, 4 blocks can be stacked
Legend Plates
  
10250TM38
AUD10.00
Availability: 8 weeks
 
For/Rev
  
10250TM42
AUD12.75
Availability: 6 weeks
 
Off/On
  
10250TM47
AUD10.00
Availability: 4 weeks
 
Start/Stop
  
10250TM50
AUD10.00
Availability: 8 weeks
 
F-O-R
  
10250TM51
AUD10.00
Availability: 8 weeks
 
H-O-A
All amounts shown in AUD
Note: *Operators require contact blocks, sold separately.
Ordering Example: (1) 10250T1311 2 position maintained selector switch, knob, AUD113.00  plus (1) 10250T2 Contact block, 2 normally open, AUD85.61, AUD113.00 + 85.61 = AUD198.61
We noticed you are from the US. Visit your local site for regional offers and live support.