Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Cartridge and Immersion Temperature Controllers

17000/18000 Series

Immersion Heaters with Control | 17000/18000 Series

Immersion Heaters with Control

AUD1,885.00 17002-0

  • Cartridge and Hex Head Immersion (17000 Series)
Controllers, Meters and Switching Devices - View related products

Description

Application (17000/18000 Series)
Cartridge type is designed for drilled hole cartridge heating installations in molding presses, platens, rubber vulcanizers, hot plates, etc.

Features
  • Adjustable range from -73 to 316°C (-100 to 600°F) offers wide field of application . Resolution sensitivity of - 0.1°C (0.1°F) offers close control of process
  • Compact size; lengths under 127 mm (5") and diameters less than 20.6 mm (13.16") fit almost any application
  • Fast response as external metal shell expands or contracts with each temperature change
  • Sheathing is brass for low range units; stainless steel for higher temperature use
  • Couplings for hex head and coupling head types are brass with standard pipe threads for mounting. Hex head and coupling head immersion types are screwed directly through the threaded opening in tank or duct or directly into a pipeline containing gas or liquid. The coupling head unit may be directly attached to electrical conduit by means of standard male pipe threads.


SPECIFICATIONS
Well Assembly Pressure Ratings: 690 kPa at 120°C (100 psi at 250°F), 415 kPa at 260°C (60 psi at 500°F)
Well Assembly Material: Type 321 stainless steel
Current Rating: 10 A at 120 Vac; 5 Amps at 240 Vac
Extreme Temperature Exposures: May be exposed to -74°C (-100°F) indefinitely; they may be exposed to high temperature for one hour maximum, refer to the chart.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
17002-0
AUD1,885.00
Availability: 5 weeks
 
Cartridge Temperature Controller, range -100 to 600 deg F
17021-0
AUD903.00
Availability: 1 week
 
Cartridge Temperature Controller, range -100 to 400 deg F
17023-0
AUD920.00
Availability: 7 weeks
 
Cartridge Temperature Controller, range -100 to 600 deg F
17052-0
AUD1,005.00
Availability: 7 weeks
 
Cartridge Temperature Controller, range -100 to 600 deg F, 25 Amps at 120 VAC
18021-0
AUD1,320.00
Availability: 7 weeks
 
Coupling Head Immersion Temperature Controller, range -100 to 400 deg F
18002-0
AUD1,115.00
Availability: 7 weeks
 
Coupling Head Immersion Temperature Controller, range -100 to 600 deg F, Opens at temperature rise
18023-0
AUD2,525.00
Availability: 7 weeks
 
Coupling Head Immersion Temperature Controller, range -100 to 600 deg F, Closes at temperature rise
All amounts shown in AUD
Note: All models are UL recognized
Important: Connect 0.1 µf capacitor across switch leads on all 240 Vac applications.
We noticed you are from the US. Visit your local site for regional offers and live support.