Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Thermistor Meters

Series 865 and 866

Thermistor Meters | Series 865 and 866

Thermistor Meters

  • Each Unit Comes with Certificate Stating NIST Traceability
  • Computable with All Series “400” Thermistor Sensors and Probes
  • Rugged
  • 0.1° Resolution
  • Economical and Accurate
Handheld Meters - View related products

Description

Specifications:
Sensor: OMEGA ® Series 400 Thermistor (2252 ohm @ 25°C) or thermistors with 44004 element
Accuracy: Includes repeatability, temperature coefficient (18 to 28°C ambient), times stability (1 year) and linearization conformity errors. Excludes probe errors
Repeatability: 0.2°F (0.1°C) typical for one week at constant ambient temperature Temperature Coefficient
Temperature Coefficient: 64 to 82°F (18 to 28°C); included in accuracy specification. Less than 64°F (18°C) or greater than 82°F (28°C) less than ± (0.06% rdg + 0.01°C)/°C
Linearization: Ratiometric dual slope A/D with continuous linearization
Mating Connection: 1 /4 " phone jack; Model PPM-2
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
865F
Consult Sales  
Availability: 
 
 
Thermistor Meter, In 0.1 DegF Resolution Mode: -70.0 to -40.1°F, -40.0 to +199.9°F
Click to expand/minimize a list of what others bought with the866C
866C
Consult Sales  
Availability: 
 
 
Thermistor Meter, 0.1 DegC Resolution Mode: -55.0 to -40.1°C, -40.0 to +150.0°C
Accessories
Click to expand/minimize a list of what others bought with theSC-800
SC-800
Consult Sales  
Availability: 
 
 
Soft carrying case
  
PPM-2
AUD9.50
Availability: 4 weeks
 
Extra mating phone plug
  
MN1604
Consult Sales  
Availability: 
 
 
9 V alkaline battery
  
EXPP-2CU-24S-50
AUD115.40
Availability: 3 weeks
 
Extension wire for Series 400 thermistors, 24 gage polyvinyl insulation, 50 ft
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.