Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Accelerometer Power Supplies/Amplifiers, AC Powered Single Channel and Triaxial - Discontinued

ACC-PS3A and ACC-PS4A

ACC-PS3A | ACC-PS3A and ACC-PS4A

ACC-PS3A

  • Low Cost
  • High Performance
  • For Single Channel and Triaxial Accelerometers
Dynamic Measurement - View related products

Description

ACC-PS3 and ACC-PS4 models are discontinued. As a possible substitute, please Omega Engineering Customer Service for details.

OMEGA’s ACC-PS3A is an AC-powered, single-channel, high-performance accelerometer power supply. This low-cost unit features low noise and a rugged aluminum housing with 4 easily accessible mounting holes on 121 x 44 mm (4.75 x 1.75") centers. OMEGA’s ACC-PS4A is an AC-powered, triaxial, high-performance power supply for use with the ACC301 triaxial accelerometer. It outputs the signal from all 3 axes. Along with low noise, this line-powered supply features a rugged aluminum housing with 4 easily accessible mounting holes on 121 x 44 mm (4.75 x 1.75") centers.

These models are updated versions of the former ACC-PS3 and ACC-PS4 units.

Model No. ACC-PS3A ACC-PS4A
Channels 1 3
Excitation Voltage 24 Vdc 24 Vdc
Excitation Current 2 mA 2 mA
Voltage Gain (±2%) 1x 1x
Output Signal, FS Peak 10 Vdc 10 Vdc
Noise, 0 to 10 Hz 0.2 mV rms 0.2 mV rms
Input Power 115 Vac or 230 Vac 115 or 230 Vac
Input Connector BNC 4-pin female
Output Connector BNC BNC
Dimensions 135 x43 x 66 mm
(5.3 x 1.7 x 2.6")
135 x 43 x 66 mm
(5.3 x 1.7 x 2.6")
Weight 624 g (22 oz) 624 g (22 oz)
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.