Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Low Mass Accelerometer for High Vibration Levels

ACC104A

Low Mass Accelerometer
for High Vibration Levels | ACC104A

Low Mass Accelerometer for High Vibration Levels

  • Ideal for Accurate Structural Testing
  • Weighs Only 1.5 Grams
  • Small Size - ¼" Dia x ¼" High
  • High Shock/Acceleration Range up to ±1,000 g’s
  • High Resolution Due to Low Noise Floor
  • Laboratory Grade, 10 mV/g Output
Dynamic Measurement - View related products

Description

OMEGA’s model ACC104A laboratory accelerometer is ideal for use where accurate structural testing is required. The ACC104A is lightweight, very small and is recommended for applications where low accelerometer weight is critical. It has a 10 mV/g output which can measure vibrations up to 10,000 Hz. The ACC104A has a stainless steel case with a flat surface for adhesive mounting, and an integral side exit coaxial cable.

SPECIFICATIONS
Excitation: 2 mA nominal @ 15 to 30 Vdc, constant current
Rated Output: 10 mV/g nominal @ 100 Hz
Frequency Response: 1 Hz to 10 kHz (up to ±10% rated output shift)
Amplitude Range: ±500 g peak
Amplitude Linearity: ±2% up to 400 g peak
Temperature Range: -55 to 120°C (-65 to 250°F)
Temperature Sensitivity Effect:
   -54 to 38°C (-65 to 100°F): ≤5% FS
   38 to 121°C (100 to 250°F): ≤8% FS
Discharge Time Constant: 0.5 s min
Transverse Sensitivity: 5% of axial max
Strain Sensitivity: 0.001 g/microstrain @ 25°/µσ
Maximum g Without Damage: 10,000 g peak
Maximum g Without Clipping: ±500 g peak
Mounted Resonance Frequency: >60 kHz
Output Impedance: 1000 Ω nominal
Bias Voltage: 7 V nominal
Base Strain: 0.003 g/microstrain nominal
Noise Floor (Wideband): 0.0012 g (rms)
Weight: 1.5 g (0.05 oz) nominal (without cable)
Material: Stainless steel, thermal insulating boot included
Dimensions: 7.11 H x 6.35 mm hex base (0.28 x 0.25")
Connector: 10-32 side coaxial male termination, cable sold separately (order model no. ACC-CB2-10)
Mounting: flat surface for adhesive mounting
Mounting Torque Max: 22 cm-kg (20 in-lb)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Accessories - Adhesive
Accessories - Interface Cables (used between power supply and instrumentation)
Accessories - Power Supplies
Click to expand/minimize a list of what others bought with theACC-CB4-15
ACC-CB4-15
AUD136.50
Availability: 1 week
 
4.6 m (15') coaxial cable (BNCM/BNCM)
Click to expand/minimize a list of what others bought with theACC-CB5-2
ACC-CB5-2
AUD125.00
Availability: 8 weeks
 
.6 m (2') coaxial cable (BNCM/banana plug)
Click to expand/minimize a list of what others bought with theACC-CB6
ACC-CB6
AUD54.02
Availability: 1 week
 
178 mm (7") coaxial cable (BNCM/pigtail)
Click to expand/minimize a list of what others bought with theACC104A
ACC104A
Consult Sales  
Availability: 
 
 
Accelerometer

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
Ordering Example:  (1) ACC-CB5-2 Coaxial Cable, AUD125.00  
We noticed you are from the US. Visit your local site for regional offers and live support.