Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Non-Reversible OMEGALABEL™ Temperature Monitors

BUA Series

Non-Reversible OMEGALABEL™ Temperature Monitors, Button Series | BUA Series

Description

“Button” Series
Four temperature ratings on each label Temperatures are read clockwise starting at the “V” mark

1/4" Outside Diameter
3/64" Indicating Window

Pricing for several popular models is shown in the ordering table below. Use the Part Number Builder to obtain pricing for other models.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
BUA2-120/49
Consult Sales  
Availability: 
 
 
Button Series Label 49, 54, 60, 66°C (120, 130, 140, 150°F), package of 10
BUA2-120/49-30
Consult Sales  
Availability: 
 
 
Button Series Label 49, 54, 60, 66°C (120, 130, 140, 150°F), package of 30
BUA2-140/60
Consult Sales  
Availability: 
 
 
Button Series Label 60, 66, 71,77°C (140, 150, 160, 170°F), package of 10
BUA2-140/60-30
Consult Sales  
Availability: 
 
 
Button Series Label 60, 66, 71,77°C (140, 150, 160, 170°F), package of 30
BUA-140/60-30
Consult Sales  
Availability: 
 
 
Button Series Label 60, 66, 71,77°C (140, 150, 160, 170°F), package of 30
BU-160/71
Consult Sales  
Availability: 
 
 
Button Series Label (160, 170, 180, 190°F), package of 10
BUA2-175/79
Consult Sales  
Availability: 
 
 
Button Series Label 79, 93,107, 121°C (175, 200, 225, 250°F), package of 10
BUA2-175/79-30
Consult Sales  
Availability: 
 
 
Button Series Label 79, 93,107, 121°C (175, 200, 225, 250°F), package of 30
All amounts shown in AUD
Note: To order package of 30, add suffix “-30” to Model No.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Temperature Range select from:
120/49 for 120/130/140/150°F
140/60 for 140/150/160/170°F
180/82 for 180/190/200/210°F
175/79 for 175/200/225/250°F

(2) Package Quantity select from:
Nothing(leave field blank) for Standard Unit
-30 for Package of 30
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.