Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Toroidal Conductivity System

CDTX-45T

Toroidal Conductivity System | CDTX-45T

Toroidal Conductivity System

CE
  • Loop-Powered, AC, or Battery Versions
  • Dual Alarm Relays/Analog Outputs
  • Large, 2-Line Display
Conductivity Instrumentation - View related products

Description

The CDTX-45T toroidal conductivity system is designed for online monitoring of chemically aggressive process solutions, water applications that coat or foul traditional sensors, and plating bath operations in which high current densities are present. The sensor consists of 2 metallic ribbon coils that are fixed in place by the sensor jacket material. The drive coil is used to induce a current in the process solution. The second sensing coil is used to measure the current in the process solution; the magnitude of this current is proportional to the conductivity of the process solution. Toroidal sensor is available in Noryl to ensure that sensor-wetted materials are chemically resistant to process chemicals. The sensor material is non-conductive, thereby isolating the sensor from electrical noise and ground loops that can influence the integrity of the measurement. This material also makes the sensor resistant to electrode coating, since most substances do not adhere to the sensor material. Sensor can be submersion mounted for easy installation in open tanks or pipe mounted in the optional 2" tee fitting, which is keyed to the sensor for proper alignment. Tee fitting material is polypropylene. For larger pipe diameters, the sensor can be insertion mounted through a 1 1/2 NPT ball valve for easy retraction.
MONITOR PERFORMANCE SPECIFICATIONS
Measuring Range:
    Main Input: 0 µS to 2000 mS, mg/L total dissolved solids; loop current 4 to 20 mA
    Sensor Temperature: -10 to 210ºC (14 to 410ºF)
    Main Parameter Ranges: 0 to 2000 µS, 0 to 2 mS, 0 to 20 mS, 0 to 200 mS,
    0 to 2000 mS, 0 to 2 S
Repeatability: 0.3% of span or 0.1 µS, whichever is greater
Sensitivity: 0.05% of span or 0.1 µS, whichever is greater
Non-Linearity: 0.3% of span or 0.1 µS, whichever is greater
Stability: 0.1% of span per 24 hr
Temperature Drift: Span or zero, 0.03% of span/ºC
Warm-Up Time: 7 s to rated performance
Response Time: 6 s to 90% of step input at lowest setting Max Sensor-to-Analyzer Distance: 61 m (200')

SENSOR SPECIFICATIONS
Sensor: Toroidal electrode
Wetted Materials: Noryl
Sensor Cable: 6.1 m (20') standard, maximum length 61 m (200')
Response Time: 2 s to 90% FS
Temperature Range: 0 to 105°C (32 to 221°F)
Pressure Limit: 150 psig
Process Connection: 3/4 MNPT rear thread, optional 2" keyed tee fitting
Temperature Element: Pt1000 RTD
Minimum Conductivity: 500 µS

INSTRUMENT SPECIFICATIONS
Enclosure:
    Materials: NEMA 4X (IP66) polycarbonate, stainless steel hardware,
    weatherproof and corrosion resistant
    Dimensions: 112 H x 112 W x 89 mm D (4.4 x 4.4 x 3.5")
Mounting Options: Wall, panel (115 x 115 mm) or pipe/handrail
Conduit Openings: 3 M16 openings; cord grips and conduit adaptors included
Weight:
    Loop-Powered Transmitter: 0.45 kg (1 lb)
    Other Configurations: 0.68 kg (1.5 lb)
Display: Large, high-contrast, super-twist (STN) LCD 4-digit main display with sign, 19.1 mm (0.75") 7-segment characters; 12-digit alphanumeric second-line display, 7.6 mm (0.3") 5 x 7 dot matrix characters
Keypad: 4-key membrane type with tactile feedback, polycarbonate with UV coating, integral EMI/static shield and conductively coated window
Ambient Temperature:
    Operating: -20 to 60ºC (-4 to 140ºF)
    Storage: -30 to 70ºC (-22 to 158ºF)
Ambient Humidity: 0 to 95% RH, non-condensing
     Designed for hazardous and non-hazardous areas
EMI/RFI Influence: Designed to EN 61326-1
Output Isolation: 600 V galvanic isolation
Filter: Adjustable, 0 to 9.9 minutes additional damping to 90% step input
Temperature Input: Selectable Pt1000 or Pt100 RTD with automatic compensation
Please download specification page for complete list of available models.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Conductivity Analyzer
CDTX-45T1
Consult Sales  
Availability: 
 
 
Loop powered 16 to 35 Vdc, 2-wire (4 to 20 mA output)
CDTX-45T4
Consult Sales  
Availability: 
 
 
Battery operated (9 V), two 0 to 2.5 Vdc outputs
Concentration Analyzer
CDTX-45TC1
AUD1,560.00
Availability: 1 week
 
Loop powered concentration analyzer
Accessories
CDE-45T2
AUD1,367.51
Availability: 8 weeks
 
Noryl electrode with 20' Cable**
CDTX-45T-SMK
AUD363.00
Availability: 1 week
 
Submersible mounting kit for PEEK™ sensor
CDTX-45T-PMK
AUD112.51
Availability: 1 week
 
Panel mount kit for analyzer
All amounts shown in AUD
Note: Comes complete with operator's manual.

** For extended cable lengths in foot increments up to 61 m (200'), add "-*" to model number, add $3/ft to price.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)


Product Manuals:

Download CDTX-45T Series - Toroidal Conductivity Monitor
Download CDE-45T - Toroidal Sensor
We noticed you are from the US. Visit your local site for regional offers and live support.