Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Conductivity Transmitters

CDTX-90 Series

Conductivity Transmitters | CDTX-90 Series

Conductivity Transmitters

CE
  • Display in µS, mS, kohm, Mohm, ppm (TDS)
  • Simulate Function
  • Programmable Temperature Compensation
  • Relay Options
  • Dual Output Option Allows Temperature and Process Signal Transmission
  • 2 x 16 Character Dot Matrix LCD
  • Chemical Resistant Enclosure and Self-Healing Window
  • Large Pushbuttons
  • Clearly Marked Terminal Labels
  • ** APPLICATIONS
  • RO/DI System Control
  • Rinse Tank Control
  • Cooling Tower, Scrubber or Blowdown Control
  • Environmental Study (TDS)
  • Desalination Monitor
  • Water Quality Monitoring
  • Leak Detection
  • Chemical Concentration

Description

The CDTX-90 Series Conductivity/ Resistivity Transmitter is designed for broad application and ease of setup and use. The unit can be used for conductance, resistance, or TDS signal transmission and display. Mounting can be accomplished in several options best tailored to your application requirements. Full microprocessor based electronics allow wide operating range, and long term signal stability due to the elimination or potentiometers, jumpers and dip switches.

Specifications
General Compatible Electrodes: OMEGA ® CDCE-90-X Series Conductivity/Resistivity Electrodes
Accuracy: ±2% of reading
Enclosure: Rating: NEMA-4X/IP65 front Case: PBT
Window: Polyurethane coated polycarbonate Keypad: Sealed 4-Key Silicone Rubber Weight: Approx. 325 g (12 oz)
Display:
Alphanumeric: 2 x 16 LCD Contrast: User selected, 5 levels
Environmental
Operating Temperature: -10 to 70°C (14 to 158°F)
Storage Temperature: -15 to 80°C (5 to 176°F)
Relative Humidity: 0 to 95% non-condensing
Electrical
Sensor Input Range: Conductance: 0.055 to 400,000 µS Resistivity: 10 Kohm to 18.2Mohm TDS: 0.023 to 200,000 ppm
Temperature: PT1000, -25 to 120°C (-13 to 248°F)
Current Output: 4 to 20 mA, isolated, fully adjustable and reversible
Power: 12 to 24 Vdc ±5% regulated
Max Loop Impedance: 50ohm max @ 12 V, 325ohm max @ 18 V, 600ohm max @ 24 V
Update Rate: 0.5 seconds
Accuracy: ±0.03 mA @ 25°C, 24 V Relay Output: Mechanical SPDT Contacts: Hi, Lo, Pulse, Off
Maximum Voltage Rating: 5 A @ 30 Vdc, or 5 A @ 250 Vac resistive load
Hysteresis: User Adjustable Max 400 pulses/min
Open Collector Output: Hi, Lo, Pulse, Off Open collector, optically isolated, 50 mA max, sink, 30 Vdc max. pull-up voltage. Max 400 pulses/min.
Please download the full specifications below under "Related Links".
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Transmitters
  
CDTX-90-3
AUD1,500.00
Availability: 1 week
 
Conductivity/Resistivity Transmitter Fieldmount with Single Input/Dual Output*
Transmitters for Panel Mount
  
CDTX-90-3P
Consult Sales  
Availability: 
 
 
Conductivity/Resistivity Transmitter Panel Mount with Single Input/Dual Output
Accessories
Click to expand/minimize a list of what others bought with theFP90UM
FP90UM
AUD135.75
Availability: 7 weeks
 
Universal Mounting Kit
Click to expand/minimize a list of what others bought with theFP90-4X
FP90-4X
AUD121.08
Availability: 7 weeks
 
NEMA-4X Cover (Panel Mount)
Click to expand/minimize a list of what others bought with theFPM-5000-LTCK
FPM-5000-LTCK
AUD146.00
Availability: 9 weeks
 
Liquid-tight kit for rear cover
Click to expand/minimize a list of what others bought with theFPM-5000-MB
FPM-5000-MB
AUD100.00
Availability: 9 weeks
 
Mounting bracket (panel mount units)
Click to expand/minimize a list of what others bought with thePSU-93
PSU-93
AUD126.27
Availability: 2 weeks
 
Unregulated power supply
Click to expand/minimize a list of what others bought with theU24Y175
U24Y175
Consult Sales  
Availability: 
 
 
24 Vdc, 175 mA Power Supply
3/4" Cells
Click to expand/minimize a list of what others bought with theCDCE-90-001
CDCE-90-001
AUD725.00
Availability: 1 week
 
Conductivity Cell 0.1 to 100 µS, Constant 0.01
Click to expand/minimize a list of what others bought with theCDCE-90-01
CDCE-90-01
AUD761.58
Availability: 1 week
 
Conductivity Cell 1 to 1000 µS, Constant 0.1
Click to expand/minimize a list of what others bought with theCDCE-90-1
CDCE-90-1
AUD761.58
Availability: 1 week
 
Conductivity Cell 10 to 10,000 µS, Constant 1.0
  
CDCE-90-10
AUD1,267.45
Availability: 15 weeks
 
Conductivity Cell 100 to 200,000 µS, Constant 10.0
316SS Cells 1.5" Tri-Grip™ Sanitary Fitting
  
CDCE-90S-001-S15
AUD1,680.00
Availability: 15 weeks
 
Conductivity Cell 0.1 to 100 µS, Constant 0.01
  
CDCE-90S-1-S15
AUD1,530.00
Availability: 9 weeks
 
Conductivity Cell 10 to 10,000 µS, Constant 1.0
316SS Cells 2.0" Tri-Grip™ Sanitary Fitting
  
CDCE-90S-01-S20
Consult Sales  
Availability: 
 
 
Conductivity Cell 1 to 1000 µS, Constant 0.1
  
CDCE-90S-1-S20
AUD1,795.00
Availability: 9 weeks
 
Conductivity Cell 10 to 10,000 µS, Constant 1.0
Titanium Cells 1.5" Tri-Grip™ Sanitary Fitting
  
CDCE-90S-001-T15
Consult Sales  
Availability: 
 
 
Conductivity Cell 0.1 to 100 µS, Constant 0.01
Conductivity Solutions
Click to expand/minimize a list of what others bought with theCDSA-450
CDSA-450
AUD31.25
Availability: 3 weeks
 
450 µmho/cm conductivity solution
Click to expand/minimize a list of what others bought with theCDSA-1500
CDSA-1500
AUD31.25
Availability: 3 weeks
 
1500 µmho/cm conductivity solution
Click to expand/minimize a list of what others bought with theCDSA-4500
CDSA-4500
AUD33.02
Availability: 3 weeks
 
4500 µmho/cm conductivity solution
All amounts shown in AUD
Note: CDTX-90-X comes complete with operator's manual.

CDTX-90-XP comes complete with operator's manual, mounting bracket, and panel gasket.

* Field Mount Transmitters Require FP90UM Universal Mounting Kit. The Universal Mount Kit FP90UM is ordered separately and includes a conduit base, locking ring, and universal adapter for mounting the transmitter on a pipe wall or other stationary surface.

Panel mount transmitters fit into a standard 1/4 DIN panel cutout.


Ordering Example: (1) CDCE-90-1 Conductivity Cell 3/4, AUD761.58   

Product Manuals:

Download CDTX-90 - Conductivity Transmitter
Download CDCE-90 - CDCE-90 Series Conductivity Sensor Manual
We noticed you are from the US. Visit your local site for regional offers and live support.