Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Digital Dry Block Heaters

CL-200 Series

Digital Dry Block Heaters | CL-200 Series

Digital Dry Block Heaters

  • Engineered to be Accurate, Reliable and Economical
  • Models with One, Two or Three Insert Ports
Laboratory Equipment - View related products

Description

The CL-200 series has been discontinued. Please contact our Temperature Engineering department for possible alternative.

The CL-200 Series dryblocks are engineered to be accurate, reliable and economical. A versatile series offers different block configurations and block sizes. The units can be configured with one, two, three or two separately controlled blocks. The units accept standard aluminum blocks which makes them perfect for any lab.

Specifications
Temperature Range: Ambient to 200°C (328°F)
Control: Digital
Blocks:
    CL-201, CL-202: 3
    CL-203, CL-204: 2
    CL-205: 2 separate
    CL-206, CL-207: 1
Temperature Stability: ±0.1°C
Temperature Uniformity: ±0.2°C
Power Supply: 120V, 60 Hz
Dimensions:
    CL-207: 285 L x 200 W x 105 H mm (11.2 x 7.9 x 4.1")
    CL-204: 305 L x 230 W x 105 H mm (12 x 9 x 4.1")
    CL-201, CL-205: 305 L x 300 W x 105 H mm (12 x 11.8 x 4.1")
    Blocks: 96 x 75 x 50 mm (3.78 x 2.9 x 1.9")
Weight:
    CL-207: 2.7 kg (6 lb)
    CL-204: 3.2 kg (7 lb)
    CL-201: 3.9 kg (9 lb)
    CL-205: 3.6 kg (8 lb)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
CL-201
Consult Sales  
Availability: 
 
 
Block heater, digital, room temperature to 200ºC (requires three insert blocks)
CL-202
Consult Sales  
Availability: 
 
 
Block heater, analog, room temperature to 130ºC (requires three insert blocks)
CL-203
AUD403.58
Availability: 1 week
 
Block heater, analog, room temperature to 130ºC (requires two insert blocks)
CL-205
AUD939.47
Availability: 1 week
 
Block heater, digital, room temperature to 200ºC, individual control for each (requires two insert blocks)
CL-206
Consult Sales  
Availability: 
 
 
Block heater, analog, room temperature to 130ºC (requires one insert block)
Accessories
CL-200-B2
Consult Sales  
Availability: 
 
 
Aluminum block with 30 x 0.5 ml holes
CL-200-B3
Consult Sales  
Availability: 
 
 
Insert with 96 wells x 0.2 ml
CL-200-B5
Consult Sales  
Availability: 
 
 
Aluminum block with 20 x 1.5 ml
CL-200-B6
Consult Sales  
Availability: 
 
 
Aluminum block with 2 x 50 ml
CL-200-B7
Consult Sales  
Availability: 
 
 
Aluminum block with 20 x 10 mm
CL-200-B9
Consult Sales  
Availability: 
 
 
Aluminum block with 20 x 2 ml
CL-200-B13
Consult Sales  
Availability: 
 
 
Aluminum block with 20 x 1.5 ml
CL-200-B15
Consult Sales  
Availability: 
 
 
Aluminum block with 20 x 12 mm
CL-200-B17
Consult Sales  
Availability: 
 
 
Aluminum block with 20 x 2 ml
CL-200-B18
AUD176.00
Availability: 1 week
 
Aluminum block with 8 x 19 mm
CL-200-B19
Consult Sales  
Availability: 
 
 
Aluminum block with 4 x 33 mm
CL-200-B33
Consult Sales  
Availability: 
 
 
Aluminum block with 20 x 12 mm, 33 mm deep
CL-200-RT
Consult Sales  
Availability: 
 
 
Block removal tool
CL-200-BS
Consult Sales  
Availability: 
 
 
Plastic spacer used with 96 x 0.2 ml block
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.