Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/8 DIN Digital Proportional On/Off Temperature Controller - Discontinued

CN1001

1/8 DIN Temperature Controller | CN1001

1/8 DIN Temperature Controller

  • 5-Year Warranty
  • Thermocouple and RTD Input Models
  • Dual Programmable Setpoints
  • Analog Output Standard
  • Latching / Non-Latching Relays
  • Red or Green Display
  • Optional Isolated Analog Output
  • UL Listed, (C), (US)

Description

The CN1000 Series are discontinued. Please contact our Customer Engineering department for replacement information.

The CN1000 Series combines the features of a controller, monitor and temperature limit alarm into one easy-to-use digital meter for applications that require maximum versatility. The CN1001TC is selectable for J, K, T or J DIN thermocouple input with 1° resolution. The CN1001RTD is selectable for 2, 3, or 4-wire, 100 ohm Platinum RTD inputs (alpha = 0.00385) with 0.1degree resolution. Dual independent setpoints are available and are programmable for proportional or ON/OFF operation. The standard analog output is a retransmission of the temperature input and can be sent to a remote chart recorder, datalogger or data acquisition system.
All amounts shown in AUD

Product Manuals:

Download CN1000 - Quick Start Guide for RTD/Temperature Meter
Download CN1001-TC - Quick Start Guide for Thermocouple/Temperature Meter with Time Proportional Control
Download CN1001-RTD - RTD Temperature Controller
Download CN1000-TC - Programmable Digital Thermocouple/Temperature Meter with Time Proportional Control
We noticed you are from the US. Visit your local site for regional offers and live support.