Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/16 DIN On-Off LCD Temperature Controllers with Dual Outputs

CN1A Series

On Off Temperature Controller | CN1A Series

On Off Temperature Controller

CE
  • Dual Outputs
  • User Selectable Input from 4 Thermocouple Types or RTD Input
  • 10 Programmable Alarm Options
  • Reverse (Heat) or Direct (Cool) Control
  • Power Options: 90 to 260 Vac and 10 to 32 Vac/Vdc
  • Easy 2-Button Set-Up
  • Clear LCD Display
  • Panel or Socket Mount Design
Temperature and Process Controllers and Power Switching Devices - View related products

Description

The CN1A Series is a digital On/Off temperature controller designed to provide the functionality of general purpose PID controllers but at a price suited to On/Off applications. The simple programming with two front panel keys, uncluttered LCD display, and uncomplicated control functions and alarm programming have enabled the CN1A to be widely used in a variety of applications. To add a timer to your panel, the associated PTC-1A is designed to combine a harmonized appearance with simple-to-operate, flexible functions and high reliability.

The CN1A, when combined with the PTC-1A complimentary timer is ideal for frequent user-adjustable applications such as hot foil printing, window sealing and environmental ovens, which often require both temperature and timing control.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theCN1A-TC
CN1A-TC
AUD442.92
Availability: 1 week
 
ON/OFF thermocouple input controller, 90 to 260 Vac
Click to expand/minimize a list of what others bought with theCN1A-TC-24V
CN1A-TC-24V
AUD445.00
Availability: 1 week
 
ON/OFF thermocouple input controller, 10 to 32 Vac/dc
  
CN1A-SOCKET
AUD24.00
Availability: 1 week
 
Rear Socket for CN1A Series
Click to expand/minimize a list of what others bought with theCN1A-RTD
CN1A-RTD
AUD442.92
Availability: 1 week
 
ON/OFF RTD Pt100 input controller, 90 to 260 Vac
Click to expand/minimize a list of what others bought with theCN1A-RTD-24V
CN1A-RTD-24V
AUD442.92
Availability: 1 week
 
ON/OFF RTD Pt100 input controller, 10 to 32 Vac/dc
All amounts shown in AUD
Note: Shown with mounting bracket included
Ordering Example: (1) CN1A-TC-24V On/Off programmable J, K, T, N thermocouple input controller with 10 to 32 Vac/dc power, AUD445.00
We noticed you are from the US. Visit your local site for regional offers and live support.