Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Temperature Controller with Sensitive Touch Keypad

CN38S Series

Temperature Controller | CN38S Series

Temperature Controller

AUD318.50 CN38S-TC-R1-R2

CE
  • Easy Programming
  • Input for Thermocouple, RTD and Thermistor
  • Resolution 0.1°C with Automatic Scale Change (Auto-Ranging)
  • “Sensitive Touch” Keypad
  • Switching Power Supply 100 to 240 Vac
  • On/Off or PID Control with Autotuning
  • Programmable Password Protection
  • Soft Start or Start Up Delay
  • Automatic or Stand-By Mode
  • Compressor Protection Time
  • Direct Access to Set-Point
Temperature and Process Controllers and Power Switching Devices - View related products

Description

Monitor and control temperature with precision using the CN38S Series controllers. The CN38S Series offers an innovative solution for programming through an ergonomic keypad which uses the technology “Sensitive Touch”. This sensor keyboard guarantees complete protection from dust and liquids in every critical environmental situation. Providing on/off control or PID control with Autotune, this controller is the solution for many applications. The CN38S series offers a soft start feature. This function makes it possible to eliminate thermal shock and mechanical stress (due to dilatation) that a system undergoes during start up. In other cases the aim is that of slowing down the increase in temperature in such a way that this can spread itself out evenly inside the material, especially when the machine is equipped with ‘stirrers’ that cannot be started up at room temperature. The CN38S also offers a compressor protection time feature, where some actuators, compressors, and pumps cannot be turned off or turned back on too quickly for their constructive characteristics. To protect the working life of the device it therefore becomes essential to be able to activate a timer that guarantees the minimum time between the switching off of the machine and the following start up.

Specifications
Power Supply: 12 Vac/Vdc, 24 Vac/Vdc, 100 to 230 Vac/Vdc (±10%)
Power Consumption: Maximum 6VA
Device Class: Class II
Nominal Pulse Voltage: 2.5 KV
Category of Overvoltage: II
Isolation: Reinforced isolation between low voltage (input and output relay) and frontal parts; reinforced isolation between low voltage and very low voltage parts (inputs, static outputs)
Thermocouple Input
Type: J, K programmable
Resolution: 0.1°C with automatic scale change
Unit of Measurement: °C or °F programmable
Cold Junction: Automatic compensation 0 to 50°C
Cold Junction Accuracy: 0.1°C/°C @ 25°C after a warm-up (instrument switch-on) of 20 minutes
Calibration: According to EN 60584-1
Burn-Out: At the end of scale
Thermocouple Type Range:
    J: -40 to 999°C (-40 to 999°F)
    K: -40 to 999°C (-40 to 999°F)
RTD
Type: Pt 100 and Pt 1000, 2-wire
Resolution: 0.1°C with automatic scale change
Unit of Measurement: °C or °F programmable
Burn-Out: At the end of scale
RTD Range: -50 to 850 (-58 to 999°F) -50.0 to 99.9 (-58.0 to 99.9°F)
Thermistor Input
Type:
    PTC: 990 Ω @ 25°C
    NTC: 10 kΩ @ 25°C
Unit of Measurement: °C or °F programmable
Model Range:
    PTC: -50 to 150°C (-67 to 302°F), -50.0 to 99.9°C (-67.0 to 99.9°)
    NTC: -50 to 110°C (-58 to 230°F), -50.0 to 99.9°C (-58.0 to 99.9°F)
Outputs
Output: 1 and 2
Function: Control output
Output Action: Direct/reverse, programmable
Type: Relay output
Contact: SPDT
Contact Load: Out 1 - 8 A/250 Vac on resistive load - 3 A/250V
Relay Electric Life: 100,000 operations
DC Pulse:
    Isolation: Output NOT isolated as regard the very low voltage parts
    Logic State:
      1: 12V ±20% @ 1 mA, 10V ±20% @ 20 mA
      0: <0.5V
Mounting: Flush in panel
Dimensions: 78 x 35 mm (3.07 x 1.38"), depth 64 mm (2.52")
Panel Cut-Out: 71 (2.8") x 29 (1.14")
Display: 3-digit single display, red, 12 mm (0.47")
Weight: 180 g (6.3 oz) approximately
Screw Terminals: 11 screw terminals (screw M3 for cables 0.25... 2.5 mm2 or AWG 22... AWG 14)
Protection Degree:
    Front Protection: IP 65 (with gasket) according to EN60070-1 for indoor use
    Screw Terminal: IP20
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Humidity: < 95 RH% without condensation
Storage Temperature: -25 to 60°C (-13 to 140°F)
Overall Accuracy: ±(0.5% span ±1 digit @25 °C)
Sampling Rate: 1 s
Display Updating Time: 1 s
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
CN38S-TC-R1-R2
AUD318.50
Availability: 9 weeks
 
Type J/K, thermocouple input, relay/relay
CN38S-TC-DC1-DC2
AUD323.00
Availability: 9 weeks
 
Type J/K, thermocouple input, dc pulse/dc pulse
CN38S-TC-DC1-R2
AUD390.00
Availability: 1 week
 
Type J/K, thermocouple input, dc pulse/relay
CN38S-RTD-R1-R2
AUD358.00
Availability: 1 week
 
RTD, relay/relay
CN38S-RTD-DC1-DC2
AUD323.00
Availability: 9 weeks
 
RTD, dc pulse/dc pulse
CN38S-RTD-DC1-R2
AUD337.00
Availability: 9 weeks
 
RTD, dc pulse/relay
CN38S-TH-R1-R2
AUD360.00
Availability: 9 weeks
 
Thermistor, relay/relay
CN38S-TH-DC1-DC2
AUD323.00
Availability: 9 weeks
 
Thermistor, dc pulse/dc pulse
CN38S-TH-DC1-R2
AUD400.58
Availability: 9 weeks
 
Thermistor, dc pulse/relay
Low Voltage Models
CN38S-TC-R1-R2-12V
AUD305.00
Availability: 9 weeks
 
Type J/K, thermocouple input, relay/relay, 12V
CN38S-TC-DC1-DC2-12V
AUD375.00
Availability: 1 week
 
Type J/K, thermocouple input, DC pulse/DC pulse, 12V
CN38S-TC-DC1-R2-12V
AUD305.58
Availability: 9 weeks
 
Type J/K, thermocouple input, DC pulse/relay, 12V
CN38S-RTD-R1-R2-12V
AUD305.00
Availability: 1 week
 
RTD, relay/relay, 12V
CN38S-RTD-DC1-DC2-12V
AUD312.00
Availability: 9 weeks
 
RTD, DC pulse/DC pulse, 12V
CN38S-RTD-DC1-R2-12V
AUD364.00
Availability: 9 weeks
 
RTD, DC pulse/relay, 12V
CN38S-TH-R1-R2-12V
AUD369.00
Availability: 1 week
 
Thermistor, relay/relay, 12V
CN38S-TH-DC1-DC2-12V
AUD312.00
Availability: 9 weeks
 
Thermistor, DC pulse/DC pulse, 12V
CN38S-TH-DC1-R2-12V
AUD327.00
Availability: 9 weeks
 
Thermistor, DC pulse/relay, 12V
CN38S-TC-R1-R2-24V
AUD354.00
Availability: 8 weeks
 
Type J/K, thermocouple input, relay/relay, 24V
CN38S-TC-DC1-DC2-24V
AUD420.00
Availability: 9 weeks
 
Type J/K, thermocouple input, DC pulse/DC pulse, 24V
CN38S-TC-DC1-R2-24V
AUD425.00
Availability: 1 week
 
Type J/K, thermocouple input, DC pulse/relay, 24V
CN38S-RTD-R1-R2-24V
AUD382.26
Availability: 1 week
 
RTD, relay/relay, 24V
CN38S-RTD-DC1-DC2-24V
AUD445.00
Availability: 1 week
 
RTD, DC pulse/DC pulse, 24V
CN38S-RTD-DC1-R2-24V
AUD425.00
Availability: 9 weeks
 
RTD, DC pulse/relay, 24V
CN38S-TH-R1-R2-24V
AUD378.83
Availability: 3 weeks
 
Thermistor, relay/relay, 24V
CN38S-TH-DC1-DC2-24V
AUD420.00
Availability: 1 week
 
Thermistor, DC pulse/DC pulse, 24V
CN38S-TH-DC1-R2-24V
AUD425.00
Availability: 1 week
 
Thermistor, DC pulse/relay, 24V
All amounts shown in AUD
Note: Comes complete with operator's manual.
Ordering Example: (1) CN38S-TC-R1-R2 Controller with Type J/K, thermocouple input, relay/relay, AUD318.50
We noticed you are from the US. Visit your local site for regional offers and live support.