Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/16 DIN Limit Controller

CN6221 Series

1/16 DIN Limit Controller | CN6221 Series

1/16 DIN Limit Controller

CE
  • Dual Display
  • Universal Input
  • High or Low Limit
  • Digital Input for Remote Reset
  • RS485 Communications (Optional)
  • Alarms (Optional)
  • Retransmission Output (Optional)
  • FM Approved
  • UL and CSA Approved
Controllers, Meters and Switching Devices - View related products

Description

The CN6221 Series is an FM approved limit controller that can be configured either as a high limit or as a low limit controller. The CN6221 features universal input, Optional 2 alarm outputs, Optional retransmission output, a timer to count the total time the setpoint is exceeded, and a register to retain the maximum. The RS485 communication interface is available as an option.

Input Type Range (°C) Range (°F)
Thermocouple K -270 to 1370 -300 to 2500
0 to 600 32 to 999.9
0 to 400 32 to 750
-199.9 to 200 -300 to 400
J -199.9 to 999.9 -300 to 2100
T -199.9 to 400 -300 to 750
E -199.9 to 999.9 -300 to 1800
R 0 to 1700 32 to 3100
S 0 to 1700 32 to 3100
B 0 to 1800 32 to 3200
N -200 to 1300 -300 to 2400
L -199.9 to 900 -300 to 1600
U -199.9 to 400 -300 to 750
Platinel 2 0 to 1390 32 to 2500
RTD Pt100 -199.9 to 850 -199.9 to 999.9
0 to 400 32 to 750
-199.9 to 200 -300 to 400
-19.9 to 99.9 -199.9 to 999.9
JPt100 -199.9 to 500
DC Voltage 0 to 100 mV 0 to 100
0 to 5 V 0 to 5
1 to 5 V 1 to 5
0 to 10 V 0 to 10
SPECIFICATIONS
Power Supply
Voltage: 100 to 240 Vac (±10%),
Frequency: 50 or 60 Hz
Maximum Power Consumption: 8 Va max (4 W max)
Memory: Non-volatile memory
Withstanding Voltage (Between Primary and Secondary Terminals): 1500 Vac for 1 min (see Note1)
Insulation Resistance (Between Primary and Secondary Terminals): 20 MΩ or more at 500 Vdc (see Note 1)
Note 1: The primary terminals are the power supply terminals and relay output terminals. The secondary terminals are the analog input and output terminals, the voltage pulse output terminals, and the contact input terminals.

Contact Input
Function: Resetting "exceeded status"
Input: 1 point
Type: Non-voltage contact or transistor contact
Contact Capacity: At least 12 V/10 mA
On/Off Judgment: On state for 1 kΩ or less; off state for 20 kΩ or greater

Measured Value (PV)
Input: 1 point
    Type: Universal
    Accuracy (At 23 ±2°C Ambient Temperature):
    Thermocouple: ±2°C ±1digit
       At -200 to -100°C: ±4°C
       At -100 to 0°C: ±3°C
       Types R and S: ±5°C [±9°C for 0 to 500°C (X to X°F)]
       Type B: ±9°C (accuracy is not guaranteed for 0 to 400°C)
    RTD: ±1°C ±1digit
    Voltage (mV, V): ±0.3% ±1digit
Sampling Period for Measured Value Input: 500 ms
Burn-Out Detection: Functions for thermocouple or RTD input (burn-out upscale only; cannot be switched off)
Input Resistance: 1 MΩ or greater for thermocouple or DC mV inputs; approx 1 MΩ for DC V input
Maximum Allowable Signal Source Resistance: 250 Ω for thermocouple or DC mV input; 2 kΩ for DC V input
Maximum Allowable Wiring Resistance for RTD Input: 10 Ω/wire (resistance values of 3 wires must be the same)
Allowable Input Voltage: ±10 Vdc for thermocouple or DC mV input; ±20 Vdc for DC V input
Noise Rejection Ratio:
    Normal Mode Noise: Minimum 40 dB (50/60 Hz)
    Common Mode Noise: Minimum 120 dB (90 dB for DC V input)
Reference Juction Error Compensation: ±1.5°C (at 15 to 35°C), ±2.0°C (at 0 to 50°C)
The reference junction compensation cannot be switched off
Applicable Standards: RTD, Thermocouple, JIS/IEC/DIN (ITS90)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
CN6221-R
Consult Sales  
Availability: 
 
 
Limit controller, single relay output
Accessories (Field installable)
Click to expand/minimize a list of what others bought with theCNQUENCHARC
CNQUENCHARC
AUD79.32
Availability: 1 week
 
Noise Suppression RC snubber (2 leads), 110 to 230 Vac
All amounts shown in AUD
Note: Comes with complete operator’s manual.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Option1 select from:
Nothing(leave field blank) for none
-AL for Dual alarms
-PV for 4 to 20 mA retransmission output
-C4 for RS485 communications (Only one option can be ordered)
-DI for Digital input switching(Only one option can be ordered)
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.