Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/16 DIN Process Controllers - Discontinued

CN63300 Series

1/16 DIN Process Controllers | CN63300 Series

1/16 DIN Process Controllers

CE
  • PID Control with Reduced Overshoot
  • On Demand Auto-Tuning of PID Control Settings
  • NEMA 4 X (IP65) Bezel
  • Dual LED Displays for Simultaneous Indication of Temperature and Setpoint
  • Status Indicators for Outputs and Contol Modes
  • Accepts 0 to 10 Vdc or 0/4 to 20 mAdc inputs
  • Optional Dual Alarm Outputs
  • Optional Linear DC Output, Control Retransmission (0 to 10 mV, 0/4 to 20 mA)
  • Manual/Automatic Control Modes
  • Setpoint Ramping For Process Security Via Programmable Lock-Outs
  • Field-Replaceable Output Board (Relay or DC Pulse)
  • Optional RS485 Serial Communication

Description

The CN63300 series has been discontinued. Please see the Platinum Series as a possible alternative or contact our sales department.

The CN63300 Series accepts either a 0 to 10 Vdc or a 0/4 to 20 mAdc signal,precisely displays the input process signal according to the programmable scaling points, and provides an accurate output control signal (time proportional or linear DC) to maintain the process at the desired control point. The controller’s comprehensive yet simple programming allows it to meet a wide variety of application requirements. In the PID control mode, the controller operates with on-demand auto-tune, which will establish the tuning constants. The PID tuning constants may be finetuned by the operator at any time and then locked out from further modification. The controller employs a unique overshoot suppression feature, which allows the quickest response without excessive overshoot. The unit can be transferred to operate in the manual mode, providing the operator with direct control of the output. The controller may also operate in the "ON/OFF" control mode with adjustable hysteresis. A second setpoint is available to allow quick selection of a different setpoint setting.

Dual 4-digit displays allow viewing of the process temperature and setpoint simultaneously. Front panel indicators inform the operator of the controller and output status. On many models the main control output and the alarm outputs are field-replaceable. Optional alarm(s) can be configured to activate according to a variety of actions (absolute high or low, deviation high or low, band in or out, with adjustable hysteresis. A standby feature suppresses the alarm during power-up until the temperature stabilizes outside the alarm region. The second alarm can be configured as a secondary PID output (heat/cool applications). The optional main linear DC output (10 V or 20 mA) can be used for control or temperature re-transmission purposes. Programmable output update timer reduces valve or actuator activity. The output range can be scaled independent of the input range. The optional remote setpoint input (0/4 to 20 mA) allows for cascade control loops and remotely driven setpoint signals from computers or similar equipment. Straightforward end-point scaling with independent filtering and local/remote transfer option expand the controller’s flexibility.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Standard Power Models (85 Vac to 250 Vac, 50 to 60 Hz, 8 VA max)
  
CN63300-R1
Consult Sales  
Availability: 
 
 
Single output
  
CN63300-R1-R2-AL
Consult Sales  
Availability: 
 
 
Dual output, relay/relay, alarm
  
CN63300-R1-R2-AL-C4
Consult Sales  
Availability: 
 
 
Dual output, relay/relay, alarm, RS485
  
CN63300-R1-R2-F3
Consult Sales  
Availability: 
 
 
Dual output, relay/relay, analog control or re-transmission
  
CN63300-R1-R2-F3-RSP
Consult Sales  
Availability: 
 
 
Dual output, relay/relay, analog control or re-transmission, remote setpoint
  
CN63300-R1-R2-F3-C4
Consult Sales  
Availability: 
 
 
Dual output, relay/relay, analog control or re-transmission, RS485
Low-Voltage Models (18 to 36 Vdc, 7 W)
  
CN63300-R1-LV
Consult Sales  
Availability: 
 
 
Single output, relay
  
CN63300-R1-R2-AL-LV
Consult Sales  
Availability: 
 
 
Dual output, relay/relay, alarm
  
CN63300-R1-R2-AL-C4-LV
Consult Sales  
Availability: 
 
 
Dual output, relay/relay, alarm, RS485
  
CN63300-R1-R2-F3-LV
Consult Sales  
Availability: 
 
 
Dual output, relay/relay, analog control or re-transmission
  
CN63300-R1-R2-F3-RSP-LV
Consult Sales  
Availability: 
 
 
Dual output, relay/relay, analog control or re-transmission, remote setpoint
  
CN63300-R1-R2-F3-C4-LV
Consult Sales  
Availability: 
 
 
Dual output, relay/relay, analog control or re-transmission, RS485
Accessories (Field-Installable)
  
CN6-48100
Consult Sales  
Availability: 
 
 
Single relay output module
  
CN6-48111
AUD197.00
Availability: 1 week
 
Output module, single-output, form "A" relay, 2 alarms
Click to expand/minimize a list of what others bought with theGE-2117
GE-2117
Consult Sales  
Availability: 
 
 
Reference Book: Controller Tuning, PID
All amounts shown in AUD
Note: Comes with complete operator’s manual.
For “-C4” RS485 option, software is a free download from omega.com.
We noticed you are from the US. Visit your local site for regional offers and live support.