Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/32 DIN Ramp/Soak Controllers

CN74000 Series

1/32 DIN Ramp and Soak Controllers | CN74000 Series

1/32 DIN Ramp and Soak Controllers

  • Large Dual Display
  • Autotune
  • Fuzzy Logic
  • Universal Inputs
  • Peak/Valley Indication
  • Percent Ouput Indication
  • 16-Segment Ramp/Soak Function
  • Illuminated Keypad
  • Free Software
  • UL and cUL Certified
Temperature and Process Controllers and Power Switching Devices - View related products

Description

The CN74000 Series controllers set a new standard in 1/32 DIN power, flexibility, and value. Despite their small size, these controllers are loaded with features, including multiple universal inputs, fuzzy logic, autotune, auto/manual capability, and 16-segment ramp and soak with adjustable time base. RS485 serial communication is optional.

SPECIFICATIONS
Selectable Inputs: Thermocouple, RTD, DC voltage or DC current
Display: Two 4-digit, 7-segment, 6.35 mm H (0.25") LEDs
Accuracy: ±0.25% of span, ±1 least significant digit
Supply Voltage: 100 to 240 Vac, nominal, 10 to 15%, 50 to 400 Hz
    Single Phase: 132 to 240 Vdc, nominal, 10 to 20%
Power Consumption: 5 VA max
Operating Temperature: -10 to 55°C (14 to 131°F)
Memory Backup: Non-volatile memory, no batteries required
Control Output Ratings:
    Relay: SPST, 3 A @ 240 Vac resistive; 1.5 A @ 240 Vac inductive; Pilot Duty Rating: 250 VA, 2 A @ 120 Vac or 1 A @ 240 Vac
Switched Voltage (Non-Isolated): 5 Vdc @ 20 mA
Weight: 114 g (4 oz)
Front-Panel Rating: NEMA 4X (IP66)
Panel Cut-Out: 45 x 22 mm (1.772 x 0.874")
Maximum Panel Thickness: 6.35 mm (0.25")
Panel Depth: 111.60 mm (4.395")
Input Types Range
K Thermocouple -200 to 2500°F (-129 to 1371°C)
J Thermocouple -100 to 1600°F (-73 to 871°C)
T Thermocouple -350 to 750°F (-212 to 398°C)
E Thermocouple -100 to 1800°F (-73 to 982°C)
N Thermocouple -100 to 2372°F (-73 to 1300°C)
R Thermocouple 0 to 3200°F (-17 to 1760°C)
S Thermocouple 0 to 3200°F (-17 to 1760°C)
B Thermocouple 75 to 3308°F (24 to 1820°C)
L (J DIN) Thermocouple -100 to 1600°F (-73 to 871°C)
C Thermocouple 0 to 4208°F (-17 to 2320°C)
Pt100 RTD (0.00385) -200 to 875°C (-328 to 1607°F)
Pt100 RTD (0.00392) -200 to 875°C (-328 to 1607°F)
RTD, 120 Ω Nickel (0.00628) -80 to 320°C (-112 to 608°F)
RTD, Pt1000 (0.00385) -200 to 875°C (-328 to 1607°F)
0 to 20 mA*, 4 to 20 mA* -1999 to 9999
0 to 10Vdc*, -10 to 10 Vdc*,
-10 to 10 mVdc*
-1999 to 9999
Note: All thermocouple and RTD inputs can be set for 0.1° display. If temperature goes above 999.9° or less than -199.9° the display will return to whole degree resolution.
* Process Input Types: The 0 to 20 mAdc, 4 to 20 mAdc, 0 to 10 Vdc, and 2 to 10 Vdc, inputs are fully scalable from a minimum of 100 counts span placed anywhere within the within the range of -1999 to 9999. Decimal point position is adjustable from the zero place (9999), tenths (999.9), hundredths (99.99), or thousandths (9.999).
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
CN74030
Consult Sales  
Availability: 
 
 
Single Output, relay
CN74020
AUD725.00
Availability: 1 week
 
Single Output, DC pulse
CN74033
Consult Sales  
Availability: 
 
 
Dual output, relay/relay
CN74123
AUD760.00
Availability: 1 week
 
Dual output, DC pulse/relay, with alarm
CN74133
Consult Sales  
Availability: 
 
 
Dual output, relay/relay, with alarm
All amounts shown in AUD
Note: Comes with complete operator's manual.
Ordering Example: (1) CN74133 Dual output controller, two mechanical relays, one alarm, AUD760.00
We noticed you are from the US. Visit your local site for regional offers and live support.