Description
The CN78000 Series process controllers are fully programmable compact units with a variety of features that include: universal input, self-tune PID, fuzzy logic and dual 4-digit LED displays for process and set point values. User can select from thermocouple, RTD, current or voltage inputs AC SSR, relay, DC pulse, and proportional current outputs. A programmable alarm (optional) can be reset automatically or manually. The front panel is waterproof and corrosion-resistant (UL Type 4-X), making it ideal for sanitary applications. Electronics can be replaced without wiring changes through a removable front panel. Self-diagnostics, nonvolatile memory and selectable control modes are all also available and greatly increase productivity. Four security levels are password protected. For optimal PID control, the on/off, P, PI or PID manual-tune control functions can be selected, or the controller will autotune automatically. The CN78000 offers an excellent array of standard features as well as peak/valley indication, percent output indication, digital input filter, among others.Input Types | Range |
---|---|
K Thermocouple | -129 to 1371°C (-200 to 2500°F) |
J Thermocouple | -73 to 871°C (-100 to 1600°F) |
T Thermocouple | -212 to 398°C (-350 to 750°F) |
E Thermocouple | -73 to 982°C (-100 to 1800°F) |
N Thermocouple | -73 to 1300°C (-100 to 2372°F) |
R Thermocouple | -17 to 1760°C (0 to 3200°F) |
S Thermocouple | -17 to 1760°C (0 to 3200°F) |
B Thermocouple | 24 to 1820°C (75 to 3308°F) |
L(J DIN) Thermocouple | -73 to 871°C (-100 to 1600°F) |
CThermocouple | -17 to 2320°C (0 to 4208°F) |
Pt100 RTD (0.00385) | -200 to 875°C (-328 to 1607°F) |
Pt100 RTD (0.00392) | -200 to 875°C (-328 to 1607°F) |
RTD, 120 Ω Nickel (0.00628) | -80 to 320°C (-112 to 608°F) |
RTD, Pt1000 (0.00385) | -200 to 875°C (-328 to 1607°F) |
0 to 20 mA*, 4 to 20 mA* | -1999 to 9999 |
0 to 10Vdc*, -10 to 10 Vdc*, -10 to 10 mVdc* | -1999 to 9999 |
Note: All thermocouple and RTD inputs can be set for 0.1° display. If temperature
goes above 999.9° or below -199.9°, the display will return to whole-degree resolution.
* Process Input Types: The 0 to 20 mAdc, 4 to 20 mAdc, 0 to 10 Vdc, 2 to 10 Vdc, and -10 to 10 mVdc inputs are fully scalable from a minimum of 100 counts span placed anywhere within the range of -1999 to 9999. Decimal point position is adjustable from the zero place (9999), tenths (999.9), hundredths (99.99) or thousandths (9.999). |
Part Number Builder