Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/16 DIN Proportional or On-Off Temperature Controllers with Dedicated Inputs & Ranges - Discontinued

CN800 Series

on off controller | CN800 Series

on off controller

  • Three Triangle Lights Show: BELOW, ABOVE, or AT Set Point
  • Square Light Indicates Relay 1 is Energized.
  • Round Light Indicates Relay 2 is Energized
  • 1/16 DIN Cutout
  • J, K, T, R, S or RTD Input
  • Easy to Use - No Programming Required
  • First Setpoint Dedicated for Proportional or On-Off Control
  • Optional Second Setpoint is Offset from the First, to Provide Separate On-Off Control
  • Jumper Selectable 115/230 Vac Power
  • Socket Mount or Push-On Terminals
Temperature and Process Controllers and Power Switching Devices - View related products

Description

The CN800 series has been discontinued. Please our sales department to find a suitable replacement.

SPECIFICATIONS
Power:
115/230 Vac, user-selectable; 50 to 60 Hz; preset to 115 Vac
Power Consumption: 3 VA
Output 1: SPDT mechanical relay, rated 5 A at 250 Vac, resistive load
Output 2: SPDT mechanical relay, rated 3 A at 250 Vac, resistive load
Setpoint 1: front dial adjustment
Setpoint 2: screwdriver adjustment within ±10% of temperature range relative to setpoint 1
Accuracy: 2% FS, within 5 to 95% or range
Accuracy Reference Conditions: 22°C ±2°C (72°F ±3.6°F), after 30 min. warm-up time
Proportional Band: 3% FS fixed Cycle Time: 25 s, nominal, fixed
On-Off Deadband: 2% FS, Fixed
Input Types: J, K, T, R, S thermocouples; 100 ohm Pt RTD, 2- or 3-wire
Sensor Burnout: upscale, automatic
Common Mode: negligible effect to 264 Vrms, 50/60 Hz
Normal Mode: negligible effect to full scale mV, 50/60 Hz
Ambient Temperature Range: to 50°C (32 to 130°F)
Dimensions: 48 H x 48 W x 97 mm D (1.89 x 1.89 x 3.8")
Panel Cutout: 45 mm (1.772") square
Weight: 250 g (9 oz)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Proportional on Output 1 & No Output 2 (Socket Connection)
CN872K-500F
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, K Input, 0 to 500 F
CN872J-500F
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, J Input, 0 to 500 F
CN872K-1200C
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, K Input, 0 to 1200 C
CN872RTD-500C
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, RTD Input, 0 to 500 C
Proportional on Output 1 & No Output 2 (Push-On Connection)
CN873J-300C
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, J Input, 0 to 300 C
CN873J-500F
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, J Input, 0 to 500 F
CN873K-1200C
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, K Input, 0 to 1200 C
CN873K-1200F
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, K Input, 0 to 1200 F
CN873RTD-500C
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, RTD Input, 0 to 500 C
Proportional on Output 1 & On-Off on Output 2 (Socket Connection)
CN874J-200F
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, J Input, 0 to 200 F
CN874J-300F
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, J Input, 0 to 300 F
CN874J-500F
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, J Input, 0 to 500 F
CN874J-1200F
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, J Input, 0 to 1200 F
CN874J-300C
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, J Input, 0 to 300 C
On-Off on Output 1 & No Output 2 (Socket Connection)
CN882T-300C
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, T Input, 0 to 300 C
CN882J-300C
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, J Input, 0 to 300 C
CN882R-1600C
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, R Input, 0 to 1600 C
On-Off on Output 1 & No Output 2 (Push-On Connection)
CN883J-200F
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, J Input, 0 to 200 F
CN883J-1200F
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, J Input, 0 to 1200 F
CN883K-500F
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, K Input, 0 to 500 F
CN883RTD-500C
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, RTD Input, 0 to 500 C
On-Off on Output 1 & On-Off on Output 2 (Socket Connection)
CN884J-1200F
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, J Input, 0 to 1200 F
CN884J-500F
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, J Input, 0 to 500 F
CN884J-300F
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, J Input, 0 to 300 F
CN884K-500F
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, K Input, 0 to 500 F
CN884K-1200C
Consult Sales  
Availability: 
 
 
1/16 DIN Controller, K Input, 0 to 1200 C
All amounts shown in AUD
Note: CN873 and CN883 Panel Mount with Push-On Connectors (supplied). CN872, CN874, CN882 and CN884 Plug-in or Panel Mount with Socket Mount Design. Mating Socket and Push-on Connectors Included.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Output select from:
CN872 for Proportional on Output 1 & No Output 2 (Socket Connection)
CN873 for Proportional on Output 1 & No Output 2 (Push-On Connection)
CN874 for Proportional on Output 1 & On-Off on Output 2 (Socket Connection)
CN882 for On-Off on Output 1 & No Output 2 (Socket Connection)
CN883 for On-Off on Output 1 & No Output 2 (Push-On Connection)
CN884 for On-Off on Output 1 & On-Off on Output 2 (Socket Connection)

(2) Input Type & Range select from:
J-200F for J 0 to 200 F
J-300F for J 0 to 300 F
J-300C for J 0 to 300 C
J-500F for J 0 to 500 F
J-1200F for J 0 to 1200 F
K-500F for K 0 to 500 F
K-1200F for K 0 to 1200 F
K-1200C for K 0 to 1200 C
T-NF for T -100 to 200 F
T-NC for T -100 to 200 C
T-300C for T 0 to 300 C
R-1600C for R 0 to 1600 C
S-1600C for S 0 to 1600 C
RTD-NC for RTD -100 to 200 C
RTD-500C for RTD 0 to 500 C
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.