Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Universal Temperature/Process Controllers

CN8541TC-R1

Thermocouple Controller | CN8541TC-R1

Thermocouple Controller

  • NEMA 4X (IP66) Front Panel Standard
  • Universal Power Supply
  • User-Selectable Ramp to Setpoint
  • Smooth Auto/Manual Operation
  • Optional RS232 or RS485 Communications
  • Autotuning Heat or Cool
  • Thermocouple, RTD, Voltage, or Current Input
  • Plug-In Outputs Modules (Field Installable)
  • Dual Outputs and Alarms
  • Optional Heater Break Alarm, Remote Setpoint, Transducer Power Supply, and Recorder Output
Temperature and Process Controllers and Power Switching Devices - View related products

Description

The CN8500 Series temperature controller is versatile and user-friendly. The operator needs to review only those parameters relevant to the particular application. A dual digital display offers optimal process information at a glance. The dedicated upper display shows the process temperature, while the lower display displays setpoint and setup parameters. Individual LEDs identify the status outputs, alarms, digital communications, and special options. The CN8500 Series features a NEMA 4X front panel and a universal power supply that accepts 103 to 253 Vac and 103 to 330 Vdc. Control algorithms available are P, PI, PD, PID, and on/off. The autotune feature automatically sets proportional band, rate, and reset before the process reaches setpoint. These parameters provide quick stabilization of both the heating and cooling process without overshoot, hunting, or cycling. The standard dual control outputs can be configured in a variety of control and alarm applications such as heat, heat/cool, heat/alarm, cool, or cool/alarm. The ramp-to-setpoint feature allows the user to define the rate of rise to reach the setpoint, thus minimizing thermal shock to the load during start-up.

SPECIFICATIONS
Input CodeTypeRangeResolution
TCJ
Iron-constantan
-18 to 760°C1°C
0 to 1400°F 1°F
K
CHROMEGA™-ALOMEGA
-18 to 1349°C1°C
0 to 2460°F1°F
T
Copper-constantan
-129 to 316°C1°C
-200 to 600°F1°F
N
OMEGALLOY™
-18 to 1299°C1°C
0 to 2370°F1°F
R
Pt/13% Rh-Pt
-18 to 1299°C1°C
0 to 3200°F1°F
S
Pt/10% Rh-Pt
-18 to 1299°C1°C
0 to 3200°F 1°F
RTD RTD
3-wire, 100 Ω Pt
-200 to 850°C1°C
-328 to 1562°F1°F
RTD
3-wire, 100 Ω Pt
-128.8 to 232.2°C0.1°C
-199.0 to 450.0°F0.1°F
V51 to 5 VScalable (-1999 to 9999)Selectable
0 to 5 V
V102 to 10 VScalable (-1999 to 9999)Selectable
0 to 10 V
MV10 to 50 mVScalable (-1999 to 9999)Selectable
0 to 50 mV
MA4 to 29 mAScalable (-1999 to 9999)Selectable
0 to 20 mA

Performance
Accuracy: ±0.2% FS, ±1 digit
Setpoint Resolution: 1 count/0.1 count
Repeatability: ±1.0 count
Temperature Stability: 5 µV/°C max; 3 ìV/°C typical
Thermocouple Cold-Junction Tracking: 0.05°C/°C ambient
Common Mode Rejection: >100 dBA
Series Mode Rejection: >70 dBA
Process Sampling: 10 Hz (100 ms)

Inputs
Thermocouple Lead Resistance: 100 Ω max for rated accuracy
Response Time: 0.1, 1.0 or 10 s
Decimal Position: Selectable

Outputs
Output #1: Reverse acting (heating)
Output #2: Direct acting (cooling)
Mechanical Relay: Rated 5 A @ 120 Vac, 3 A @ 240 Vac
Current: 4 to 20 mA, 500 Ω max
Voltage: 20 Vdc pulse, 1 kΩ min load
Triac: Solid state relay, 120/240 Vac, zero voltage switched rated 1 A continuous, 10 A surge @ 25°C (77°F)
Alarms: Optically isolated triac rated 1 A, 120/240 Vac @ 25°C (77°F)

Control Characteristics
Setpoint Limits: Limited to configured range for thermocouple and RTD; limited to scaled range
Alarms: Adjustable for high/low, process or deviation
Rate: 0 to 900 s
Reset: 0 to 3600 s
Cycle Time: 0.2 to 120 s
Gain: 0 to 400
Gain Ratio: 0 to 2.0 (in 0.1 increments)
On/Off Deadband: 1 to 100 counts
Spread (Output 2): 0 to 100 counts (above setpoint)
Damping: Adjustable (low, normal or high)
Ramp to Setpoint: 1 to 100 minutes
Autotune: Operator-initiated from front panel
Manual Control: Operator-initiated from front panel

General
Power: 115 to 230 Vac ±10%, 50/60 Hz; 115 to 300 Vdc ±10% (auto-polarity)
Display: Dual LED, 4-digit process display, green menu/parameter display; 9.2 mm (0.37") high for 1/8 DIN models; 14 mm (0.55") process display for 1/4 DIN units
Power Consumption: Less than 6 VA (instrument) @ 120 Vac
Weight (1/8 DIN): 0.34 kg (12 oz)
Weight (1/4 DIN): 0.425 kg (15 oz)
Panel Cutout (1/8 DIN): 45 x 92 mm (1.772 x 3.622")
Panel Cutout (1/4 DIN): 92 mm (3.622") square
Dimensions (1/8 DIN Horizontal): 53 x 100 mm (2.1 x 3.95"); 18.3 mm (0.72") depth
Dimensions (1/4 DIN): 100 W x 100 H x 18.3 min bezel (3.95 x 3.95 x 0.72")
Panel Depth: 100 mm (3.937")
Front-Panel Rating: NEMA 4X (IP66)
Operating Ambient Range: 0 to 55°C (32 to 131°F) @ 90% RH max, non-condensing
Memory Protection: Solid state non-volatile memory
Connections: Rear barrier strip with locking terminals
Contacts: Twin bifurcated
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
CN8541MA-F2
Consult Sales  
Availability: 
 
 
1/8 DIN vertical, MA input, 4-20 mA output
CN8541MA-F1-RSP7
Consult Sales  
Availability: 
 
 
1/8 DIN vertical, MA input, 4-20 mA output, 4-20 mA remote setpoint
CN8541MA-F2-RSP7
Consult Sales  
Availability: 
 
 
1/8 DIN vertical, MA input, 4-20 mA output 2 (direct action), 4-20 mA remote setpoint
CN8541MA-R1-XP2
Consult Sales  
Availability: 
 
 
1/8 DIN vertical, relay output, transducer power supply, 15 Vdc
CN8541RTD-F1
Consult Sales  
Availability: 
 
 
1/8 DIN vertical, RTD input, 4-20 mA output
CN8541TC-DC1
Consult Sales  
Availability: 
 
 
1/8 DIN vertical, TC input, dc pulse output
CN8541TC-DC1-C2
Consult Sales  
Availability: 
 
 
1/8 DIN vertical, TC input, dc pulse output, RS232
CN8541TC-F1-PV3
Consult Sales  
Availability: 
 
 
1/8 DIN vertical, TC input, 4-20 mA output, 4-20 mA retransmission output
CN8541TC-R1
Consult Sales  
Availability: 
 
 
1/8 DIN vertical, TC input, relay output
CN8541TC-R1-AL1-PV3
Consult Sales  
Availability: 
 
 
1/8 DIN vertical, TC input, relay output, alarm, 4-20 mA retransmission
CN8541TC-R1-AL2
Consult Sales  
Availability: 
 
 
1/8 DIN vertical, TC input, relay output, alarms
CN8541TC-R1-C4
Consult Sales  
Availability: 
 
 
1/8 DIN vertical, TC input, relay output, RS485
CN8541TC-T1
Consult Sales  
Availability: 
 
 
1/8 DIN vertical, TC input, AC SSR output
CN8551MA-R1
Consult Sales  
Availability: 
 
 
1/8 DIN horizontal, MA input, relay output
CN8551TC-DC1-AL1
AUD1,130.00
Availability: 2 weeks
 
1/8 DIN horizontal, TC input, dc pulse output, alarm
CN8551TC-F1-AL2
Consult Sales  
Availability: 
 
 
1/8 DIN horizontal, TC input, 4-20 mA output, alarms
CN8551TC-F2
Consult Sales  
Availability: 
 
 
1/8 DIN horizontal, TC input, second output 4-20 mA, direct action
CN8551TC-R1
AUD1,030.00
Availability: 1 week
 
1/8 DIN horizontal, TC input, relay output
CN8561MA-F1
Consult Sales  
Availability: 
 
 
1/4 DIN, MA input, 4-20 mA output
CN8561TC-DC1
Consult Sales  
Availability: 
 
 
1/4 DIN, TC input, dc pulse output
CN8561TC-F1
AUD1,175.00
Availability: 1 week
 
1/4 DIN, TC input, 4-20 mA output
CN8561TC-R1
Consult Sales  
Availability: 
 
 
1/4 DIN, TC input, relay output
CN8561TC-R2-AL2
Consult Sales  
Availability: 
 
 
1/4 DIN, TC input, relay output 2, direct action, alarms
CN8561TC-T1-AL2
Consult Sales  
Availability: 
 
 
1/4 DIN, TC input, AC SSR output, alarms
CN8541MA-R1-AL1
Consult Sales  
Availability: 
 
 
1/8 DIN vertical, 0/4 to 20 mA input, relay output, single alarm
CN8541RTD-DC1
Consult Sales  
Availability: 
 
 
1/8 DIN vertical, RTD input, dc Pulse output
CN8541RTD-F1-24V
Consult Sales  
Availability: 
 
 
1/8 DIN vertical, RTD input, 4 to 20 mA output, 24V
CN8541RTD-F1-AL2-PV3
Consult Sales  
Availability: 
 
 
1/8 DIN vertical, RTD input, 4 to 20 mA output, Dual alarms, Recorder output, 4 to 20 mA
CN8541RTD-R1
Consult Sales  
Availability: 
 
 
1/8 DIN vertical, RTD input, relay output
CN8561TC-T1-C2
Consult Sales  
Availability: 
 
 
1/4 DIN, AC SSR output, RS232
Accessories
CN8500-F
AUD106.00
Availability: 6 weeks
 
4-20 mA output module
CN8500-R
AUD106.00
Availability: 1 week
 
Relay output module
CN8500-DC
AUD106.00
Availability: 1 week
 
dc Pulse output module
All amounts shown in AUD
Note: OMEGACARESM extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARESM covers parts, labor and equivalent loaners.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Model select from:
41 for 1/8 DIN vertical Single output
42 for 1/8 DIN vertical Dual output
51 for 1/8 DIN horizontal Single output
52 for 1/8 DIN horizontal Dual output
61 for 1/4 DIN Single output
62 for 1/4 DIN Dual output

(2) Input select from:
TC for Thermocouple
RTD for RTD
MV for Voltage to 50 mV
MA for Current to 20 mA

(3) Output Types select from:
-R1 for 5 A Relay 1st Output-Heat Only
-R2 for 5 A Relay 2nd Output-Cool Only
-T1 for 1 A SSR 1st Output-Heat Only
-T2 for 1 A SSR 2nd Output-Cool Only
-F1 for 4 to 20 mA 1st Output-Heat Only
-F2 for 4 to 20 mA 2nd Output-Cool Only
-DC1 for 20 Vdc Pulse 1st Output-Heat Only
-DC2 for 20 Vdc Pulse 2nd Output-Cool Only

(4) Output Types select from:
Nothing(leave field blank) for Single Output Model
-R1 for 5 A Relay 1st Output-Heat Only
-R2 for 5 A Relay 2nd Output-Cool Only
-T1 for 1 A SSR 1st Output-Heat Only
-T2 for 1 A SSR 2nd Output-Cool Only
-F1 for 4 to 20 mA 1st Output-Heat Only
-F2 for 4 to 20 mA 2nd Output-Cool Only
-DC1 for 20 Vdc Pulse 1st Output-Heat Only
-DC2 for 20 Vdc Pulse 2nd Output-Cool Only

(5) Options select from:
Nothing(leave field blank) for None
-AL1 for Single alarm
-AL2 for Dual alarms
-C2 for RS232 communications
-C4 for RS485 communications
-XP1 for Transducer power supply 15 Vdc

(6) Other Options Only 1 Option Available Per Unit select from:
Nothing(leave field blank) for None
-PV3 for Recorder output 4 to 20 mA
-PV4 for Recorder output 0 to 5 Vdc
-HB1 for Heater break alarm 0 to 20 A
-HB2 for Heater break alarm 0 to 60 A
-RSP4 for Remoter setpoint 0 to 5 Vdc
-RSP5 for Remote setpoint 1 to 5 Vdc
-RSP6 for Remote setpoint 0 to 20 Vdc
-RSP7 for Remote setpoint 4 to 20 Vdc
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.