Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/16 DIN Autotune PID/On-Off Controllers with Modular Output Options  - Discontinued

CN9000A Series

Temperature Controller | CN9000A Series

Temperature Controller

CE
  • 1/16 DIN Cutout
  • User Selectable Input from 9 Thermocouple Types or RTD Input
  • Clear 3 1/2 Digit High Brightness Green LED Display
  • 0.1° Resolution to 200°
  • Constant Setpoint Deviation Indication
  • Auto/Manual Output Control
  • User Select from Autotune PID, PI, PD, P or On/Off Control
  • Independent Second Setpoint and Output Models
  • Comprehensive Alarm Features Deviation, Full Scale, Loop Break with Latching Option
  • Fault Indication for Sensor Burnout, Sensor Short, Heater Break and Process Diagnostics
  • Min/Max Data Storage and Autotune Diagnostics Eliminates Need for Chart Recorder
  • Optional 24 Vac Power
  • Field Replaceable Output Modules

Description

This product series is no longer available. For potential replacements please see CNI_SERIES or CN400 or CN4000_SERIES Please consult an application engineer for a more specific recommendation.


The CN9000A digital temperature controllers feature high accuracy and reliability, and the sophisticated PID with approach control for optimal control during start-up and steady-state operation. These units are well suited for a broad range of applications, and are easy to install and operate. The unique, sophisticated autotune algorithm will calculate the optimum PID values, and additionally recommends the best value for cycle time. For most applications, the user need only select the desired input type, simply by using the front pushbuttons. The autotune parameters can be changed by the operator at any time, allowing the operator to fine tune the controller to an individual process.

The microprocessor holds all data in non-volatile memory, with the ability to retain data for 10 years with no power. The CN9000A has a large, 3 1/2 digit green LED readout, with auxiliary indicators for each output, and 3 LED’s to indicate deviation from setpoint.

Selection of all operational controls is made through the keys on the front panel, with the display prompting the user through each step. After the parameters have been set, they can be locked in, simply by removing a jumper located behind the front bezel. The user can select the control mode and parameters, display resolution (1 or 0.1°), and units (°F/°C). The operator can also utilize the ranging feature, which limits the range in which the setpoint may be chosen, or lock out a user from changing the setpoint. The new single setpoint controller has rear termination. The optional second setpoint and output of the CN9000A model can be set for proportional, on-off or latching limit control, and can be set as either a tracking or non-tracking setpoint. Cycle time, proportional band and on-off deadband are all set independently of the primary setpoint.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theCN9110A
CN9110A
Consult Sales  
Availability: 
 
 
Autotune controller with thermocouple/2-wire RTD input and relay output
Click to expand/minimize a list of what others bought with theCN9111A
CN9111A
Consult Sales  
Availability: 
 
 
Autotune controller with thermocouple/2-wire RTD input and dual relay output
  
CN9112A
Consult Sales  
Availability: 
 
 
Autotune controller with thermocouple/2-wire RTD input, relay output (output 1) and Pulse output (output 2)
Click to expand/minimize a list of what others bought with theCN9120A
CN9120A
Consult Sales  
Availability: 
 
 
Autotune controller with thermocouple/2-wire RTD input and pulse output
Click to expand/minimize a list of what others bought with theCN9121A
CN9121A
Consult Sales  
Availability: 
 
 
Autotune controller with thermocouple/2-wire RTD input, pulse output (output 1) and relay output (output 2)
Click to expand/minimize a list of what others bought with theCN9122A
CN9122A
Consult Sales  
Availability: 
 
 
Autotune controller with thermocouple/2-wire RTD input, dual pulse output
  
CN9131A
Consult Sales  
Availability: 
 
 
Autotune controller with thermocouple/2-wire RTD input, 1 A SSR output (output 1) and relay output (output 2)
Click to expand/minimize a list of what others bought with theCN9141A
CN9141A
Consult Sales  
Availability: 
 
 
Autotune controller with thermocouple/2-wire RTD input, 4 to 20 mA output (output 1) and relay output (output 2)
  
CN9151A
Consult Sales  
Availability: 
 
 
Autotune controller with thermocouple/2-wire RTD input, 0 to 10 Vdc output (output 1) and relay output (output 2)
  
CN9210A
Consult Sales  
Availability: 
 
 
Autotune controller with 3-wire RTD input and relay output
Click to expand/minimize a list of what others bought with theCN9211A
CN9211A
Consult Sales  
Availability: 
 
 
Autotune controller with 3-wire RTD input and dual relay output
  
CN9212A
Consult Sales  
Availability: 
 
 
Autotune controller with 3-wire RTD input, relay output (output 1) and pulse output (output 2)
  
CN9220A
Consult Sales  
Availability: 
 
 
Autotune controller with 3-wire RTD input and pulse output
  
CN9221A
Consult Sales  
Availability: 
 
 
Autotune controller with 3-wire RTD input, pulse output (output 1), and relay output (output 2)
  
CN9222A
Consult Sales  
Availability: 
 
 
Autotune controller with 3-wire RTD input and dual pulse output
  
CN9231A
Consult Sales  
Availability: 
 
 
Autotune controller with 3-wire RTD input, 1A SSR output (output 1), and relay output (output 2)
  
CN9241A
Consult Sales  
Availability: 
 
 
Autotune controller with 3-wire RTD input, 4 to 20 mA output (output 1), and relay output (output 2)
  
CN9251A
Consult Sales  
Availability: 
 
 
Autotune controller with 3-wire RTD input, 0 to 10 Vdc output (output 1), and relay output (output 2)
  
CN9111A-230VAC
Consult Sales  
Availability: 
 
 
1/16 DIN, Relay, Relay, 230VAC
  
CN9111A-24VAC
Consult Sales  
Availability: 
 
 
1/16 DIN, Relay, Relay, 24VAC
Accessories
Click to expand/minimize a list of what others bought with theCNQUENCHARC
CNQUENCHARC
AUD79.32
Availability: 1 week
 
Noise Suppression RC snubber (2 leads), 110 to 230 Vac. Can be used with any CN9000A controller with mechanical relay output.
  
CN9000-14
Consult Sales  
Availability: 
 
 
1/4 DIN mounting adaptor
  
CN9000-18
AUD43.00
Availability: 1 week
 
1/8 DIN mounting adaptor
  
BD9011A
Consult Sales  
Availability: 
 
 
Dual Relay, field installable module
  
BD9021A
Consult Sales  
Availability: 
 
 
Pulse/Relay, field installable module
  
BD9031A
AUD284.98
Availability: 1 week
 
1 A SSR and Relay, field installable module
  
BD9041A
Consult Sales  
Availability: 
 
 
4 to 20 mA and Relay, field installable module
  
BD9051A
Consult Sales  
Availability: 
 
 
0 to 10 Vdc and Relay field installable module
  
BD9012A
Consult Sales  
Availability: 
 
 
Relay/Pulse field installable module
  
BD9022A
Consult Sales  
Availability: 
 
 
Dual Pulse field installable module
All amounts shown in AUD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Input select from:
1 for T/C or 2-wire RTD
2 for 3-wire RTD

(2) Output 1 select from:
1 for Relay
2 for Pulse
3 for 1 A SSR
4 for 4 to 20 mA
5 for 0 to 10 Vdc

(3) Output 2 select from:
0 for no output
1 for Relay
2 for Pulse
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.