Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Temperature, Process and Strain Wall Mount Panel Meter/Controller - Discontinued

CNi8C-EN Series

Wall Mount Panel Meter / PID Controller | CNi8C-EN Series

Wall Mount Panel Meter / PID Controller

CE
  • Easy-to-Use Digital Controller with PID and Ramp/Soak
  • Bright Programmable 3-Color Changing Display
  • Universal Inputs: Thermocouple, RTD, Process Voltage/Current, Strain
  • 2 Control or Alarm Outputs, Choice of:
    Mechanical Relays
    Solid State Relays
    Analog Voltage and Current
  • Sealed Enclosure, NEMA 4 (IP65)
  • Fuses for SSR or Relay Outputs
  • 120/240 Vac Operation

Description

*For our newest line of controllers with Modbus connectivity, expanded ramp and soak programs, universal inputs, and simple PC programming, visit our CNPT Series.*

Starting from May 1st 2018, CNI8C-EN Series have been discontinued. As a possible substitute, please check out the CND3 Series with some Enclosure for details.

The CNi8C-EN is a compact, wall-mountable meter/controller that can be used for applications that need a fixed location, when a control panel is not required. The meter/controller supports a variety of temperature and process, or strain and process inputs. The flip-top enclosure makes programming and wire access easy to use.

Specifications
Weight: 1.22 Kg (2.7 lb)
Dimensions: 206 H x 183 W x 124 mm D
(8.1 x 7.2 x 4.9")
Operating Temperature: 0 to 50°C
(32 to 122°F)
Line Voltage/Power:90-240 Vac ±10%,
50-400 Hz (110-375 Vdc, equivalent voltage)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
CNi8C22-EN
Consult Sales  
Availability: 
 
 
Wall mount enclosure with temperature/process controller with two SSR outputs
CNi8C33-EN
Consult Sales  
Availability: 
 
 
Wall mount enclosure with temperature/process controller with two form C relay outputs
CNi8C33-C24-EN
Consult Sales  
Availability: 
 
 
Wall mount enclosure with temperature/process controller with two form C relay outputs, RS232 and RS485 serial communication
CNi8C52-C24-EN
Consult Sales  
Availability: 
 
 
Wall mount enclosure with temperature/process controller with one analog and one SSR outputs, RS232 and RS485 serial communication
CNi8C53-EN
Consult Sales  
Availability: 
 
 
Wall mount enclosure with temperature/process controller with analog and one form C relay outputs,120 Vac power cord
CNiS8C33-EN
Consult Sales  
Availability: 
 
 
Wall mount enclosure with strain/process controller with two form C relay outputs
CNiS8C52-EN
Consult Sales  
Availability: 
 
 
Wall mount enclosure with strain/process controller with one analog and one SSR outputs
DPi8C-EN
Consult Sales  
Availability: 
 
 
Wall mount enclosure with temp/process meter, no outputs
All amounts shown in AUD
Note: Comes complete with meter/controller, one power fuse, output fuses as required, and owners manual.
 

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Model select from:
CNi8C for Temperature/Process Wall Mount Digital Controller
CNiS8C for Strain/Process Wall Mount Digital Controller

(2) Control Outputs #1 & 2 Direct (Cool) or Reverse (Heat) Acting select from:
22 for Two solid state relays (SSRs) 0.5 A @ 120/240 Vac continuous
23 for SSR and relay Form C SPDT 3 A @ 120 Vac 3 A @ 240 Vac
33 for 2 Relays Form C SPDT 3 A @ 120 Vac 3 A @ 240 Vac
52 for Analog Output selectable as either control or retransmission of process value 0 to 10 Vdc or 0-20 mA @ 500 ohm max. and SSR
53 for Analog Output 0 to 10 Vdc or 0-20 mA @ 500 ohm max. and Relay

(3) Network Options select from:
Nothing(leave field blank) for No network option
-C24 for Isolated RS232 and RS485 300 to 19.2 k baud

(4) Factory Setup Option select from:
Nothing(leave field blank) for no option
-FS for Factory Setup and Configuration
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.