Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Curved Face Ceramic Radiant Heaters 60 x 60 mm (2.36 x 2.36")

CRS

Curved Face Ceramic Radiant Heaters | CRS

Curved Face Ceramic Radiant Heaters

  • Standard Solid Curved Face Sizes to Accomodate a Wide Range of New or Existing Applications
  • Universal Mount Designed to be Dropped into Existing Systems Regardless of Manufacturer
  • Standard Colors are Metamorphing Rose (Cold) to Grey (Hot), and Traditional White. Optional Colors are Metamorphing Yellow (Cold) to Orange (Hot), and Black
  • Standard Stocked Voltage: 120 or 220/240V as Noted; Other Voltages are Available
  • Available with Built-In Type K Thermocouple— Type J Thermocouple and Low Noise Options are Also Available
  • Long Operating Life—Over 10,000-Plus Hours of Continuous Operation Under Normal Conditions
  • Performance is Unaffected By Vibration or Adverse Atmospheric Conditions
  • 2.5 to 6 ìm Infrared Radiation Wavelength
Radiant Heaters - View related products

Description

Please Specify the Following:
Colors: Standard are metamorphing rose and straight white, optional are metamorphing yellow and straight black
Wattage: Up to 43 watts/in2 (6.7 watts/cm2)
Voltage: 120, 208, 240, 277, 480 Vac and others (dependent on design)
Thermocouple: Standard Type K (Type J optional) or Low Noise Type K (Type J optional)

Optional Features
Additional Power or Thermocouple Lead Lengths
Two-Piece Wave Mounting Clip
Reflectors and Other Accessories
Arrays and Power/Temperature Control Panels

Model Number Wattage Voltage Color Watt Density*
Without Thermocouple Standard Type K Thermocouple
Watts/in2 Watts/cm2
CRS00002 CRS00009 162 120 White 28.07 4.35
CRS00005 CRS00012 162 220/240 White 28.07 4.35
CRS00003 CRS00010 250 120 White 43.18 6.69
CRS00006 CRS00013 250 220/240 White 43.18 6.69
*Watt density calculated using heater face surface area.
Ordering Example: CRS00009, radiant heater with K thermocouple, 162 W, 120 Vac, white color.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
60 x 60 mm (2.36 x 2.36")
Without Thermocouple
CRS00002
Consult Sales  
Availability: 
 
 
162 Watts, 120 Volt, Color; White
CRS00005
AUD65.00
Availability: 1 week
 
162 Watts, 220/240 Volt, Color; White
CRS00003
AUD63.00
Availability: 1 week
 
250 Watts, 120 Volt, Color; White
CRS00006
AUD63.00
Availability: 10 weeks
 
250 Watts, 220/240 Volt, Color; White
Standard Type K Thermocouple
CRS00009
AUD113.00
Availability: 9 weeks
 
162 Watts, 120 Volt, Color; White
CRS00012
AUD113.01
Availability: 9 weeks
 
162 Watts, 220/240 Volt, Color; White
CRS00010
AUD111.00
Availability: 9 weeks
 
250 Watts, 120 Volt, Color; White
CRS00013
AUD111.00
Availability: 10 weeks
 
250 Watts, 220/240 Volt, Color; White
All amounts shown in AUD
Note: E-Mitters listed have 88.9 mm (3.5") ceramic bead insulated leads, #8-10 spade terminals, and a one-piece spring clip for mounting. *Watt density calculated using heater face surface area.
Ordering Example: (1) CRS00009 radiant heater with K thermocouple, 162 W, 120 Vac, white color., AUD113.00
We noticed you are from the US. Visit your local site for regional offers and live support.