Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Benchtop Digital iSeries Controllers with Dual 5 Amp SSR Output  - Discontinued

CSi8D Series

Benchtop Digital iSeries Controllers | CSi8D Series

Benchtop Digital iSeries Controllers

AUD1,540.00 CSi8DH

  • UL and cUL Certified
  • Optional Embedded Internet Connectivity
  • Portable, Rugged Metal Benchtop Enclosure with Tilt Handle
  • Dual, Internal 5 A SSR Control Output
  • Built Around OMEGA’s Award-Winning iSeries Controllers
  • 5-Year Warranty
  • High Accuracy
  • Dual Display Standard, Indicates Both Setpoint and Real-Time Process
  • Simple to Configure and Use
  • Universal Inputs: Thermocouple, RTD, Process Voltage/Current, and Strain
  • Auxiliary Output to Drive Higher-Current SSRs
  • Totally Programmable Color Displays, Standard
  • Optional RS232/485 Communications
  • Operates from 90 to 240 Vac @ 50/60 Hz

Description

Starting from Nov 30th 2017, CSi8D Series have been discontinued. As a possible substitute, please check out the CS8DPT for details.

The OMEGA™ CSi8D is a 1/8 DIN size (96 x 48 mm) Digital Panel Controller in a rugged benchtop metal enclosure featuring the big iSeries color-changing display. The digits are twice the size of typical 1/8 DIN panel meters. The iSeries meters feature the only LED displays that can be programmed to change color between GREEN, AMBER, and RED at any set point or alarm point. Other options include, serial communications, Modbus and Ethernet. The UNIVERSAL TEMPERATURE & PROCESS instrument (model “i”) handles ten common types of Thermocouples, multiple RTD’s, and several Process (DC) Voltage and Current ranges. Units can be re-configured in the field.

Embedded Internet
The OMEGA™ iSeries devices can connect directly to an Ethernet network with a standard RJ-45 connector and can send and receive data in standard TCP/IP packets. (Please specify EI or C4EI option.) The iSeries devices can serve Web pages over an Ethernet LAN or even over the Internet making it possible to monitor and control a process through a web browser (such as Microsoft Internet Explorer) from anywhere in the facility or anywhere in the world.

Remote Control
For example, using an CSi8D Series temperature controller to control a heater, an engineer can monitor the temperature, change set points or alarm points, turn the heater on and off, or make other modifications from anywhere on the local network, or anywhere on the Internet. The web pages are easily customized and secure password protected access to the devices is easily controlled. And it requires absolutely no special software on the engineer’s computer to view the data and “supervise” the controller— nothing other than a Web Browser.

Email and Alarm
In fact, the iSeries controller can even send an email to the engineer or anyone they choose) alerting them to an alarm condition or updating the status. Leveraging the technology of the Internet, the engineer could receive a message from the iSeries controller on an Internet enabled pager or cell phone. Most remarkable is that all this can be accomplished without a computer. The OMEGA™ iSeries device (meter or controller) connects directly to the Ethernet Network — not to the serial port of a computer functioning as a “server” and “master” to “slave” instruments connected through serial communications. The iSeries devices are also available with RS-232, RS-422, RS-485 and MODBUS serial communications. Specify the C24 option.) In fact, the iSeries are the first instruments of this type which include all these serial protocols on one device, selectable from a menu.

Internet Appliances
With the EI option, these 1/8 DIN instruments are stand-alone Web Servers. The Ethernet and Web Server capability is actually embedded in the device. (The smallest 1/32 DIN size device must be connected to an external iServer.) The OMEGA™ iSeries device is assigned an IP address on the network and can also be assigned an easily remembered name such as “Heater1”. In fact, the device could be assigned an authorized Internet IP address from an Internet Service Provider and function as a World Wide Web Server delivering whatever specific information is called for. (For an example, please see www.newportUS.com/iserver) The iSeries devices work well with conventional industrial automation, data acquisition and control programs as well as Microsoft Visual Basic and Excel. OMEGA™ provides free software and demos which makes it fast and easy to get up and running with many applications.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theCSi8DH
CSi8DH
Consult Sales  
Availability: 
 
 
Benchtop controller, universal temperature/process input (TC, RTD, PV)
Click to expand/minimize a list of what others bought with theCSi8DH-C24
CSi8DH-C24
Consult Sales  
Availability: 
 
 
Benchtop controller, universal temperature/process input (TC, RTD, PV) with RS232 and RS485/422
  
CSi8DH-C4EIT
Consult Sales  
Availability: 
 
 
Benchtop controller, universal temperature/process input (TC, RTD, PV) with embedded web server and RS485/422
  
CSi8DH-EIT
Consult Sales  
Availability: 
 
 
Benchtop controller, universal temperature/process input (TC, RTD, PV) with embedded web server
  
CSiS8DH
Consult Sales  
Availability: 
 
 
Benchtop controller, strain/process input
  
CSiS8DH-C24
Consult Sales  
Availability: 
 
 
Benchtop controller, strain/process input with RS232 and RS485/422
  
CSiS8DH-C4EIT
Consult Sales  
Availability: 
 
 
Benchtop controller, strain/process input with embedded web server and RS485/422
  
CSiS8DH-EIT
Consult Sales  
Availability: 
 
 
Benchtop controller, strain/process input with embedded web server
Accessories
  
POWER CORD-DM
AUD60.00
Availability: 1 week
 
Power cord with connector for Denmark
  
POWER CORD-E-10A
AUD60.00
Availability: 3 weeks
 
Power cord with connector for Continental Europe
  
POWER CORD-IT
AUD60.00
Availability: 1 week
 
Power cord with connector for Italy or Ireland
  
POWER CORD-SE
AUD21.43
Availability: 4 weeks
 
Power cord, male plug on one end, stripped leads other end, All countries 250Vac max
  
POWER CORD-UK
AUD98.80
Availability: 4 weeks
 
Power cord with connector for United Kingdom
  
POWER CORD-MOLDED
AUD20.50
Availability: 1 week
 
Power cord with connector for North America (USA, Mexico, Canada) standard 120 Vac
  
CSI-0006
Consult Sales  
Availability: 
 
 
IEC Plug
  
CSI-0009
Consult Sales  
Availability: 
 
 
Connector AC Plug
All amounts shown in AUD
Note: Each CSi8DH Series benchtop controller comes complete with 2 output cords, 1 main power cord (POWER CORD-MOLDED) and complete operators manual. Models with communications option(s) include a cable for connection to your PC.
We noticed you are from the US. Visit your local site for regional offers and live support.