Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

PID Control Modules - Single and Dual loop PID Temperature Control

CS Series - Process Control Modules

PID Control Modules | CS Series - Process Control Modules

PID Control Modules

CE
  • Single- and Dual-Loop Models Available
  • Temperature, Strain Gage, and Process PID Controllers
  • Analog and Digital I/O Models
  • Ideal for Data-Acquisition Applications
  • Auto Addressing Minimizes Configuration Time
  • Can be Used in Conjunction With any CS Series Master Controller (CSMSTRGT, CSMSTRSX, CSMSTRLE, CSMSTRV2)
Automation Controllers and HMI - View related products

Description

Model CSPID / CSPID2 Single and Dual Loop PID Control Modules
  • Performs Heat (Reverse), Cool (Direct), or Heat/Cool (Reverse/Direct)
  • Universal Inputs Accept B, C, E, J, K, R, N, S, and T Type Thermocouples, 100 Ω 385/392 and 120 Ω 672 Type RTDs (2- or 3-wire), 0 to 10V and 0/4 to 20mA Signals
  • Hot-Swappable Replacement Reduces Downtime
  • Auto Addressing Minimizes Configuration Time
  • Fully Isolated Design Provides Reliable Operation
  • PID Control with Reduced Overshoot
  • On-Demand Auto-Tuning of PID Settings
  • Discrete Outputs Available in Relay, Triac, or Solid State (NFET)
  • DC Analog Output (Optional, CSPID1 Only)
  • Heater Current Input (Optional) Ensures Detection of Heater Circuit Failure
Model CSTC8 / CSRTD6 Dedicated High-Density Temperature Input Modules
  • Models Available for Thermocouple or RTD Inputs
  • Unused inputs can be disabled to increase overall reading rate
  • Programmable slope and offset correction to remove sensor error
  • Ideal for Data-Acquisition Applications
  • Auto Addressing Minimizes Configuration Time
  • Can be Used in Conjunction With Any CS Series Modules
Model CSINI8/CSINV8/CSINI8L/CSINV8L Dedicated High-Density Analog Input Modules
  • Accept up to Eight ±10V or 0/4 to 20 mA Inputs per Module
  • "L" Series Modules Offer 100 Linearization Points per Input
  • Unused Inputs Can be Disabled to Increase Overall Reading Rate
  • Ideal for Data-Acquisition Applications
  • Auto Addressing Minimizes Configuration Time
  • Can be Used in Conjunction With any CS Series Modules
Model CSDIO14 Digital I/O Module with Logic Engine
  • 8 Input / 6 Output Digital Module
  • Inputs Isolated From Outputs
  • Inputs Independently Switch Selectable for Sink or Source Signals
  • Inputs Independently Configurable for High or Low Active State
  • Inputs Independently Switch Selectable for High or Low Frequency Signals
  • Relay or NFET Output Models Available
  • Can be Used in Conjunction With any CS Series Modules
Model CSSG Strain Gage PID Control Module
  • Performs Reverse, Direct, or Reverse/Direct Control
  • Input Accepts 20mV, 33mV, or 200mV Strain Gage Signals
  • Secondary Input for Calculation of Difference, Sum, Average, etc.
  • Selectable 5 or 10V Excitation
  • Three Alarm Outputs per Module
  • Fully Isolated Design Provides Reliable Operation
  • PID Control With Reduced Overshoot
  • On Demand Auto-Tuning of PID Settings
  • Discrete Outputs Available in Relay or Solid State (NFET)
  • DC Analog Output Optional
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Dedicated High-Density Temperature Input Modules
CSTC8000
Consult Sales  
Availability: 
 
 
8 channel thermocouple module
CSRTD600
Consult Sales  
Availability: 
 
 
6 channel input, RTD, 2- or 3-wire
Digital and Analog Configurable I/O Modules
CSDIO14R
Consult Sales  
Availability: 
 
 
8 inputs 6 relay outputs
CSDIO14S
AUD705.00
Availability: 1 week
 
8 inputs 6 solid state (NFET) outputs
CSINV800
Consult Sales  
Availability: 
 
 
8 channel ±10V input module
CSINI800
Consult Sales  
Availability: 
 
 
8 channel 0(4) to 20 mA input module
CSOUT400
AUD785.00
Availability: 1 week
 
4 channel analog output
Single and Dual Loop PID Temperature Control Modules
CSPID1R0
Consult Sales  
Availability: 
 
 
Single loop module, relay outputs
CSPID1RA
Consult Sales  
Availability: 
 
 
Single loop module, relay outputs, analog output
CSPID1RM
Consult Sales  
Availability: 
 
 
Single loop module, relay outputs, heater current input
CSPID1S0
Consult Sales  
Availability: 
 
 
Single loop module, solid state (NFET) outputs
CSPID1SA
Consult Sales  
Availability: 
 
 
Single loop module, solid state (NFET) outputs, analog output
CSPID1SM
Consult Sales  
Availability: 
 
 
Single loop module, solid state (NFET) outputs, heater current input
CSPID1TA
Consult Sales  
Availability: 
 
 
Single loop module, triac outputs, analog output
CSPID2R0
AUD820.00
Availability: 1 week
 
Dual loop module, relay outputs
CSPID2RM
AUD895.00
Availability: 1 week
 
Dual loop module, relay outputs, heater current input
CSPID2S0
Consult Sales  
Availability: 
 
 
Dual loop module, solid state outputs
CSPID2SM
Consult Sales  
Availability: 
 
 
Dual loop module, solid state (NFET) outputs, heater current input
CSPID2T0
Consult Sales  
Availability: 
 
 
Dual loop module, triac outputs
CSPID2TM
AUD895.00
Availability: 1 week
 
Dual loop module, triac outputs, heater current input
Single and Dual Loop PID Strain Gage Control Modules
CSSG10RA
Consult Sales  
Availability: 
 
 
Single loop, 1 strain gage input, relay outputs, analog out
CSSG10SA
Consult Sales  
Availability: 
 
 
Single loop, 1 strain gage input, solid state (NFET) outputs, analog out
CSSG11RA
Consult Sales  
Availability: 
 
 
Single loop, 2 strain gage inputs, relay outputs, analog out
CSSG11SA
Consult Sales  
Availability: 
 
 
Single loop, 2 strain gage inputs, solid state (NFET) outputs, analog out
Master Controller Module
CSMSTRV2
Consult Sales  
Availability: 
 
 
Modular controller master, communicates with and powers up to 16 slave modules - see related products
CSMSTRLE
Consult Sales  
Availability: 
 
 
Modular controller master and protocol converter, communicates with and powers up to 16 slave modules - see related products
CSMSTRSX
Consult Sales  
Availability: 
 
 
Modular controller master and protocol converter, communicates with and powers up to 16 slave modules, data logger, web server and QVGA virtual HMI - see related products
CSMSTRGT
Consult Sales  
Availability: 
 
 
Modular controller master and protocol converter, communicates with and powers up to 16 slave modules, data logger, web server and full VGA virtual HMI - see related products
Software and Programming Cable
SFCRM200
Consult Sales  
Availability: 
 
 
Crimson 2 programming software, manual and USB programming cable
DIN Rail
DRTB-RAIL-3575
AUD18.89
Availability: 1 week
 
DIN rail 35 x 7.5 mm, 2 m long
DRTB-RAIL-3575-1
AUD10.01
Availability: 1 week
 
DIN rail 35 x 7.5 mm, 1 m long
DRTB-RAIL-3515
AUD30.85
Availability: 1 week
 
DIN rail 35 x 15 mm, 2 m long
DRTB-RAIL-3515-1
AUD15.42
Availability: 1 week
 
DIN rail 35 x 15 mm, 1 m long
DRTB-RAIL-SBKT-1-6PK
AUD19.01
Availability: 6 weeks
 
DIN rail mounting bracket, 1" long, with screws, pkg of 6
DRTB-RAIL-SBKT-45D-6PK
AUD22.18
Availability: 1 week
 
DIN rail 45° mounting bracket, 1" long, with screws, pkg of 6
All amounts shown in AUD
Note: Comes with complete operator's manual.

Product Manuals:

Download CSPID Series - Process Control PID Modules
Download CSTC, CSRTD, CSINI, CSINV Series - Process Control Analog Input Modules
Download CSSG1 Series - Process Control Strain Gage Modules
Download CSOUT Series - Process Control Analog Output Modules
Download CSDIO Series - Process Control Digital I/O Modules

Software:

Download G3 Series Crimson 2 Programming Software
Download G3 Series Crimson 3 Programming Software
We noticed you are from the US. Visit your local site for regional offers and live support.