Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Microprocessor-Based Temperature/Relative Humidity Circular Chart Recorder Discontinued (Replaced by CTXL)

CT485B Series

Microprocessor-Based Temperature/Relative Humidity Circular Chart Recorder | CT485B Series

  • Available in Computer Room White or Charcoal Gray
  • Versatile Remote Mounting Sensor
  • Convenient Front Panel Programming
  • 200 mm (8") Chart for 1, 7, or 32-Day Recording
  • Fully Electronic Microprocessor Control
  • Benchtop or Wall Mounted
  • Alarm Contact Standard
  • Sensors Not Recommended for Use in a Corrosive Environment

Description

The CT485B is NO LONGER AVAILABLE, Please review our LATEST CTXL SUPERECORDER™

The Model CT485B completely self-contained temperature/ relative humidity recorder is microprocessor based to accurately measure, indicate and record temperature and relative humidity.

This rugged unit comes standard with alarms. They contain a single, integral relay contact which closes in response to an alarm condition. Simultaneous high and low alarm points for temperature and relative humidity are user selectable. When the current conditions exceed any of the preset values, the 2 Amp relay contact closes and an audible alarm sounds. A power adaptor (115VAC or 230 VAC +/- 10% , 50/60 Hz) is supplied for continuous long-term operation, along with four D-cell batteries for backup power or field use.

Specifications

Measurement Inputs: Temperature and humidity, with plug-in external sensor, removable for remote location, 2 m (6') extension cable included; 0.02 to 1.20 Vdc signal with voltage input adaptor

TEMPERATURE
Range: -17 to 49°C (2 to 120°F)
Accuracy: ±1°C
Sensor: Solid state
Response Time: 5 minutes for 63% step change
Display Resolution: 1°C/1°F, backlit LCD

HUMIDITY
Range: 2 to 98% RH
Accuracy: ±3% @25°C, between 20 and 90% of range (±5% below 20% and above 90% @25°C)
Sensor: Resistive polymer. Not recommended for use in corrosive air environments
Response Time: 5 minutes for a 30 to 80% step change
Display Resolution: 1% RH 21/2 digit LCD, backlit, 12.7 mm (0.5") high; low battery
Display Modes: Front panel switchable between °C, °F and %RH for continuous digital display; max/min storage for both temperature and humidity or flashing to indicate alarm condition

ELECTRONICS
Type: Microprocessor-controlled and linearized high and low peak hold for both temperature and humidity, re-initializes position at every chart change

CHART
Type: 203 mm (8") circular, linear radial divisions, double sided; 1, 7 and 32 days, °C and °F scales

CHART DRIVE
Type: Stepper motor
Ranges: 1, 7 and 32 day, selectable
Accuracy: 1% of rotation
Chart Hold Down: magnetic hub lock

RECORDING PENS
Type: Disposable fiber tip, red for temperature, blue for humidity

PEN DRIVES
Type: Motorized linear screw drive
Deadband: 1°F, 1% RH
Zero: Automatic zero during chart change or power interruption
Penlift: Automatic on door opening; pens are door mounted and swing clear of the chart when door opens
Pen Arms: Clear plastic to allow full chart viewing
      OPERATING CONDITIONS (RECORDER)
Temperature: 0 to 49°C (32 to 120°F)
Humidity: 0 to 90% RH, non-condensing

OPERATING CONDITIONS (SENSOR REMOTE)
Sensors not recommended for use in a corrosive environment
Temperature: -17 to 49°C (2 to 120°F)
Humidity: 0 to 98% RH

ALARMS
Alarms: User-selectable for high or low temperature and humidity
Audible Alarm: Integral piezoelectric beeper
Alarm Relay Contacts: 1 Amp, 30 Vdc normally open, single pole, single throw (SPST)

Power (Recorder): Four D cells batteries (included) and 9 Vdc/110, 50/60 Hz power adaptor (supplied); 220 Vac power adaptor supplied where applicable
Battery Life: more than 1 month continuous operation in 32-day mode (average conditions)
Power Requirements: 300 mA “normal” during pen movement for battery (dc) power; 500 mA “normal” during pen movement for ac power using ac adaptor with chart lights on
Note:the light bulbs drain 200 mA of current
DC Power Jack Voltage: 8.3 to 12.4 Vdc (nominal 9 Vdc), 1 Amp max.

MECHANICAL
Dimensions: 33.5 H x 27.1 W x 6.7 cm D (133/16 x 1011/16 x 25/8")
Weight: Approx. 3.2 kg (7 lb) including batteries
Mounting: “Keyhole” slots for wall mounting; foot cover for benchtop use
Case: Rugged ABS plastic

ANALOG VOLTAGE
INPUT ADAPTOR
Input: 20 mVdc to 1200 mVdc records as -17 to 49°C, (2 to 120°F) input protection up to 20 Vdc or 10 Vac RMS
Input Impedance: 330 Kohms min.
Input Connections: Banana jacks, 19 mm (0.75") spacing
Cable Length: 305 mm (12")


The CT485B is NO LONGER AVAILABLE, Please review our LATEST CTXL SUPERECORDER™
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Accessories
Click to expand/minimize a list of what others bought with theCTXL-CABLE-6
CTXL-CABLE-6
AUD59.51
Availability: 1 week
 
6 ft. (2 meter) remote sensor cable
  
CT485B-CAL-LABEL
AUD17.25
Availability: 7 weeks
 
Calibration lockout cover labels (sheet of 10)
  
CT485B-CLIP-KIT
AUD24.00
Availability: 3 weeks
 
Sensor clip kit
  
CT485-AMV-W
AUD77.00
Availability: 3 weeks
 
Analog voltage input adaptor (cable), white
  
CT485-AMV-G
Consult Sales  
Availability: 
 
 
Analog voltage input adaptor (cable), gray
Click to expand/minimize a list of what others bought with theCT485-PS
CT485-PS
AUD47.07
Availability: 3 weeks
 
Pen set, red and blue, package of 1 each
Click to expand/minimize a list of what others bought with theCT485-PS-6
CT485-PS-6
AUD115.60
Availability: 3 weeks
 
Pen set, red and blue, package of 6 each
  
CT485-PB
AUD26.00
Availability: 1 week
 
Blue Pen, package of 1
  
CT485-PR
AUD26.00
Availability: 1 week
 
Red Pen, package of 1
Click to expand/minimize a list of what others bought with theCT485B-CAL-KIT
CT485B-CAL-KIT
AUD338.77
Availability: 6 weeks
 
Calibration kit for 110V or 220V units
Click to expand/minimize a list of what others bought with theCT485B-RP-G
CT485B-RP-G
Consult Sales  
Availability: 
 
 
Gray replacement probe
Charts (See Part Number Builder below for Specialty Charts)
Click to expand/minimize a list of what others bought with theCT485-CDF
CT485-CDF
AUD79.32
Availability: 1 week
 
100 Charts,1 day, °F
Click to expand/minimize a list of what others bought with theCT485-CDC
CT485-CDC
AUD75.54
Availability: 1 week
 
100 Charts,1 day, °C
  
CT485-C24F
AUD67.00
Availability: 1 week
 
20 Charts, 24 hour clock,°F
  
CT485-C24C
AUD98.00
Availability: 1 week
 
20 Charts, 24 hour clock,°C
Click to expand/minimize a list of what others bought with theCT485-CWF
CT485-CWF
AUD75.54
Availability: 1 week
 
100 Charts,7 day, °F
Click to expand/minimize a list of what others bought with theCT485-CWC
CT485-CWC
AUD71.50
Availability: 1 week
 
100 Charts,7 day, °C
Click to expand/minimize a list of what others bought with theCT485-CMF
CT485-CMF
AUD75.54
Availability: 9 weeks
 
100 Charts,32 day, °F
Click to expand/minimize a list of what others bought with theCT485-CMC
CT485-CMC
AUD71.50
Availability: 1 week
 
100 Charts,32 day, °C
Click to expand/minimize a list of what others bought with theCT485-CSP
CT485-CSP
AUD71.77
Availability: 1 week
 
120 Charts,20 of each style
  
CT485-CDF-6
Consult Sales  
Availability: 
 
 
600 Charts,1 day, °F
  
CT485-CDC-6
Consult Sales  
Availability: 
 
 
600 Charts,1 day, °C
  
CT485-CMC-6
Consult Sales  
Availability: 
 
 
600 Charts,32 day, °C
Adapter
Click to expand/minimize a list of what others bought with theCT485-AC-110-G
CT485-AC-110-G
Consult Sales  
Availability: 
 
 
Spare AC adapter, black. One supplied with recorder when purchased.
All amounts shown in AUD
Note: Complete with 120 Assorted Double-Sided Charts with quick start manual, Complete Operator's Manual, Unpacking information sheet, Notice “Foot cover removal”, Light bulb replacement kit, 2 Sets of Pens, 6' Remote Sensor Cable, Wall Mounting Kit, Cal-Lock Kit, D Batteries, and ac Adaptor. Specialty Paper (All double-sided, packages of 20 charts)

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Specialty Charts select from:
MWF for Museums/art galleries 7 days (in °F) (65° to 72°F) 40 to 50% RH

MWC
for Museums/art galleries 7 days (in °C )18.3 to 22.2 (65° to 72°F) 40 to 50% RH

MMF
for Museums/art gallery 32 days (in °F) 18.3 to 22.2 (65° to 72°F) 40 to 50% RH

MMC
for Museums/art gallery 32 days (in °C )18.3 to 22.2 (65° to 72°F) 40 to 50% RH

HWF
for Hospitals 7 days (in °F) (68° to 74°F) 40 to 50% RH

HWC
for Hospitals 7 days (in °C ) 20 to 23.3 40 to 50% RH

HMF
for Hospitals 32 days (in °F)(68° to 74°F) 40 to 50% RH

HMC
for Hospitals 32 days (in °C ) 20 to 23.3 40 to 50% RH

LWF
for Lab clean rooms 7 days (in °F)(68° to 75°F) 40 to 55% RH

LWC
for Lab clean rooms 7 days (in °C) 20° to 23.9°C 40 to 55% RH

LMF
for Lab clean rooms 32 days (in °F)(68° to 75°F) 40 to 55% RH

LMC
for Lab clean rooms 32 days (in °C) 20° to 23.9°C 40 to 55% RH

PWF
for Computer rooms/offices 7 days (in °F)(65° to 75°F) 45 to 60% RH

PWC
for Computer rooms/offices 7 days (in °C)18.3° to 23.9°C 45 to 60% RH

PMF
for Computer rooms/offices 32 days (in °F)(65° to 75°F) 45 to 60% RH

PMC
for Computer rooms/offices 32 days (in °C)18.3° to 23.9°C 45 to 60% RH
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.