Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Single and Dual Pen Circular Recorder with Digital Display

CT7000

Single and Dual Pen Circular Recorder with Digital Display | CT7000

Single and Dual Pen Circular Recorder with Digital Display

AUD4,457.83 CT7100

CE
  • 1 or 2 Pen Versions, 250 mm (10") Chart
  • mv, V, mA, Thermocouple or RTD Inputs
  • Programmable Inputs
  • Optional Alarms
  • 4-Digit Display Per Pen
  • 3-Year Warranty
Instrumentation for Pressure and Strain Measurements - View related products

Description

The CT7000 microprocessor-based circular chart recorder measures, displays, records, and controls up to two process variables from a variety of inputs. Record and control functions, alarm settings and other parameters are easily configured via the keys on the front cover and self-prompting displays. The CT7000 offers a 250 mm (10") circular chart and 4-digit LED display(s). Display resolution and filters are user configurable.

Two alarm settings are provided for each pen. Each alarm is user configurable as process high or low, deviation from setpoint (above or below), or deviation band (open or closed within band). An alarm hysteresis adjustment is user configurable. Optional control capability includes on/off and PID control. Output type selections include SPST relay, SSR driver and 4-20 mAdc (user configurable to 0-20 mAdc). Also, 4-20 mAdc outputs may be used for retransmitting the process value. Digital communications is optional.

Use the "Part Number Builder" below to get pricing for chart paper.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Chart Recorders
Click to expand/minimize a list of what others bought with theCT7100
CT7100
AUD4,457.83
Availability: 4 weeks
 
Recorder, circular, 1 pen
  
CT7102
AUD4,760.00
Availability: 17 weeks
 
Recorder, circular, 1 pen, 2 relays
  
CT7100-230V
Consult Sales  
Availability: 
 
 
Recorder, circular, 1 pen for 230VAC
Click to expand/minimize a list of what others bought with theCT7110
CT7110
AUD5,710.00
Availability: 7 weeks
 
Recorder, circular, 2 pen
  
CT7110-MA2
AUD6,440.00
Availability: 17 weeks
 
Recorder, circular, 2 pen with 4 to 20mA output
  
CT7110-XPS
AUD8,575.00
Availability: 1 week
 
Recorder, circular, 2 pen, transmitter power (excitation)
  
CT7110-230V
AUD5,935.00
Availability: 17 weeks
 
Recorder, circular, 2 pen, 230 Vac Power
Click to expand/minimize a list of what others bought with theCT7114
CT7114
AUD6,305.00
Availability: 7 weeks
 
Recorder, 2 pen, 4 relays
  
CT7202
AUD6,475.00
Availability: 17 weeks
 
Recorder, control output , 1 pen, 2 relay
  
CT7114-230V
AUD9,770.00
Availability: 17 weeks
 
Recorder, 2 pen, 4 relays, 230Vac Power
Accessories
  
CT7110-4RELAY
AUD1,575.00
Availability: 17 weeks
 
4 Relay Board for CT7110
  
CT7110-RELAY
AUD1,035.00
Availability: 17 weeks
 
2 Relay Board for CT7110
  
CT7100-RELAY
AUD1,290.00
Availability: 17 weeks
 
2 Relay Board for CT7100
Replacement Pens
Click to expand/minimize a list of what others bought with theCT7000-GREEN
CT7000-GREEN
AUD88.13
Availability: 1 week
 
Pens, green, package of 5 for channel 2 only
Click to expand/minimize a list of what others bought with theCT7000-RED
CT7000-RED
AUD83.42
Availability: 3 weeks
 
Pens, red, package of 5 for channel 1 only
Chart Paper- 24 Hour Charts
Click to expand/minimize a list of what others bought with theCT7000C-0-100/24
CT7000C-0-100/24
AUD85.61
Availability: 1 week
 
Circular Chart Paper 0 to 100 Range 24 Hour Rotation
Click to expand/minimize a list of what others bought with theCT7000C-0-300/24
CT7000C-0-300/24
AUD85.61
Availability: 1 week
 
Circular Chart Paper 0 to 300 Range 24 Hour Rotation
Click to expand/minimize a list of what others bought with theCT7000C-0-1000/24
CT7000C-0-1000/24
AUD85.61
Availability: 5 weeks
 
Circular Chart Paper 0 to 1000 Range 24 Hour Rotation
Click to expand/minimize a list of what others bought with theCT7000C--90-210C/24
CT7000C--90-210C/24
AUD85.61
Availability: 1 week
 
Circular Chart Paper -90 to 210 C Temperature Range 24 Hour Rotation
Chart Paper - 7 Day Charts
Click to expand/minimize a list of what others bought with theCT7000C--50-50/7
CT7000C--50-50/7
AUD85.61
Availability: 1 week
 
-50 to 50 Range, 7 Days
Click to expand/minimize a list of what others bought with theCT7000C-0-100/7
CT7000C-0-100/7
AUD81.00
Availability: 1 week
 
0 to 100 Range Chart, 7 Days
Click to expand/minimize a list of what others bought with theCT7000C-0-300/7
CT7000C-0-300/7
AUD85.61
Availability: 1 week
 
0 to 300 Range Chart, 7 Days
Specialty Charts
  
CT7000C-CUSTOM
Consult Sales  
Availability: 
 
 
Paper, specify range, 10 x 100 qty
Click to expand/minimize a list of what others bought with theCT7000C-0-14PH/24
CT7000C-0-14PH/24
AUD86.00
Availability: 1 week
 
Circular Chart Paper 0 to 14 pH Range 24 Hour Rotation
All amounts shown in AUD
Note: * Other std ranges: 0-600/24, 0-400/24, 0-200/24, 30-230F/24, 0-100/7, 0-1000/24, 0-300/24, 0-300/7, 0-800/24, 0-2000/24, -50-50/7, 0-200/7, 0-2500/24, 0-1200/24, 60-180F/24, 0-14PH/24, -50-50/24. Note: recorder may be supplied with other configurations of options. For RS-485 Communication Option: add suffix “-RST” to model number and $185 to price. For 230 Vac power option: add suffix “-230V” to model number and $59 to price. For CSA approval: add suffix “-CSA” and $12 to price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
Ordering Example: (1) CT7110 2-pen circular recorder, AUD5,710.00

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Chart Paper Time Rotation and Ranges select from:
-50-50/24 for -50 to 50 24 Hour Rotation
0-100/24 for 0 to 100 Divisions and 24 Hour Rotation
0-200/24 for 0 to 200 Divisions 24 Hour Rotation
0-300/24 for 0 to 300 Divisions 24 Hour Rotation
0-400/24 for 0 to 400 Divisions 24 Hour Rotation
0-600/24 for 0 to 600 Divisions 24 Hour Rotation
0-800/24 for 0 to 800 Divisions 24 Hour Rotation
0-1000/24 for 0 to 1000 Divisions 24 Hour Rotation
0-1200/24 for 0 to 1200 Divisions 24 Hour Rotation
0-2000/24 for 0 to 2000 24 Hour Rotation
0-2500/24 for 0 to 2500 24 Hour Rotation
-50-50/7 for -50 to 50 7 Day Rotation
0-100/7 for 0 to 100 7 Day Rotation
0-200/7 for 0 to 200 7 Day Rotation
0-300/7 for 0 to 300 7 Day Rotation
0-500/7 for 0 to 500 7 Day Rotation
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.