Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Dual Temperature Chart Recorders, 6 inch (152mm), with High & Low Alarms - Discontinued

CT82 Series

 | CT82 Series

CE
  • 152 mm (6") Chart
  • Backlit LCD Alphanumeric Display
  • Advanced Microcontroller Design for Reliable Operation
  • Front Panel Programming
  • Battery Backup for Power Loss
  • Programmable Alarm Delay
  • Battery Backup to Continue Operation During Power Failure
  • High and Low Alarms for Each Channel
  • Field Replaceable Remote Sensors
  • All Settings Retained During Power Off and Power Loss-No Need to Restore Settings from Power Failure
  • Chart Number Displayed When Time and Temperature Ranges Are Selected
  • Front Panel Selectable Single or Continuous Chart Rotation
  • Low Battery Warning
  • Fold Away Carrying Handle
  • Snap-on Extra Support Legs

Description

The CT82 series has been discontinued. Please see the CTXL series as a possible alternative or contact our Data Acquisition Engineering department.

The CT82 is a precision two-temperature recorder with a digital display. The menu-driven setup is user friendly. Alarms can be high and low for each channel, with audible signal and relay contacts. Power is supplied via a 120 Vac 50/60 Hz adaptor. External power can also be supplied from any 12 Vdc source such as automotive or marine.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theCT82
CT82
Consult Sales  
Availability: 
 
 
Dual temperature recorder
  
CT82-230
Consult Sales  
Availability: 
 
 
Dual temperature recorder 230 Vac
Accessories
Click to expand/minimize a list of what others bought with theCRT-110V-ADAPTOR
CRT-110V-ADAPTOR
Consult Sales  
Availability: 
 
 
110V AC ADAPT.CT82,CT87,CTH89
  
CRT-220V
Consult Sales  
Availability: 
 
 
220V POWER ADAPTOR
  
CT82-RP
Consult Sales  
Availability: 
 
 
Replacement sensor (1 each)
Click to expand/minimize a list of what others bought with theCTH89-PEN-RED
CTH89-PEN-RED
AUD40.29
Availability: 1 week
 
Replacement red pen (channel 1)(shelf life one year)
Click to expand/minimize a list of what others bought with theCTH89-PEN-BLUE
CTH89-PEN-BLUE
AUD40.29
Availability: 1 week
 
Replacement blue pen (channel 2)(shelf life one year)
Chart Paper 24 Hour
  
CT82C-CRTT2-1
AUD68.00
Availability: 9 weeks
 
Range 1: -20 to 120F, Range 2: -20 to 50F
  
CT82C-CRTT2-4
AUD68.00
Availability: 9 weeks
 
Range 1: -20 to 50F, Range 2: -40 to 110F
  
CT82C-CRTT2-7
AUD68.00
Availability: 1 week
 
Range 1: 40 to 110F, Range 2: -20 to 120F
  
CT82C-CRTT2-10
AUD68.00
Availability: 9 weeks
 
Range 1: -30 to 50C, Range 2: 5 to 45C
  
CT82C-CRTT2-13
Consult Sales  
Availability: 
 
 
Range 1: -5 to 45C, Range 2: -30 to 10C
  
CT82C-CRTT2-16
AUD68.00
Availability: 9 weeks
 
Range 1: -30to 10C, Range 2: -30 to 50C
Chart Paper 12 Hour
  
CT82C-CRTT2-2
Consult Sales  
Availability: 
 
 
Range 1: -20 to 120F, Range 2: -20 to 50F
  
CT82C-CRTT2-5
Consult Sales  
Availability: 
 
 
Range 1: -20 to 50F, Range 2: -40 to 110F
  
CT82C-CRTT2-8
AUD65.00
Availability: 1 week
 
Range 1: 40 to 110F, Range 2: -20 to 120F
  
CT82C-CRTT2-11
AUD68.00
Availability: 9 weeks
 
Range 1: -30 to 50C, Range 2: 5 to 45C
  
CT82C-CRTT2-14
Consult Sales  
Availability: 
 
 
Range 1: -5 to 45C, Range 2: -30 to 10C
  
CT82C-CRTT2-17
Consult Sales  
Availability: 
 
 
Range 1: -30to 10C, Range 2: -30 to 50C
Chart Paper 7 Day
Click to expand/minimize a list of what others bought with theCT82C-CRTT2-3
CT82C-CRTT2-3
AUD68.00
Availability: 1 week
 
Range 1: -20 to 120F, Range 2: -20 to 50F
  
CT82C-CRTT2-6
AUD68.00
Availability: 1 week
 
Range 1: -20 to 50F, Range 2: -40 to 110F
  
CT82C-CRTT2-9
AUD68.00
Availability: 1 week
 
Range 1: 40 to 110F, Range 2: -20 to 120F
Click to expand/minimize a list of what others bought with theCT82C-CRTT2-12
CT82C-CRTT2-12
AUD68.00
Availability: 9 weeks
 
Range 1: -30 to 50C, Range 2: 5 to 45C
  
CT82C-CRTT2-15
AUD68.00
Availability: 1 week
 
Range 1: -5 to 45C, Range 2: -30 to 10C
Click to expand/minimize a list of what others bought with theCT82C-CRTT2-18
CT82C-CRTT2-18
AUD68.00
Availability: 1 week
 
Range 1: -30to 10C, Range 2: -30 to 50C
All amounts shown in AUD
Note: Recorder comes complete with paper, one pen per channel, batteries and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.