Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Circular Chart Recorders, Voltage, Current and Event - Discontinued

CT87V and CT87E Series

 | CT87V and CT87E Series

CE
  • 152 mm (6") Chart With 0.5" LED Display
  • Volt, Light and Sound Sensors Included
  • 4 Voltage/Current or 3 Event Modes
  • 4 Recording Speeds
  • All Front Panel Selectable
  • Single or Continuous Chart Rotation
  • Free Standing or Wall Mount

Description

The CT87V and CT87E series has been discontinued. Please see the CTXL series as a possible alternative or contact our Data Acquisition Engineering department.

The CT87V is a precision instrument used to monitor and record voltage or current on a 152 mm (6") circular paper chart. A 3-digit LED displays the voltage or current value (i.e. no engineering units). CT87V ranges include: 0 to 5.00 V, 0 to 100 mV , 0 to 20.0 mA, or 4 to 20.0 mA.

The CT87E is a highly versatile instrument, accurately records voltage, light or sound events. LED display can read length of event, time between events or total number of events. Battery backup assures normal operation during power interruptions. The unit can also be run from any 12 Vdc source (auto or marine).
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theCT87V
CT87V
Consult Sales  
Availability: 
 
 
6 inch circular voltage/current recorder
  
CT87V-230
Consult Sales  
Availability: 
 
 
6 inch circular voltage/current recorder, 230V
Click to expand/minimize a list of what others bought with theCT87E
CT87E
Consult Sales  
Availability: 
 
 
6 inch circular event recorder
  
CT87E-230
Consult Sales  
Availability: 
 
 
6 inch circular event recorder, 230V
Click to expand/minimize a list of what others bought with theCRT-110V-ADAPTOR
CRT-110V-ADAPTOR
Consult Sales  
Availability: 
 
 
110V AC ADAPT.CT82,CT87,CTH89
  
CRT-220V
Consult Sales  
Availability: 
 
 
220V POWER ADAPTOR
Click to expand/minimize a list of what others bought with theCT87-PEN-BLACK
CT87-PEN-BLACK
AUD30.21
Availability: 1 week
 
Replacement pen
  
CT87V-C-6H
Consult Sales  
Availability: 
 
 
6-hour charts (60 pcs) for CT87V
Click to expand/minimize a list of what others bought with theCT87V-C-24H
CT87V-C-24H
AUD65.00
Availability: 1 week
 
24-hour charts (60 pcs) for CT87V
Click to expand/minimize a list of what others bought with theCT87V-C-7D
CT87V-C-7D
AUD69.00
Availability: 9 weeks
 
7 day, charts (60 pcs) for CT87V
  
CT87V-C-31D
AUD73.00
Availability: 9 weeks
 
31 day, charts (60 pcs) for CT87V
  
CT87C-6H
AUD65.47
Availability: 1 week
 
6-hour charts (60 pcs) for CT87E
Click to expand/minimize a list of what others bought with theCT87C-24H
CT87C-24H
AUD62.00
Availability: 1 week
 
24-hour charts (60 pcs)) for CT87E
Click to expand/minimize a list of what others bought with theCT87C-7D
CT87C-7D
AUD65.00
Availability: 1 week
 
7-day charts (60 pcs)) for CT87E
Click to expand/minimize a list of what others bought with theCT87C-31D
CT87C-31D
AUD65.00
Availability: 1 week
 
31-day charts (60 pcs)) for CT87E
All amounts shown in AUD
Note: Each unit supplied with 8 AA alkaline batteries, ac adaptor, 2 pens, 60 assorted charts, and operator’s manual. CT87E also includes 3 sensors (volt, light, and sound).
We noticed you are from the US. Visit your local site for regional offers and live support.