Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Circular Temperature Chart Recorders with or w/out Display, Built in Sensor  - Discontinued

CT88 Series

Circular Temperature Chart Recorders | CT88 Series

Circular Temperature Chart Recorders

CE
  • 152 mm (6") Chart
  • Built-In Bi-Metal Temperature Sensor
  • On/Off Switch
  • Portable, Wall Mount, or Free-Standing
  • Durable Polycarbonate Case
  • Blinking “ON” Light and Low Battery Indicator
  • Large LCD Display (CT88D)
  • 9-Volt Battery Operation
  • AC Power Adaptor Furnished for 115 Vac 50/60 Hz Operation w/Battery Back-up (208/240V) 50/60 Hz

    Applications:
  • Food Storage
  • Refrigeration Maintenance
  • Indoor Environment, Energy Management
  • HVAC
  • General Laboratory Monitoring
  • Computer Room Monitoring

Description

The CT88 series has been discontinued. Please see the CT87 Series as a possible alternative or contact our sales department.

SPECIFICATIONS
Accuracy: ±2% FS
Chart Size: 152 mm (6") diameter
Dimensions: 23.5 H x 18.4 W x 7.0 cm D (9¼ x 7¼ x 2¾")
Shipping Weight: 2.25 kg (5 lb)
Power: 115 Vac power adaptor or two 9V alkaline batteries (included)
Battery Only Operation: 1 year
Sensor Type: Bi-metal
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theCT88D--30-50C/7D
CT88D--30-50C/7D
Consult Sales  
Availability: 
 
 
6" circular chart recorder with display, 7 days chart, -30 to 50°C range
Click to expand/minimize a list of what others bought with theCT88D-45-90F/7D
CT88D-45-90F/7D
Consult Sales  
Availability: 
 
 
6" circular chart recorder with display, 7 days chart, 45 to 90°F range
Click to expand/minimize a list of what others bought with theCT88D--20-120F/7D
CT88D--20-120F/7D
Consult Sales  
Availability: 
 
 
6" circular chart recorder with display,7 days chart, -20 to 120°F range
  
CT88N-0-45C/7D
Consult Sales  
Availability: 
 
 
6" circular chart recorder without display, 7 days chart, 0 to 45°C range
  
CT88N-0-100F/24H
Consult Sales  
Availability: 
 
 
6" circular chart recorder without display, 24 hours chart, 0 to 100°F range
  
CT88N--30-50C/7D
Consult Sales  
Availability: 
 
 
6" circular chart recorder without display, 7 days chart, -30 to 50°C range
Click to expand/minimize a list of what others bought with theCT88CH-45-90F/7D
CT88CH-45-90F/7D
AUD65.00
Availability: 9 weeks
 
Replacement charts (box of 60) for 7 days chart, 45 to 90°F range
Click to expand/minimize a list of what others bought with theCT88CH--30-50C/24H
CT88CH--30-50C/24H
AUD65.00
Availability: 9 weeks
 
Replacement charts (box of 60) for 24 hours chart, -30 to 50°C range
Click to expand/minimize a list of what others bought with theCT88CH--20-120F/7D
CT88CH--20-120F/7D
AUD65.00
Availability: 1 week
 
Replacement charts (box of 60) for 7 days chart, -20 to 120°F range
Click to expand/minimize a list of what others bought with theCTH89-PEN-RED
CTH89-PEN-RED
AUD40.29
Availability: 1 week
 
Replacement pen (red)
  
MN1604
Consult Sales  
Availability: 
 
 
9 V battery
All amounts shown in AUD
Note: Recorders come complete with package of charts, pens, batteries and operator’s manual.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Circular Chart Temperature Recorders and Replacement Charts select from:
CT88D- for 6 inch chart recorder w/digital display
CT88N- for 6 inch chart recorder w/o digital display
CT88CH- for Replacement charts (box of 60)

(2) Temperature Range Code select from:
-20-120F/7D for -20 to 120°F
0-100F/7D for 0 to 100°F
45-90F/7D for 45 to 90°F
-30-50C/7D for -30 to 50°C
0-45C/7D for 0 to 45°C
-20-120F/24H for -20 to 120°F
0-100F/24H for 0 to 100°F
45-90F/24H for 45 to 90°F
-30-50C/24H for -30 to 50°C
0-45C/24H for 0 to 45°C
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.