Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Cryogenic Temperature Silicon Diode Sensors - Discontinued

CY7 Series

Cryogenic Temperature Silicon Diode Sensors | CY7 Series

Cryogenic Temperature Silicon Diode Sensors

  • Uniform Sensing Elements exhibit precise, repeatable, montonic temperature response over a wide range
  • Elements are mounted into rugged, hermetically sealed packages that are specifically designed for proper behavior in a cryogenic environment
Superconductivity and Cryogenics Temperature Measurement - View related products

Description

The CY7 series has been upgraded. Models will only be available until stock is depleted. Please see the CY670 as the alternative or contact our Temperature Engineering department.

The CY7 Series Sensors from Omega represent the first truly new cryogenic sensor technology introduced in the last decade. The sensors incorporate uniform sensing elements that exhibit precise, repeatable, monotonic temperature response over a wide range. The elements are mounted into rugged, hermetically sealed packages that have been specifically designed for proper behavior in a cryogenic environment.The result is a family of sensors with temperature responses so predictable, tightly grouped, and stable that the sensors can be routinely interchanged with one another.

A New Proprietary Silicon Diode Chip
The key to the sensor’s temperature response lies with the basic sensing element itself. The small silicon chip in each sensor has a temperature characteristic that is so stable, so predictable, and conforms so well from chip to chip, that the CY7’s sensors are the first mass produced, interchangeable cryogenic sensors.
A Sensor Package Designed for Cryogenics
Sensors for higher temperatures fall far short for cryogenic use. The complex thermal link between the sensing element and its entire environment must be taken into account, as does the effect of any measurement induced self-heating of the sensor itself, to achieve accurate results. In addition, the package must also withstand repeated cycling to low temperatures without mechanical failure.
Clean room assembly keeps out contaminants.
All CY7 sensors are meticulously assembled in semiconductor grade clean rooms on state-of-the-art bonding equipment. Special effort is made to keep them free of epoxies, polyimides, fluxes, chlorine, and other contaminants which have a detrimental effect on sensor performance.

Choose the sensor style that best fits your application and level of interchangeability you want.

It’s easy to pick the CY7 sensor you should use. Omega starts with the same basic sensor style and offers it unmounted or in a variety of mounting adapters that will simplify installation in your system. Choose from a simple cylinder that slides into a mounting hole, metric or SAE threaded stud mounts, or bolt-on flat mounts. Probes, thermowells and other mounts can be special ordered.

All CY7 sensors follow the temperature response curve shown in standard curve #10. Five bands of tracking accuracy (#1, 2, 3, 4, & 7) are offered to allow sensor selection to be suited to both the technical and economical considerations of any application. Low temperature accuracy ranges from 0.25K for the tightest band (#1) to 1.5K for the loosest (#7).

Model CY7-SD7 Economical Sensor
For applications where temperature measurements below 10K are not required, the CY7-SD7 series offers an inexpensive alternative to the other CY7-SD series temperature sensor. The upper operating temperature is limited to 475K for the CY7-SD7. Since the package configuration of the CY7-SD7 is identical to the CY7-SD, the installation and operation of the device follow the same procedures as the CY7-SD.

The CY7-SD7 follows Standard Curve #10 (on previous page) to a tolerance of ±1.5K or 1.5% of temperature, whichever is greater. Due to possible irregularities and non-monotonic behavior below 10K, extrapolations or interpolations outside of the operating temperature range should not be attempted.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the Related Links section at the bottom of this page.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
CY7-CO1
Consult Sales  
Availability: 
 
 
Cryogenic Sensor Range: 1.4 to 475K, CO Configuration, Accuracy Level 1
CY7-CO3
Consult Sales  
Availability: 
 
 
Cryogenic Sensor Range: 1.4 to 475K, CO Configuration, Accuracy Level 3
CY7-CO4
Consult Sales  
Availability: 
 
 
Cryogenic Sensor Range: 1.4 to 475K, CO Configuration, Accuracy Level 4
CY7-CY2
Consult Sales  
Availability: 
 
 
Cryogenic Sensor Range: 1.4 to 325K, CY Configuration, Accuracy Level 2
CY7-LR3
Consult Sales  
Availability: 
 
 
Cryogenic Sensor Range: 1.4 to 325K, LR Configuration, Accuracy Level 3
CY7-LR4
Consult Sales  
Availability: 
 
 
Cryogenic Sensor Range: 1.4 to 325K, LR Configuration, Accuracy Level 4
ACCESSORIES
CYIF
AUD595.00
Availability: 5 weeks
 
5 pieces of Indium foil, high thermal conductivity, highly malleable, used as a mechanical alternative to CYAG grease to mount a sensor. 0.005 thick x 2 x 2" square
All amounts shown in AUD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Probe Configuration Type select from:
SD for 1.4 to 475 K temperature range
ET for 1.4 to 325 K temperature range
BO for 1.4 to 325 K temperature range
CU for 1.4 to 325 K temperature range
LR for 1.4 to 325 K temperature range
MT for 1.4 to 325 K temperature range
CO for 1.4 to 475 K temperature range
CY for 1.4 to 325 K temperature range

(2) Accuracy Range select from:
1 for 1
2 for 2
3 for 3
4 for 4
7 for 7
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.