Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

OMEGABUS® Digital Transmitters

D1000 and D2000

OMEGABUS® Digital Transmitters | D1000 and D2000

OMEGABUS® Digital Transmitters

AUD570.00 D1101

CE
  • Complete Sensor To RS-232C or RS-485 Interface
  • Input Modules for Thermocouples, RTDs, Voltages, Currents, Pulse and Frequency, and Bridge Inputs
  • Isolated Inputs
  • RS-485 Format Permits Remote Communications Up to Four Thousand Feet
  • D2000 Series Provide Linearization of Non-Standard Sensors
  • Connect Up To 32 Modules On One Cable, Up to 124 Using a Repeater
  • Alarm Outputs Standard
  • Continuous Self Calibration, No Adjustment Requirements
USB, RS232, RS485 and Ethernet Data Acquisition Systems - View related products

Description

The D1000 and D2000 Series digital transmitters are a complete family of easy to use interface modules for personal computers and other processor based equipment with standard serial I/O ports. The modules convert analog input signals to engineering units and transmit, in ASCII format, to any host computer with a standard RS-232C or RS-485 port. This modular design enables anyone familiar with a personal computer to construct a flexible and cost effective data acquisition system. These modules can measure temperature, pressure, flow, voltages, currents and various types of digital signals.
The D1000 series provide direct interface to a wide variety of sensors and perform all signal conditioning, scaling, linearization and conversion to engineering units.

Each module also provides digital I/O lines for controlling devices through solid state relays or TTL signals. These digital I/O lines along with integral limit setting capability provide alarm and control outputs. With the exception of the D1400 RTD and D1500 bridge modules, every D1000 module contains an on-board event counter. The event counter will count up to ten million transitions on the digital input line. All user selectable options (address, baud rate, alarms, etc.) are done through the communications port and stored in nonvolatile memory thereby eliminating switches or external adjustments of any kind.

The D2000 series of user programmable data acquisition and control modules allow direct interface of non-linear analog sensors to computers with serial I/O ports. Use of these modules enables downloading up to 23 breakpoints through the communications port. With these breakpoints the user can program a module to virtually any transfer function.

Ranges for D1000 Modules

Digital Inputs/Outputs
RS-232
Output
RS485
Output
Description
D1701 D1702 7 Digital in
8 digital out
D1711 D1712 15 Digital
in/out
  
Frequency, Time and Event Inputs
RS-232
Output
RS485
Output
Description
D1601 D1602 Frequency input
D1611 D1612 Timer input
D1621 D1622 Event counter

Thermocouple Inputs
RS-232
Output
RS485
Output
Input
D1311 D1312 J thermocouple
D1321 D1322 K thermocouple
D1331 D1332 T thermocouple
D1341 D1342 E thermocouple
D1321 D1322 K thermocouple
D1351 D1352 R thermocouple
D1361 D1362 S thermocouple
D1371 D1372 B thermocouple
D1381 D1382 C thermocouple
  
RTD Inputs
RS-232
Output
RS485
Output
Input Curve
D1411 D1412 0.00385
D1421 D1422 0.00392

Thermistor Inputs
RS-232
Output
RS485
Output
Description
D1451 D1452 2252 ohm
thermistor


Current Inputs
RS-232
Output
RS485
Output
Input
D1211 D1221 10 mA
D1221 D1222 1 mA
D1231 D1232 100 mA
D1241 D1242 1 A
D1251 D1252 4 to 20 mA
  
Voltage Inputs
RS-232
Output
RS485
Output
Input
D1101 D1102 10 mV
D1111 D1112 100 mV
D1121 D1122 1 V
D1131 D1132 5 V
D1141 D1142 10 V
D1151 D1152 100 V


Bridge Inputs
RS-232
Output
RS485
Output
Description
D1511 D1512 30 mV input, 5V excitation
D1521 D1522 30 mV input, 10V excitation
D1531 D1532 100 mV input, 5V excitation
D1541 D1542 100 mV input, 10V excitation
D1561 D1562 1 to 6V input, 10V excitation


Ranges for D2000 Modules

Bridge Inputs
RS-232
Output
RS485
Output
Description
D2511 D2512 30mV input, 5V excitation
D2521 D2522 30mV input, 10V excitation
D2531 D2532 100mV input, 5V excitation
D2541 D2542 100mV input, 10V excitation
  
Frequency, Time and Event Inputs
RS-232
Output
RS485
Output
Description
D2601 D2602 Frequency input
D2611 D2612 Timer input
D1621 D1622 Event counter


Current Inputs
RS-232
Output
RS485
Output
Input
D2211 D2221 10 mA
D2221 D2222 1 mA
D2231 D2232 100 mA
D2241 D2242 1 A
D2251 D2252 4 to 20 mA
  
Voltage Inputs
RS-232
Output
RS485
Output
Input
D2111 D2112 100 mV
D2121 D2122 1 V
D2131 D2132 5 V
D2141 D2142 10 V


Software
A utility software package is available at no additional charge for the D1000 and D2000 family of products. This software provides program examples and a simple data logging program. The software may be downloaded from this web site from the "Software" link in the "Related Links" section at the bottom of this page.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Example of the most popular part numbers are shown below. Use the Part Number Builder beneath this table to select your exact configuration
  
D1111
AUD570.00
Availability: 1 week
 
Digital transmitter,100mV, RS-232 output
  
D1112
AUD570.00
Availability: 9 weeks
 
Digital transmitter,100mV, RS-485 output
Click to expand/minimize a list of what others bought with theD1131
D1131
AUD566.53
Availability: 1 week
 
Digital transmitter, 5 Volts, RS-232 output
Click to expand/minimize a list of what others bought with theD1132
D1132
AUD570.00
Availability: 1 week
 
Digital transmitter, 5 Volts, RS-485 output
  
D1141
AUD570.00
Availability: 9 weeks
 
Digital transmitter, 10 Volts, RS-232 output
  
D1142
AUD570.00
Availability: 1 week
 
Digital transmitter, 10 Volts, RS-485 output
  
D1151
AUD570.00
Availability: 1 week
 
Digital transmitter, 100 Volts, RS-232 output
  
D1152
AUD570.00
Availability: 9 weeks
 
Digital transmitter, 100 Volts, RS-485 output
  
D1251
AUD570.00
Availability: 1 week
 
Digital transmitter, 4-20mA, RS-232 output
  
D1252
AUD566.53
Availability: 5 weeks
 
Digital transmitter, 4-20mA, RS-485 output
Click to expand/minimize a list of what others bought with theD1311
D1311
AUD749.65
Availability: 1 week
 
Digital transmitter, type J thermocouple input, RS-232 output
  
D1312
AUD749.65
Availability: 1 week
 
Digital transmitter, type J thermocouple input, RS-485 output
  
D1321
AUD790.00
Availability: 1 week
 
Digital transmitter, type K thermocouple input, RS-232 output
  
D1322
AUD750.00
Availability: 9 weeks
 
Digital transmitter, type K thermocouple input, RS-485 output
Click to expand/minimize a list of what others bought with theD1411
D1411
AUD749.65
Availability: 4 weeks
 
Digital transmitter, 100 Ohm Pt RTD input (0.00385), RS-232 output
Click to expand/minimize a list of what others bought with theD1412
D1412
AUD749.65
Availability: 1 week
 
Digital transmitter, 100 Ohm Pt RTD input (0.00385), RS-485 output
  
D1451
AUD535.00
Availability: 4 weeks
 
Digital transmitter, 2252 ohm thermistor, RS-232 output
  
D1452
AUD570.00
Availability: 9 weeks
 
Digital transmitter, 2252 ohm thermistor, RS-485 output
  
D1521
AUD749.65
Availability: 1 week
 
Digital transmitter, 30 mV bridge input, 10VdC excitation, RS-232 output
  
D1522
AUD750.00
Availability: 9 weeks
 
Digital transmitter, 30 mV bridge input, 10VdC excitation, RS-485 output
Click to expand/minimize a list of what others bought with theD1702
D1702
AUD629.48
Availability: 9 weeks
 
Digital transmitter, 5 digital in, 8 digital out, RS-485 output
  
D1712
AUD595.84
Availability: 1 week
 
Digital transmitter, 15 digital in/out, RS-485 output
  
D1711
AUD630.00
Availability: 1 week
 
Digital transmitter, 15 digital in/out, RS-232 output
Accessories
Click to expand/minimize a list of what others bought with thePSU-93
PSU-93
AUD126.27
Availability: 1 week
 
Unregulated Power Supplies, 16 to 23 Vdc, 300 mA max . Click here for details.
  
A1000
AUD565.00
Availability: 1 week
 
RS232 to RS485 converter. Also provides 24V at 1amp to power the modules. Click here for details.
Click to expand/minimize a list of what others bought with theD1000-C9
D1000-C9
AUD58.94
Availability: 6 weeks
 
Cable for connecting D1000 to serial port. 6ft cable with DB9 connector on one end and strip leads on the other end
All amounts shown in AUD
Note: Each unit is supplied with a CD ROM that includes a complete operator’s manual and Windows setup software. D1000 Series digital transmitters are also available with Modbus RTU protocol. To order transmitters Modbus RTU protocol, add suffix “M” at the end of the model number, no additional charge

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Model D1000 or D2000(programmable for non-linear functions) select from:
1 for D1000
2 for D2000

(2) Input Type(see range tables above) select from:
1 for voltage
2 for current
3 for thermocouple
4 for RTD/thermistor
5 for bridge
6 for frequency time and event
7 for digital I/O

(3) Input Range(see range tables above) select from:
1 for range 1(module dependent)
2 for range 2(module dependent)
3 for range 3(module dependent)
4 for range 4(module dependent)
5 for range 5(module dependent)
6 for range 6(module dependent)
7 for range 7(module dependent)
8 for range 8(module dependent)

(4) Output select from:
1 for RS232
2 for RS485
Note: All combinations may not be valid, check spec sheet for valid part numbers.

Product Manuals:

Download D1000 operator's manual
Download D1700 - OMEGABUS DIGITAL TRANSMITTERS Operators Manual
Download D2000 - OMEGABUS DIGITAL TRANSMITTER Operators Manual
We noticed you are from the US. Visit your local site for regional offers and live support.