Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

OMEGABUS Computer-to-Analog OutputModules

D3000 and D4000

OMEGABUS Computer-to-Analog OutputModules | D3000 and D4000

OMEGABUS Computer-to-Analog OutputModules

AUD630.00 D3131

  • Analog Output Ranges: 0-1 V, ±1 V, 0-5 V, ±5 V, 0-10 V, ±10V, 0-20 mA, 4-20 mA
  • Programmable High/Low Output Limits
  • 500 V rms Output Isolation
  • Scaling in Engineering Units
  • 12-Bit Resolution
  • Baud Rates: 300 to 38,400
  • Output Protection: 240 Vac (Current Output), ± 30 V (Voltage Outputs)
USB, RS232, RS485 and Ethernet Data Acquisition Systems - View related products

Description

The D3000 and D4000 computer-to-analog output interfaces are designed to be mounted remotely from a host computer and communicate with standard RS-232 and RS-485 serial ports. Simple ASCII commands are used to control a 12-bit digital-to-analog converter that is scaled to provide commonly used current and voltage ranges. An on-board microprocessor provides the communications interface and many intelligent analog output functions. These modules offer an extremely flexible, easy-to-use, and cost-effective approach to data acquisition. The D3000 and D4000 are compatible with the OMEGABUS ® D1000 and D2000 and may be used in any combination. Up to 124 modules may be strung on one set of wires. All modules are supplied with screw terminal plug connectors and captive mounting hardware. The connectors allow system expansion, reconfiguration, or repair without disturbing field wiring. Their small size allows them to be mounted in virtually any location or position including explosion-proof housings and DIN rails. Utility software (D1000-SW) is available upon request at no charge on an IBM-compatible disk. The D4000 modules offer several additional features. A slew rate may be programmed, which causes the output to ramp at an adjustable rate in either an increasing or decreasing direction. The ramp can be initiated and maintained by commands from the computer or with external switch closures to the module. The D4000 module provides a readback feature which allows the computer to verify the integrity of the output. The D4000 modules also include a watchdog timer circuit that can be set such that if the computer fails to communicate with the module after a preset time period, the module will reset itself to an adjustable default value. This feature minimizes the risks of communication failure. The A1000 RS-232 to RS-485 converter and repeater can be used if an RS-485 port is not available in your PC, and it is necessary to communicate long distances away. The A1000 also provides power for the modules. RS-232 modules can be used for distances less than 50 feet.

Common Specifications, D3000 and D4000 ANALOG OUTPUT
• Single channel analog output
     Voltage: 0-1 V, ± 1 V, 0-5 V, ± 5 V, 0-10 V, ± 10 V
     Current: 0-20 mA
• Input isolation to 500 V rms
• 12-bit measurement resolution
• Accuracy (integral and differential non-linearity): 0.1% FSR (max)
• Zero drift: ±30 µV/°C (voltage output) ±1.0µA/°C (current output)
• 1000 conversions per second
• Settling time to 0.1% FS 300 µs typical (1 ms max)
• Programmable output slew rate: 0.01 V/s (mA/s) to 10,000 V/s (mA/s) (D4000 only)
• Autozero and autocalibration-no adjustment pots
• Voltage compliance: ±12 V
• Output current, short circuit current: 5 mA min, 10 mA max

ANALOG OUTPUT READBACK (D4000)
• 8-bit analog-to-digital converter

DIGITAL INPUTS
• Voltage levels: ±30 V without damage
• Switching levels: High, 3.5 V min, low, 1.0 V max
• Internal pull-up resistors for direct switch input

COMMUNICATIONS
• RS-232, RS-485
• Up to 124 modules with A1000 converter/repeater, 32 without A1000
• User selectable channel address (via software command)
• Selectable baud rates: 300, 600, 1200, 2400, 4800, 9600, 19.2K, 38.4K
• ASCII format command/response protocol
• Parity: odd, even, none
• All communications setups (address, baud rate,parity) stored in nonvolatile memory using EEPROM
• Checksum can be added to any command or response
• Communications distance up to 10,000 feet with RS-485 modules

Power Requirements: Unregulated +10 V to +30 Vdc, 0.75 W max (voltage output), 1.0 W max (current output)
Case: ABS with captive mounting hardware
Connectors: screw terminal barrier plug (supplied)
Temperature Range: Operating: -25°C to 70°C
Storage: -25°C to 85°C
Relative Humidity: 0 to 95% non-condensing

Model No.Output RangeInput
      D3000 Series Output Module - Voltage Output
D3121± 1 VRS-232C
D3122± 1 VRS-485
D3131± 5 VRS-232C
D3132± 5 VRS-485
D3141± 10 VRS-232C
D3142± 10 VRS-485
D31610 to 1 VRS-232C
D31620 to 1 VRS-485
D31710 to 5 VRS-232C
D31720 to 5 VRS-485
D31810 to 10 VRS-232C
D31820 to 10 VRS-485
      D3000 Series Output Module - Current Output
D32510 to 20 mARS-232C
D32520 to 20 mARS-485
      D4000 Series Output Module - Voltage Output
D4121± 1 VRS-232C
D4122± 1 VRS-485
D4131± 5 VRS-232C
D4132± 5 VRS-485
D4141± 10 VRS-232C
D4142± 10 VRS-485
D41610 to 1 VRS-232C
D41620 to 1 VRS-485
D41710 to 5 VRS-232C
D41720 to 5 VRS-485
D41810 to 10 VRS-232C
D41820 to 10 VRS-485
      D4000 Series Output Module - Current Output
D42510 to 20 mARS-232C
D42520 to 20 mARS-485
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
D3000 Series Output Module - Voltage Output
D3131
AUD630.00
Availability: 9 weeks
 
RS-232C input, ±5 V output
D3132
AUD600.00
Availability: 6 weeks
 
RS-485 input, ±5 V output
D3141
AUD630.00
Availability: 9 weeks
 
RS-232C input, ±10 V output
D3142
AUD630.00
Availability: 9 weeks
 
RS-485 input, ±10 V output
D3171
AUD630.00
Availability: 1 week
 
RS-232C input, 0 to 5 V output
D3172
AUD629.48
Availability: 9 weeks
 
RS-485 input, 0 to 5 V output
D3181
AUD630.00
Availability: 1 week
 
RS-232C input, 0 to 10 V output
D3182
AUD630.00
Availability: 1 week
 
RS-485 input, 0 to 10 V output
D3000 Series Output Module - Current Output
D3251
AUD630.00
Availability: 9 weeks
 
RS-232C input, 0 to 20 mA output
D3252
AUD630.00
Availability: 1 week
 
RS-485 input, 0 to 20 mA output
D4000 Series Output Module - Voltage Output
D4121
AUD805.00
Availability: 9 weeks
 
RS-232C input, ±1 V output
D4122
AUD805.00
Availability: 9 weeks
 
RS-485 input, ±1 V output
D4131
AUD805.00
Availability: 9 weeks
 
RS-232C input, ±5 V output
D4132
AUD805.00
Availability: 9 weeks
 
RS-485 input, ±5 V output
D4141
AUD805.00
Availability: 9 weeks
 
RS-232C input, ±10 V output
D4142
AUD805.00
Availability: 9 weeks
 
RS-485 input, ±10 V output
D4000 Series Output Module - Current Output
D4251
AUD805.00
Availability: 9 weeks
 
RS-232C input, 0 to 20 mA output
D4252
AUD805.00
Availability: 9 weeks
 
RS-485 input, 0 to 20 mA output
All amounts shown in AUD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Model select from:
3 for basic analog output module - 3000 series
4 for enhanced analog output module - 4000 series

(2) Output Range select from:
12 for ±1 V
13 for 5 V
14 for ±10 V
16 for 0 to 1V
17 for 0 to 5V
18 for 0 to 10V
25 for 0 to 20mA

(3) Communication Interface select from:
1 for RS-232C
2 for RS-485
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.