Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Pneumatic Angular Grippers

DCT Series 2-Jaw Angular 180° Gripper

Angular Grippers, Pneumatic | DCT Series 2-Jaw Angular 180°  Gripper

Angular Grippers, Pneumatic

AUD2,630.00 DCT-12M

  • Highly Configurable Modular Automation— Exclusive Direct Connect™ Robohand Technology Provides Multiple Mounting Options
  • Full Jaw Opening (180°) Allows Part to be Direct Fed into Gripper, Eliminating One Additional Motion
  • Compact Design for Use in Confined Spaces
  • Shielding to Repel Chips for Use in Harsh Environments
  • Precission Gripper - Repeatability ±0.05 mm (0.002") and Accuracy of ±0.07 mm (0.0028")
  • Up to 5 Million Cycles in Typical Applications and 10 Million with Maintenance
  • Temperature Rating from -35 to 80°C (-30 to 180°F)
  • System Requires 3 to 7 bar (40 to 100 psi) Dry Filtered (40 microns or better) Air Supply
  • Accessory Equipment Required— 4-Way 2-Position Pneumatic Control Valve
Motion - View related products

Description


DCT Series Pneumatic Grippers are angular grippers with a 180° jaw opening allowing complete release of a directly fed part. Gripper forces ranges from 32 N (7.5 lbs) to 112 N (25 lbs). These pneumatic grippers are compact and designed for confined spaces, but consideration must be given to allow for the additional space required for the rotating jaws. The adjustable stop accessory (BR) will help to reduce the space requirement by restricting the open position. Standard mounting is from the top, but the gripper can also be mounted from the back of the body and will operate in any direction. Each jaw has a useful rotational stroke of 90° for a full 180° opening and there is a over-stroke of approximately 1.5° before reaching the fully gripped position. Jaws have to be designed to close for a grip of 0° gripping position (parallel jaws).

Harsh Environments are no problem for this gripper due to the shielding that repels chips and other particulate from the internal drive mechanism.

Note: To limit shocks at the end of the opening or closing stroke, it is highly recommended to design jaws with minimal inertia (as light and short as possible). Flow control valves make it possible to reduce the rotation speed and are highly recommended.

Pneumatic linear motion automation components are double acting air cylinders that require a dry air supply with filtering to 40 microns or better. For best control of pneumatic components, flow control valves (regulating out) should be installed to regulate the speed of the device. Position sensors can easily be added to motion components to detect the end of travel positions of the slides, they are the standard method of communication with the PLC and are available in inductive or magneto resistive sensing styles and come in both PNP or NPN sourcing signals.

PNEUMATIC SPECIFICATIONS IMPERIAL METRIC
Pressure Operating Range: 3 to 7 bar(40 to 100 psi)
Cylinder Type: Double acting
Dynamic Seals: Internally lubricated Buna-N
Valve Required to Operate: 4-way, 2-position
AIR QUALITY REQUIREMENTS
Air Filtration: 40 Micron or better
Air Lubrication: Not necessary*
Air Humidity: Low moisture content (dry)
TEMPERATURE OPERATING RANGE
Buna-N Seals (Standard): -35 to 80°C(-30 to 180°F)
FKM Seals (Optional): -30 to 150°C(-20 to 300°F)
MAINTENANCE SPECIFICATIONS
Expected Life Normal Application: 5 million cycles w/preventative maintenance 10+ million cycles*
Field Repairable: Yes
Seal Repair Kits Available: Yes
* Addition of lubrication will greatly increase service life.

SPECIFICATIONS DCT-12M
Total Rated Grip Force, F @ 7 bar (100 psi) L = 25 mm (1") @ 0°: 32 N (7.2 lb)
Stroke: 90° of stroke for each finger
Weight: 0.09 Kg (0.20 lb)
Pressure Range: 3 to 7 bar (40 to 100 psi)
Cylinder Bore Ø: 12 mm (0.472")
Displacement: 1.92 cm3 (0.117 in3)
TEMPERATURE RANGE
    Standard Seals: -35 to 80°C (-30 to 180°F)
    FKM Seals: -30 to 150°C (-20 to 300°F)
Actuation: 0.06 sec
Accuracy: ±0.07 mm (±0.0028")
Repeatability: ±0.05 mm (±0.002")
Valve Required to Actuate: 4-way, 2-position

SPECIFICATIONS DCT-16M
Total Rated Grip Force, F @ 7 bar (100 psi) L = 25 mm (1") @ 0°: 70 N (16 lb)
Stroke: 90° of stroke for each finger
Weight: 0.16 Kg (0.35 lb)
Pressure Range: 3 to 7 bar (40 to 100 psi)
Cylinder Bore Ø: 16 mm (0.630")
Displacement: 4.12 cm3 (0.251 in3)
TEMPERATURE RANGE
    Standard Seals: -35 to 80°C (-30 to 180°F)
    FKM Seals: -30 to 150°C (-20 to 300°F)
Actuation: 0.13 sec
Accuracy: ±0.07 mm (±0.0028")
Repeatability: ±0.05 mm (±0.002")
Valve Required to Actuate: 4-way, 2-position

SPECIFICATIONS DCT-20M
TOTAL RATED GRIP FORCE, F @ 7 bar (100 psi) L = 25 mm (1") @ 0°: 112 N (25 lb)
Stroke: 90° of stroke for each finger
Weight: 0.28 Kg (0.62 lb)
Pressure Range: 3 to 7 bar (40 to 100 psi)
Cylinder Bore Ø: 20 mm (0.787")
Displacement: 7.92 cm3 (0.483 in3)
TEMPERATURE RANGE
    Standard Seals: -35 to 80°C (-30 to 180°F)
    FKM Seals: -30 to 150°C (-20 to 300°F)
Actuation: 0.16 sec
Accuracy: ±0.08 mm (±0.003")
Repeatability: ±0.05 mm (±0.002")
Valve Required to Actuate: 4-way, 2-position
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
DCT-12M
AUD2,630.00
Availability: 13 weeks
 
180° Series Angular Pneumatic Gripper with 18 mm (0.71') jaw opening
  
DCT-16M
AUD1,565.00
Availability: 13 weeks
 
180° Series Angular Pneumatic Gripper with 20 mm (0.79') jaw opening
  
DCT-20M
AUD2,465.00
Availability: 13 weeks
 
180° Series Angular Pneumatic Gripper with 22 mm (0.87') jaw opening
Accessories
  
OISP-014
AUD410.00
Availability: 1 week
 
4mm PNP inductive sensor with quick disconnect, 1 or 2 required
  
OISN-014
AUD389.13
Availability: 1 week
 
4mm NPN inductive sensor with quick disconnect, 1 or 2 required
Click to expand/minimize a list of what others bought with theOHSP-017
OHSP-017
AUD400.58
Availability: 1 week
 
PNP magneto resistive sensor long barrel with quick disconnect, 1 or 2 required
Click to expand/minimize a list of what others bought with theOHSN-017
OHSN-017
AUD268.96
Availability: 1 week
 
NPN magneto resistive sensor long barrel with quick disconnect, 1 or 2 required
  
OHSP-011
AUD372.00
Availability: 1 week
 
PNP magneto resistive sensor short 90° barrel with quick disconnect, 1 or 2 required
  
OHSN-011
AUD269.00
Availability: 13 weeks
 
NPN magneto resistive sensor short 90° barrel with quick disconnect, 1 or 2 required
Click to expand/minimize a list of what others bought with theCABL-010
CABL-010
AUD91.91
Availability: 1 week
 
Quick disconnect cable 2 m (6') in length, 1 per sensor required
  
CABL-013
AUD159.89
Availability: 13 weeks
 
Quick disconnect cable 5 m (16') in length, 1 per sensor required
  
BR-CT-12
Consult Sales  
Availability: 
 
 
Adjustment stop kit (1 stop and 1 shielded plate) for DCT-12M, 1 required
  
BR-CT-16
AUD126.00
Availability: 13 weeks
 
Adjustment stop kit (1 stop and 1 shielded plate) for DCT-16M, 1 required
  
BR-CT-20
AUD141.00
Availability: 13 weeks
 
Adjustment stop kit (1 stop and 1 shielded plate) for DCT-20M, 1 required
  
SD-CT-16
AUD176.00
Availability: 1 week
 
Inductive sensor mounting kit for DCT-16M, 1 or 2 required
  
SD-CT-20
AUD176.00
Availability: 13 weeks
 
Inductive sensor mounting kit for DCT-20M, 1 or 2 required
All amounts shown in AUD
Note: Sensor and cable sold separately. Inductive sensor not available on DCT-12M.
Ordering Example: (1) DCT-12M 180° Series Pneumatic Angular Gripper with 18mm (0.71'') jaw opening and gripper force of 32 N(7.2 lbs)., AUD2,630.00
We noticed you are from the US. Visit your local site for regional offers and live support.