Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Microprocessor-Based Digital Force Gage  - Discontinued

DFG51

Microprocessor-Based Digital Force Gage, Ranges from 0.25 to 200 LB | DFG51

  • Standard RS-232, Analog, and Open Collector Outputs
  • Peak Memory for Tensile and Compressive Loads
  • Pushbutton Selectable Engineering Units for lb, kg, or Newtons
  • Programmable Analog and Digital Filtering
  • External Trigger Mode for Slave Operation
  • N.I.S.T. Calibration Certificate Supplied

Description

The DFG51 is being discontinued and will not be available after stock sells out. Please see the DFG55 SERIES as possible substitutes or contact our Pressure department.

The OMEGA ® DFG51 microprocessor-based digital force gage is small, rugged and lightweight, which makes it an ideal instrument for portable handheld force measurement. The DFG51 has many features which allow it to be used in a variety of applications, ranging from simple push-pull force measurement to being part of a sophisticated system for process control or automated testing.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DFG51-.5
Consult Sales  
Availability: 
 
 
Digital force gage, 0.5 lb range
DFG51-100
Consult Sales  
Availability: 
 
 
Digital force gage, 100 lb range
All amounts shown in AUD
Note: All DFG51 Series come in a cushioned carrying case complete with chisel point, V-groove cone, flat head, hook and extension rod attachments, ac adaptor, certificate of calibration and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.