Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

DC Voltmeter, Ammeter Indicator/ Controller
1/8 DIN - Discontinued

DP2000-AB Series

DC Voltmeter, Ammeter Indicator/
Controller, 1/8 DIN | DP2000-AB Series

DC Voltmeter, Ammeter Indicator/ Controller, 1/8 DIN

  • ±1999 or ±9999 Count Display Span
  • ±200 mV to ±200V or ±100 mV to ±100V Ranges
  • ±20 µA to ±2 A or ±10 µA to ±1 A Ranges
  • 1 or 0.1 mV/Count Analog Output
  • Front-Panel Accessible Adjustments
  • LED or LCD Display
  • Automatic Polarity
  • Display Hold and Test
  • Screw-Terminal Barrier Strip

Description

Starting from Apr 1st 2018, DP2000/9000 Series have been discontinued. As a possible substitute, please check out the DPPT Panel Meter or DP20 Series for details.

The DP2000/9000A and DP2000/9000B are a high-quality ±1999 or ±9999 count DC voltmeter and ammeter, respectively. The base meters are digital indicators for use in electrically-noisy industrial environments. With the addition of analog and control outputs, these meters can provide two-wire currentloop signals to a central control room and provide local alarm or control. A 1/8 DIN case with screw terminals for signal and power is standard. A wide range of options are available.

Power and Display Options
Six types of power supplies are available: 120 Vac, 240 Vac, 24 Vac, 5 Vdc, isolated 9 to 32 Vdc and isolated 26 to 56 Vdc. An LED display is standard, an LCD display is optional and is recommended for viewing in bright ambient light. A NEMA 4 (IP65) splash-proof lens cover is available.

Signal input and power connections are made via a rear barrier terminal strip. The motherboard rear edge connector provides access to hold and test, polarity, clock, and the standard analog output and optional analog outputs. Decimal point positions can be selected by jumpers.

Analog Output Options
A 1 mV/count (±2V full-scale) or 0.1 mV/count (±1V fullscale) analog output is standard and is ideal for driving a strip-chart recorder. An additional analog output can be provided by an optional vertical plug-in board. Available output signals are 0 to 5 Vdc, 0 to 10 Vdc, 0 to 1 mA (source or sink) and 4 to 20 mA (source or sink). The top and bottom of each output range can be scaled to fit a user-selected display span.

Control Output Options
Additional outputs can be provided by a horizontal upper board. Available options include single-setpoint control with one 10 A relay, dual-setpoint control with two 10 A relays, 4 to 20 mA proportional control (source or sink), time-proportional 2 A solid-state relay control, and isolated, parallel BCD output.

SPECIFICATIONS
Input Configuration
Configuration: Bipolar, single-ended
Polarity: Automatic
Span Adjustment: ±4%
Conversion
Technique: Auto-zero, dual slope, average value
Signal Integration Period: 100 ms, nominal
Reading Rate: 2.5/s, nominal
Display
LED: Red, 14.2 mm (0.56"), 7-segment
LCD: 12.7 mm (0.50"), 7-segment
Power
AC Voltages: 120, 240 or 24 Vac 10%/-15%
AC Frequency: 49 to 440 Hz
DC Voltages: 9 to 32 Vdc, isolated to 300 Vp; 26 to 56 Vdc, isolated to 300 Vp; 5 Vdc ±5%, non-isolated
Power Consumption: 8 W maximum
Common Mode
Voltage: 1500 Vp test (354 Vp per IEC spacing)
Rejection (DC to 60 Hz): 120 dB
NMR 50/60 Hz: 75 dB (DP2), 130 dB (DP9)
Environmental
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Relative Humidity: 95% at 40°C (non-condensing)
Mechanical
Bezel: 96 W x 48 H x 8 mm D (3.78 x 1.89 x 0.31")
Depth Behind Bezel: 139.8 mm (5.50")
Panel Cutout: 92 W x 45 mm H (3.62 x 1.77")
Weight: 17 oz (480 g)
Case Material: 94V-0 UL-rated polycarbonate
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DP2000-A3
Consult Sales  
Availability: 
 
 
DC voltmeter, 3-1/2 digit display, red LED display, 120 Vac power, 1 mV per count analog output, dc voltage input with 19.99 V input range (no control output)
DP2001-A3
Consult Sales  
Availability: 
 
 
DC voltmeter, 3-1/2 digit display, red LED display, 120 Vac power, 1 mV per count analog output, dc voltage input with 19.99 V input range, dual setpoint 10A relay
DP2120-A4
Consult Sales  
Availability: 
 
 
DC voltmeter, 3-1/2 digit display, LCD display, 120 Vac power, 0 to 10 Vdc analog output, dc current input with 199.9 V input range (no control output)
DP9000-A2
Consult Sales  
Availability: 
 
 
DC voltmeter, 4 digit display, red LED display, 120 Vac power, 0.1 mV per count analog output, dc voltage input with 999.9 mV input range (no control output)
DP2000-B4
Consult Sales  
Availability: 
 
 
DC ammeter, 3-1/2 digit display, red LED display, 120 Vac power, 1 mV per count analog output, dc voltage input with 19.99 mA input range (no control output)
DP2020-B6
Consult Sales  
Availability: 
 
 
DC ammeter, 3-1/2 digit display, red LED display, 120 Vac power, 0 to 10 Vdc analog output, dc voltage input with 1.999 A input range (no control output)
All amounts shown in AUD
Note: Comes complete with operator’s manual.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Display Resolution and Case Style select from:
2 for ±1999 counts (3 1/2 digits)
9 for ±9999 counts (4 digits)

(2) Display & Power Options select from:
0 for LED 120 Vac (49/440 Hz) (BQ20 or BQ90)
1 for LCD 120 Vac (49/440 Hz) (BQ21)
2 for LED 240 Vac (49/440 Hz) (BQ22 or BQ92)
3 for LCD 240 Vac (49/440 Hz) (BQ23)
4 for LED 9-32 Vdc (isolated) (BQ24 or BQ94)
5 for LCD 9-32 Vdc (isolated) (BQ25)
6 for LED 5 Vdc** (BQ26 or BQ96)
7 for LCD 5 Vdc** (BQ27)
8 for LED 24 Vac (BQ28 or BQ98)
9 for LCD 24 Vac (BQ29)
A for LED 26-56 Vdc (isolated) (BQ2A or BQ9A)
B for LCD 26-56 Vdc (isolated) (BQ2B)

(3) Analog Outputs select from:
0 for 1 mV/count (supplied on all units)
1 for 0-5 Vdc non-isolated (BA01)
2 for 0-10 Vdc non-isolated (BA01)
3 for 0-1 mA source or sink non-isolated (BA01)
4 for 4-20 mA source or sink non-isolated (BA01)
5 for 4-20 mA sink (high-compliance) non-isolated. (BA02)
6 for 4-20 mA ISOLATED (BA03)

(4) Control Outputs select from:
0 for None
1 for Dual-setpoint 10 A relay. (BDT1)
2 for Proportional 4-20 mA control source or sink (BDP1)
3 for Time-proportional solid-state 2 A relay plus proportional 4-20 mA control source or sink. (BDP2)
4 for BCD (isolated latched buffered byte addressable). Includes 50-pin mass-termination connector. (BDD2)
5 for Single-setpoint 10 A relay (BDS1)

(5) Input Type and Range select from:
A1 for DC Voltage ± 199.9 mV (DP2000) or ± 99.99 mV (DP9000)
A2 for DC Voltage ± 1.999 V (DP2000) or ± 999.9 mV (DP9000)
A3 for DC Voltage ± 19.99 V (DP2000) or ± 9.999 V (DP9000)
A4 for DC Voltage ± 199.9 V (DP2000) or ± 99.99 V (DP9000)
B1 for DC Current ± 19.99 µA (DP2000) or ± 9.999µA (DP9000)
B2 for DC Current ± 199.9 µA (DP2000) or ± 99.99µA (DP9000)
B3 for DC Current ± 1.999 mA (DP2000) or ± 999.9µA (DP9000)
B4 for DC Current ± 19.99 mA (DP2000) or ± 9.999 mA (DP9000)
B5 for DC Current ± 199.9 mA (DP2000) or ± 99.99 mA (DP9000)
B6 for DC Current ± 1.999 A (DP2000) or ± 999.9 mA (DP9000)

(6) Display Color select from:
Nothing(leave field blank) for for Red Display (standard)
-G for Green Display
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.