Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

True RMS AC Voltmeter, Ammeter Indicator/Controller
1/8 DIN  - Discontinued

DP2000-CDFG Series

True RMS AC Voltmeter, Ammeter
Indicator/Controller, 1/8 DIN | DP2000-CDFG Series

  • ±1999 or ±9999 Count Display Span
  • 100 mV to 650 V Ranges
  • 2 µA to 1 A Ranges
  • Special Scaling for 5 A Current Transformer
  • 1mV or 0.1 mV/Count Analog Output
  • Front-Panel Accessible Adjustments
  • LED or LCD Display
  • Display Hold and Test
  • 1/8 DIN Case

Description

From March 19th, DP2000/9000 AC Voltage and Current models have been discontinued. As a possible substitute, please check out the DP20 Series for details.

The DP2000/DP9000 AC AVG voltmeter and ammeter use a precision op-amp rectifier circuit to provide an economical AC-average meter, which is calibrated to display the true-RMS value of sinusoidal signals.

The AC RMS voltmeter and ammeter use an integrated circuit that computes the true-root-mean-square value of complex waveforms.

Screw-terminals are provided for AC or DC coupling. AC coupling allows the measurement of the AC component or ripple from a signal with both AC and DC components. DC coupling allows the measurement of true-RMS, including both DC and AC components.

The signal conditioner provides six current ranges, as determined by an internal shunt resistor. In addition, there is a special 5 A range, which allows direct connection to a current transformer (CT) with 5 A secondary, without need for a stepdown transformer. Proper scaling can be for any primary current.

An 1/8 DIN case houses each meter. Choose any combination of display type (LED or LCD), operating power, input type and range, analog output, and digital or control outputs.

SPECIFICATIONS
Conversion
Technique: Auto-zero, dual slope, average value
Signal Integration Period: 100 ms, nominal
Reading Rate: 2.5/s, nominal
Display
LED: Red, 14.2 mm (0.56"), 7-segment
LCD: 12.7 mm (0.50"), 7-segment
Power
AC Models: 120, 240 or 24 Vac 10%/ -15%; 49 to 440 Hz
DC Models: 5 Vdc ±5%, 9 to 32 Vdc or 26 to 56 Vdc isolated to 300 Vp
Common Mode
Voltage: 1500 Vp test (354 Vp per IEC spacing)
Rejection (DC to 60 Hz): 120 dB

Environmental
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Humidity: 95% RH, non-condensing @ 40°C (104°F)

Accuracy @ 25°C (AC)
Maximum Error: ±0.25% of rdg ± 10 counts
Span Tempco: ±0.01% of reading/°C (AC)
Step Response: 1 s to 99.9% of span
Frequency Range for Rated Accuracy: 47 to 1000 Hz
Warmup to Rated Accuracy: 30 min

Accuracy @ 25°C (RMS) (1% to 100% of Full Scale)
Maximum Error, AC Coupling: ±0.25% of reading, ±1 ct (DP2), ±10 cts (DP9), 47 Hz to 1 kHz
Maximum Error, DC Coupling: ±0.25% of reading, ±1 ct (DP2), ±10 cts (DP9), 9 Hz to 1 kH
Span Tempco: ±0.03% of reading/°C (typical)
Zero Tempco: 0.15 mV/°C (typical)
Step Response: 1 sec to 99.9% of span
Warmup to Rated Accuracy: 30 min

Mechanical
Bezel: 96 W x 48 H x 8 mm D (3.78 x 1.89 x 0.31")
Depth Behind Bezel: 139.8 mm (5.50")
Panel Cutout: 92 W x 45 mm H (3.62 x 1.77")
Weight: 17 oz (480 g)
Case Material: 94V-0 UL-rated polycarbonate
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DP2000-C2
Consult Sales  
Availability: 
 
 
AC Voltmeter Indicator/ Controller, 3-1/2 digit display, red LED display, 120 Vac power, 1 mV per count analog output, AC AVG voltage input with 199.9 mV input range (no control output)
DP2000-C6
Consult Sales  
Availability: 
 
 
AC Voltmeter Indicator/ Controller, 3-1/2 digit display, red LED display, 120 Vac power, 1 mV per count analog output, AC AVG voltage input with 650V input range (no control output)
DP2400-D7
Consult Sales  
Availability: 
 
 
AC Ammeter Indicator/ Controller, 3-1/2 digit display, red LED display, 9 to 32 Vdc power, 1 mV per count analog output, AC AVG current input with 5A input range (no control output)
DP2000-F5
Consult Sales  
Availability: 
 
 
True RMS AC Voltmeter Indicator/ Controller, 3-1/2 digit display, red LED display, 120 Vac power, 1 mV per count analog output, AC RMS voltage input with 199.9V input range (no control output)
DP2020-G7
Consult Sales  
Availability: 
 
 
True RMS AC Ammeter Indicator/ Controller, 3-1/2 digit display, red LED display, 120 Vac power, 0 to 10 Vdc analog output, AC RMS current input with 5A input range (no control output)
DP9000-F6
Consult Sales  
Availability: 
 
 
True RMS AC Voltmeter Indicator/ Controller, 4 digit display, red LED display, 120 Vac power, 0.1 mV per count analog output, AC RMS voltage input with 650V input range (no control output)
All amounts shown in AUD
Note: Comes complete with operator’s manual.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Display Resolution and Case Style select from:
2 for ±1999 counts (3 1/2 digits)
9 for ±9999 counts (4 digits)

(2) Display & Power Options select from:
0 for LED 120 Vac (49/440 Hz) (BQ20 or BQ90)
1 for LCD 120 Vac (49/440 Hz) (BQ21)
2 for LED 240 Vac (49/440 Hz) (BQ22 or BQ92)
3 for LCD 240 Vac (49/440 Hz) (BQ23)
4 for LED 9-32 Vdc (isolated) (BQ24 or BQ94)
5 for LCD 9-32 Vdc (isolated) (BQ25)
6 for LED 5 Vdc** (BQ26 or BQ96)
7 for LCD 5 Vdc** (BQ27)
8 for LED 24 Vac (BQ28 or BQ98)
9 for LCD 24 Vac (BQ29)
A for LED 26-56 Vdc (isolated) (BQ2A or BQ9A)
B for LCD 26-56 Vdc (isolated) (BQ2B)

(3) Analog Outputs select from:
0 for 1mV/count (DP2) or 0.1mV/count (DP9) analog output (standard)
1 for 0-5 Vdc non-isolated (BA01)
2 for 0-10 Vdc non-isolated (BA01)
3 for 0-1 mA source or sink non-isolated (BA01)
4 for 4-20 mA source or sink non-isolated (BA01)
5 for 4-20 mA sink (high-compliance) non-isolated. (BA02)
6 for 4-20 mA ISOLATED (BA03)

(4) Control Outputs select from:
0 for None
1 for Dual-setpoint 10 A relay. (BDT1)
2 for Proportional 4-20 mA control source or sink (BDP1)
3 for Time-proportional solid-state 2 A relay plus proportional 4-20 mA control source or sink. (BDP2)
4 for BCD (isolated latched buffered byte addressable). Includes 50-pin mass-termination connector. (BDD2)
5 for Single-setpoint 10 A relay (BDS1)

(5) Input Type and Range select from:
C2 for AC AVG Voltage 199.9 mV (DP2000) or 99.99 mV (DP9000)
C3 for AC AVG Voltage 1.999 V (DP2000) or 999.9 mV (DP9000)
C4 for AC AVG Voltage 19.99 V (DP2000) or 9.999 V (DP9000)
C5 for AC AVG Voltage 199.9 V (DP2000) or 99.99 V (DP9000)
C6 for AC AVG Voltage 650 V (DP2000) or 650.0 V (DP9000)
D1 for AC AVG Current 19.99 µA (DP2000) or 9.999 µA (DP9000)
D2 for AC AVG Current 199.9 µA (DP2000) or 99.99 µA (DP9000)
D3 for AC AVG Current 1.999 mA (DP2000) or 999.9 µA (DP9000)
D4 for AC AVG Current 19.99 mA (DP2000) or 9.999 mA (DP9000)
D5 for AC AVG Current 199.9 mA (DP2000) or 99.99 mA (DP9000)
D6 for AC AVG Current 1.999 A (DP2000) or 999.9 mA (DP9000)
D7 for 5 Amp Current transformer- 5 A = 199.9 A (DP2000) or 5 A = 99.99 A (DP9000)
F2 for True-RMS Voltage 199.9 mV (DP2000) or 99.99 mV (DP9000)
F3 for True-RMS Voltage 1.999 V (DP2000) or 999.9 mV (DP9000)
F4 for True-RMS Voltage 19.99 V (DP2000) or 9.999 V (DP9000)
F5 for True-RMS Voltage 199.9 V (DP2000) or 99.99 V (DP9000)
F6 for True-RMS Voltage 650 V (DP2000) or 650 V (DP9000)
G1 for True-RMS Current 19.99 µA (DP2000) or 9.999 µA (DP9000)
G2 for True-RMS Current 199.9 µA (DP2000) or 99.99 µA (DP9000)
G3 for True-RMS Current 1.999 mA (DP2000) or 999.9 µA (DP9000)
G4 for True-RMS Current 19.99 mA (DP2000) or 9.999 mA (DP9000)
G5 for True-RMS Current 199.9 mA (DP2000) or 99.99 mA (DP9000)
G6 for True-RMS Current 1.999 A (DP2000) or 999.9 mA (DP9000)
G7 for 5 Amp Current transformer 5 A = 199.9 A (DP2000) or Default calibration 5 A=99.99 A (DP9000)

(6) Display Color select from:
Nothing(leave field blank) for for Red Display (standard)
-G for Green Display
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.