Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Process Receiver Indicator/Controller
1/8 DIN - Discontinued

DP2000-P, DP2000-E Series

Process Receiver Indicator/Controller, 1/8 DIN | DP2000-P, DP2000-E Series

Process Receiver Indicator/Controller, 1/8 DIN

  • 10 or 15 Vdc Excitation Output (DP2000-E, DP9000-E)
  • ±1999 or ±9999 Count Display Span
  • Selectable Current Ranges From ±1 to ±50 mA
  • Selectable Voltage Ranges From ±0.5 to ±20 V
  • Built-In Shunts and Attenuators
  • Zero Adjustment to ±100% of Readout
  • Standard Signal Ranges of 4 to 20 mA, 10 to 50 mA, 1 to 5V or 0 to 10V
  • Front-Panel Accessible Zero and Span Adjust
  • 1 or 0.2mV/Count Analog Output
  • LED or LCD Display
  • Automatic Polarity
  • Display Hold and Test
  • Screw-Terminal Barrier Strip

Description

Starting from Apr 1st 2018, DP2000/9000 Series have been discontinued. As a possible substitute, please check out the DPPT Panel Meter or CNPT Controller for details.

The DP2000-P, DP9000-P is a process receiver with extensive zero and span adjustment capability for readout in engineering units. The more popular process signals are 4 to 20 mA, 10 to 50 mA, 1 to 5V and 0 to 10V. The DP2000-P, DP9000-P can also be scaled for other signal levels. Full-scale input ranges are selectable from ±1 to ±50 mA (current signal) or ±0.5 to ±20 V (voltage signal). Zero is adjustable up to ±100% of full-scale readout for every input range. A universal 1/8 DIN case houses each meter. Choose any combination of display type (LED or LCD), operating power, input type and range, analog output, and digital or control outputs.

The DP2000-E, DP9000-E is an enhanced version of the DP2000/DP9000-P with an excitation output for powering transmitters and active transducers. In many cases, this output can eliminate the need for a more expensive external supply. The output shares the ground of the signal input. Two output levels are jumper-selectable: 10 Vdc at up to 50 mA and 15 Vdc at up to 25mA.

Configuration and Calibration
The DP2000/DP9000-P and DP2000/DP9000-E includes configuration and calibration. Models can also be configured and scaled in the field. Full-scale signal, coarse-span and coarse-zero ranges are selected by plug-in jumpers. A complete set of internal shunts and attenuators are already on board. Fine-zero and fine-span potentiometers are accessible behind the lens to allow final calibration or field recalibration without removal of the panel meter.

SPECIFICATIONS
Conversion
Technique: Dual slope, average value
Signal Integration Period: 100 ms, nominal
Reading Rate: 2.5/s, nominal
Display
LED: Red, 14.2 mm (0.56"), 7-segment
LCD: 12.7 mm (0.50"), 7-segment
Power
AC Models: 120, 240 or 24 Vac 10%/ -15%, 49 to 440 Hz
DC Models: 9 to 32 Vdc, isolated to 300 Vp; 26 to 56 Vdc, isolated to 300 Vp; 5 Vdc ±5%, non-isolated
Common Mode
Voltage: 1500 Vp test (354 Vp per IEC spacing)
Rejection: 120 dB
Accuracy at 25°C
Error, Maximum: ±0.05% of reading ±1 count (DP2000); ±2 counts (DP9000)
Span Tempco: ±0.01% of reading/°C
Zero Drift, Maximum: ±0.01% of reading/°C
Offset Drift, Maximum: ±(0.01% offset V ±0.01% full scale V)/°C
Step Response: 1 s to 99.9% of span
Warmup to Rated Accuracy: 10 minutes (DP2000); 30 minutes (DP9000)
Environmental
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -40 to 85°C (-40 to 185°F)
Humidity: To 95% RH, non-condensing @ 40°C (104°F)
Mechanical
Bezel: 96 W x 48 H x 8 mm D (3.78 x 1.89 x 0.31")
Depth Behind Bezel: 139.8 mm (5.50")
Panel Cutout: 92 W x 45 mm H (3.62 x 1.77")
Weight: 17 oz (480 g)
Case Material: 94V-0 UL-rated polycarbonate
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DP2000-P4
Consult Sales  
Availability: 
 
 
Process Receiver Indicator/ Controller, 3-1/2 digit display, red LED display, 120 Vac power, 1 mV per count analog output, scalable process signal input (from 1 to 5 Vdc and 8 to 230 counts/V) (no control output)
DP2000-P8
Consult Sales  
Availability: 
 
 
Process Receiver Indicator/ Controller, 3-1/2 digit display, red LED display, 120 Vac power, 1 mV per count analog output, scalable process signal input (from 4 to 20 mA and 2.5 to 70 counts/mA) (no control output)
DP2100-P8
Consult Sales  
Availability: 
 
 
Process Receiver Indicator/ Controller, 3-1/2 digit display, LCD display, 120 Vac power, 1 mV per count analog output, scalable process signal input (from 4 to 20 mA and 2.5 to 70 counts/mA) dual setpoint 10 A relay
DP2000-E4
Consult Sales  
Availability: 
 
 
Process Receiver with Excitation Indicator/ Controller, 3-1/2 digit display, red LED display, 120 Vac power, 1 mV per count analog output, scalable process signal input (from 1 to 5 Vdc and 8 to 230 counts/V) (no control output)
All amounts shown in AUD
Note: Comes complete with operator’s manual.
 

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Display Resolution and Case Style select from:
2 for ±1999 counts (3 1/2 digits)
9 for ±9999 counts (4 digits)

(2) Display & Power Options select from:
0 for LED 120 Vac (49/440 Hz) (BQ20 or BQ90)
1 for LCD 120 Vac (49/440 Hz) (BQ21)
2 for LED 240 Vac (49/440 Hz) (BQ22 or BQ92)
3 for LCD 240 Vac (49/440 Hz) (BQ23)
4 for LED 9-32 Vdc (isolated) (BQ24 or BQ94)
5 for LCD 9-32 Vdc (isolated) (BQ25)
6 for LED 5 Vdc** (BQ26 or BQ96)
7 for LCD 5 Vdc** (BQ27)
8 for LED 24 Vac (BQ28 or BQ98)
9 for LCD 24 Vac (BQ29)
A for LED 26-56 Vdc (isolated) (BQ2A or BQ9A)
B for LCD 26-56 Vdc (isolated) (BQ2B)

(3) Analog Outputs select from:
0 for 1 mV (DP2) or 0.2mV (DP9) analog output non-isolated. (standard)
1 for 0-5 Vdc non-isolated (BA01)
2 for 0-10 Vdc non-isolated (BA01)
3 for 0-1 mA source or sink non-isolated (BA01)
4 for 4-20 mA source or sink non-isolated (BA01)
5 for 4-20 mA sink (high-compliance) non-isolated. (BA02)
6 for 4-20 mA ISOLATED (BA03)

(4) Control Outputs select from:
0 for None
1 for Dual-setpoint 10 A relay. (BDT1)
2 for Proportional 4-20 mA control source or sink (BDP1)
3 for Time-proportional solid-state 2 A relay plus proportional 4-20 mA control source or sink. (BDP2)
4 for BCD (isolated latched buffered byte addressable). Includes 50-pin mass-termination connector. (BDD2)
5 for Single-setpoint 10 A relay (BDS1)

(5) Input Type and Range select from:
E1 for Process Signal Input plus Excitation Output 0.5 V
E2 for Process Signal Input plus Excitation Output 0.5 V
E3 for Process Signal Input plus Excitation Output 0.5 V
E4 for Process Signal Input plus Excitation Output 0.5 V
E5 for Process Signal Input plus Excitation Output 0.5 V
E6 for Process Signal Input plus Excitation Output 10.0 V
E7 for Process Signal Input plus Excitation Output 10.0 V
E8 for Process Signal Input plus Excitation Output 4 to 20 mA
E9 for Process Signal Input plus Excitation Output 4 to 20 mA
E10 for Process Signal Input plus Excitation Output 10 to 50 mA
E11 for Process Signal Input plus Excitation Output 10 to 50 mA
P1 for Process Signal Input 0.5 V
P2 for Process Signal Input 0.5 V
P3 for Process Signal Input 0.5 V
P4 for Process Signal Input 5.0 V
P5 for Process Signal Input 5.0 V
P6 for Process Signal Input 10.0 V
P7 for Process Signal Input 10.0 V
P8 for Process Signal Input 40 to 20 mA
P9 for Process Signal Input 40 to 20 mA
P10 for Process Signal Input 10 to 50 mA
P11 for Process Signal Input 10 to 50 mA

(6) Display Color select from:
Nothing(leave field blank) for for Red Display (standard)
-G for Green Display
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.