Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/8 DIN Economical Process Meter - Discontinued

DP24-E

Economical Process Meter | DP24-E

Economical Process Meter

  • User Friendly
  • 24 Vdc or 10 Vdc for Transducer Excitation
  • Easily Scaled in Any Engineering Unit from -1999 to 9999
  • Front Panel Min or Max and Tare Functions
  • External Display Hold and Tare
  • Full-Size 0.56" (14.2 mm) LED Display
  • Exceeds High Standards for Immunity and Emissions

Description

DP24-E Series are discontinued. As a possible substitute, please check out the DPPT Controller or DP20 for details.

The DP24 Series is an economical, user-friendly panel meter which can be scaled without the use of an electronic calibrator. The DP24-E accepts voltage (0 to 5, 1 to 5 and 0 to 10 Vdc) or current (4 to 20 mA) transducers. After scaling, the front keypad can be locked out to avoid unauthorized changes, and an optional bezel without "buttonholes" can be snapped into place.

Specifications
Accuracy: @ 25°C (77°F) ±0.05 Rdg + 1 LSD
Input: 0 to 5 Vdc, 1 to 5 Vdc, 0 to 10 Vdc, 4 to 20 mA (bi-directional)
Operating Temp: 0 to 50°C (32 to 122°F)
Storage Temp: -40 to 85°C (-40 to 185°F)
Temp. Coefficient: 50 ppm/°C
Display: 4-digit, red or green LED, 14.2 mm H (0.56")
Display Range: -1999 to 9999
Relative Humidity: 95% @ 40°C (104°F), non-condensing
Connections: Screw terminals
External Features: Tare, reset tare, display hold

Power Requirements
Voltage: 115 Vac ±10% standard (230 Vac or 10 to 32 Vdc optional)
Frequency: 50 or 60 Hz
Power Consumption: 3.5 watts max.

Mechanical Specifications
Dimensions: 96 W x 48 H x 104 mm D (3.78 x 1.89 x 4.10in.)
Panel Cutout: 1/8 DIN, 92 W x 45 mm H (3.62 x 1.77in.)
Depth Behind Panel: 100 mm (3.94in.)
Weight: 312 g (11 oz)
All amounts shown in AUD

Product Manuals:

Download DP24-E
Download DP24-E - Process Meter Manual
We noticed you are from the US. Visit your local site for regional offers and live support.