Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/8 DIN Dual Input Indicator/Controller for Differential Temperature Measurement

DP26 Series

Dual Input Temperature Indicator | DP26 Series

Dual Input Temperature Indicator

  • Temperature Displayed as T1-T2, T1 or T2
  • J, K, T or J DIN Thermocouple Input, User Selectable
  • Optional Programmable Analog Output
  • Optional Two Form C , 5 Amp Relays, Each Relay Independently Assignable to T1, T2, or T1-T2
  • One Touch Tuning in Proportional Mode
  • Peak Memory with One-Touch Recall
Temperature & Process Meters, Timers and Counters - View related products

Description

The DP26 series are discontinued. Please contact our Sales Engineering department for replacement details.

The DP26 differential temperature meter is a versatile dual input indicator/controller. The touch of a button toggles the display between T1, T2 and T1-T2. Analog output is optional, using any of the three values available. The optional control relays for alarms or on-off control can be tied to T1, T2 or T1-T2. The user selects J, K, T or J DIN thermocouple input from the front panel. The units of measure can be switched between °F and °C with the front panel pushbuttons. The optional analog output can function as retransmission of temperature (assignable to T1, T2, or T1-T2) or be assigned to Setpoint #1 and used as a proportional control output. Setpoint #1 will still continue to operate as a setpoint, while the analog output of either 4-20 mA or 0-10 V can be used to proportionally control an external process.

Panel Punches are available for this product here.

All amounts shown in AUD
Note: Display and Output Options are not Field Installable.

Product Manuals:

Download DP26-RTD - Differential Temperature Meter with RTD
Download DP26-RTD - Differential Temp Meter - RTD FULL Manual
Download DP26-TC - Differential Temp Meter - Thermoocuple Quick Start Manual
Download DP26-TC - Differential Temp Meter - Thermoocuple FULL Manual
We noticed you are from the US. Visit your local site for regional offers and live support.