Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

3-1/2 Digit ohmmeter  - Discontinued

DP302-O

3-1/2 Digit ohmmeter | DP302-O

3-1/2 Digit ohmmeter

  • 1999 Count Display Span
  • 19.99 Ω to 19.99 kΩ Ranges
  • 2-, 3- or 4-Wire Connection
  • 120 dB CMR, 70 dB NMR
  • 1 mV/deg Count Output
  • Bright, 14 mm (0.56") LED Display
  • Display Hold and Test
  • 115/230 Vac Power
  • EMI/RFI Filter for AC Power
  • Screw-Terminal Barrier Strip
  • Short 104 mm (4.1") Deep 1/8 DIN Case

    Options
  • Isolated 9 to 32 Vdc or 26 to 56 Vdc Power
  • NEMA 4 (IP65) Splash-Proof Lens Cover

Description

From Sep 1st 2018, DP302 Series will be discontinued. As a possible substitute, please check out the DP20 series for details.

The DP302-O is a low-cost 3-1/2 digit (1999-count) resistance meter with readout directly in ohms. Four ranges are jumper-selectable: 19.99 Ω, 199.9 Ω, 1.999 kΩ, 19.99 kΩ. It is complete with low-level current excitation and open-resistance indication. The current source is tied to the reference of the A/D converter for true ratiometric operation and immunity to changes in line voltage.

STANDARD FEATURES
Electrical features include linearized analog output of 1 mV per count, which is ideal for driving a strip-chart recorder. Mechanical features include a bright 14 mm (0.56") LED display, a screw-terminal barrier strip for signal and power, and a compact 1/8 DIN case that requires a depth of less than 104 mm (4.1") behind the bezel.

OPTIONS
Options are isolated 9 to 32 Vdc or 26 to 56 Vdc power, a PCB edge connector for display control and output of +4.7 Vdc and -4.7 Vdc, and a splash-proof lens cover which meets NEMA 4 (IP65) requirements.

SPECIFICATIONS
Noise Rejection
NMR: 70 dB, 50/60 Hz
CMR, ANA GND to PWR GND: 120 dB to 60 Hz
CMV, ANA GND to PWR GND: 1500 Vp per HV test, 354 Vp per IEC spacing
Power
AC Voltages: 115 or 230 Vac, ±15%
AC Frequency: 49 to 440 Hz
DC Voltages: 9 to 32 Vdc, isolated to 300 Vp; 26 to 56 Vdc, isolated to 300 Vp
Power Consumption: 3.7 W
Output Voltages: 4.7 Vdc and -4.7 Vdc ±5%,10 mA max
Input
Connection: 2-, 3- or 4-wire
Excitation Current: 4 mA or 40 µA
Resistance Break Indication: Meter displays overrange
Overvoltage Protection: 25 Vp
Display
Type: 7-segment, red LED
Height: 14 mm (0.56")
Symbols: 1.8.8.8
Decimal Points: Three positions programmable by jumpers or at connector
Overrange or Break Indication: Three least-significant digits blank
Accuracy At 25°C
Span Tempco: ±0.01% of reading/°C
Zero Tempco: ±1 m/°C (19.99 Ω and 199.9 Ω ranges), ±0.1 Ω/°C (1.999 kΩ and 19.99 kΩ ranges)
Full-Scale Step Response: 1 s
Warmup to Rated Accuracy: 10 min
Environmental
Operating Temperature: 0 to 60°C
Storage Temperature: -40 to 85°C
Relative Humidity: 95% at 40°C (non-condensing)
Analog-to-Digital Conversion
Technique: Dual-slope, average value
Signal Integration Period: 100 ms
Read Rate: 2.5/s
Analog Output (Linearized)
Voltage: 1 mV/count
Calibration Error: Same as given under accuracy
Current: 1 mA maximum
Source Resistance: 68 Ω
Digital Inputs
Level: TTL or 5V CMOS compatible
Mechanical
Bezel: 96 W x 48 H x 5.1 mm D (3.78 x 1.89 x 0.20")
Depth Behind Bezel: 104 mm (4.09")
Panel Cutout: 92 W x 45 mm H (3.62 x 1.77")
Weight: 15 oz (425 g)
Case Material: 94 V-0 UL-rated polycarbonate
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DP302-OR1
Consult Sales  
Availability: 
 
 
3-1/2 digit ohmmeter, 0 to 19.99 ohm
DP302-OR2
Consult Sales  
Availability: 
 
 
3-1/2 digit ohmmeter, 0 to 199.9 ohm
DP302-OR3
Consult Sales  
Availability: 
 
 
3-1/2 digit ohmmeter, 0 to 1.999 kohm
DP302-OR4
Consult Sales  
Availability: 
 
 
3-1/2 digit ohmmeter, 0 to 19.99 kohm
All amounts shown in AUD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Model select from:
DP302 for 3-1/2 digit ohmmeter

(2) Input Range select from:
-OR1 for 0 to 19.99 ohm
-OR2 for 0 to 199.9 ohm
-OR3 for 0 to 1.999 kohm
-OR4 for 0 to 19.99 kohm

(3) Power options select from:
Nothing(leave field blank) for 115 Vac 50/60 Hz power
-C1 for 230 Vac 50/60 Hz
-C3C for Isolated 9 to 32 Vdc
-C3E for Isolated 26 to 56 Vdc

(4) Add-On Option select from:
Nothing(leave field blank) for red LED display
-G for Green LED display
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.