Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Economical Digital Transducer Indicators for Strain Gage or Process Inputs  - Discontinued

DP302-P

Economical Digital Transducer Indicators for Strain Gage or Process Inputs | DP302-P

  • Optional DC Power
  • Models Available for Millivolt, Voltage or Current Output Type Transducers
  • Easily Scaled to Display Readings in Engineering Units
  • 3 1/2 or 4 1/2 Digit Models Available

Description

From Sep 1st 2018, DP302 Series will be discontinued. As a possible substitute, please check out the DP20 series for details.

The DP302 and DP3002 Series are low cost digital panel meters designed for applications where indication only is required. The DP302 is a 3 1 /2 digit display capable of displaying ±1999 counts. The DP3002 is a 4 1 /2 digit display and can read ±19999 counts. Both models are fully scalable to display engineering units.

SPECIFICATIONS
Accuracy: DP302 ±0.05% of span +1 count DP3002 ±0.01 % of span +2 counts
Operating Temp: 32 to 140°F (0 to 60°C)
Span Temp Coefficient: ±0.01% of span/°C
Zero Temp Coefficient: DP302 ±0.1 count/°C DP3002 ±0.5 count/°C
Storage Temperature: -40 to 185°F (-40 to 85°C)
Humidity: 95% RH to 40°C (non-condensing)
CMRR: 120 dB from dc to 60 Hz
Common Mode Voltage: 1500 Vpk per HV test 354 Vpk per IEC spacing
NMRR: 56 dB at 50/60 Hz
Display Type: 7-segment, red LED
Display Digits: DP302 3 1 /2 (±1999 counts) DP3002 4 1 /2 (±19999 counts)
Digit Height: 0.56 in. (14.2 mm)
Conversion Rate: 2.5/sec

POWER REQUIREMENTS
AC Models:
115 Vac ±15%, 230 Vac ±15% (optional)
Frequency Range: 47-400 Hz
DC Models: 9-32 Vdc (300 V isolation) (optional)
Power Consumption: 2.4 W (3.7 W with excitation)
Excitation: Adjustable 10-24 Vdc @ 30 mA ("-E" and "-S" models only)

MECHANICAL SPECIFICATIONS
Bezel:
3.78 x 1.89 x 0.20 in (96 x 48 x 5.1 mm)
Depth Behind Bezel: 4.09 in (104 mm)
Panel Cutout: 3.62 x 1.77 in (92 x 45 mm)
Weight: 15 oz (425 grams)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DP302-P
Consult Sales  
Availability: 
 
 
3 1/2 digit process indicator with 4-20 mA, 1-5 Vdc, 0-10 Vdc ranges
DP302-E
Consult Sales  
Availability: 
 
 
3 1/2 digit process indicator with 4-20 mA, 1-5 Vdc, 0-10 Vdc ranges and transducer excitation supply
DP302-S
Consult Sales  
Availability: 
 
 
3 1/2 digit strain gage indicator with 20 mV and 200 mV ranges and transducer excitation supply
DP3002-P
Consult Sales  
Availability: 
 
 
4 1/2 digit process indicator with 4-20 mA, 1-5 Vdc, 0-10 Vdc ranges
DP3002-E
Consult Sales  
Availability: 
 
 
4 1/2 digit process indicator with 4-20 mA, 1-5 Vdc, 0-10 Vdc ranges and transducer excitation supply
DP3002-S
Consult Sales  
Availability: 
 
 
4 1/2 digit strain gage indicator with 20 mV and 200 mV ranges and transducer excitation supply
All amounts shown in AUD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) select from:
DP302 for 3 1/2 digit transducer indicator
DP3002 for 4 1/2 digit transducer indicator

(2) select from:
P for voltage and current input w/o excitation
E for voltage and current input with excitation
S for millivolt input with excitation

(3) Power options select from:
for 115 Vac power leave blank
-230 for 230 Vac power
-DC for 9 to 32 Vdc power
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.