Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

3-1/2 Digit DC Voltmeter, 1/16 DIN Case, 5 Vdc Powered  - Discontinued

DP315

3-1/2 Digit DC Voltmeter, 1/16 DIN Case, 5 Vdc Powered | DP315

3-1/2 Digit DC Voltmeter, 1/16 DIN Case, 5 Vdc Powered

  • ±1999 Count Display Span
  • ±200 mV to ±200 Vdc Ranges
  • True-Differential Input
  • 80 dB CMR
  • 10 GO Input Impedance
  • 3-Wire Ratio Input
  • Bright, 14 mm (0.56") LED Display
  • Automatic Zero and Polarity
  • Display Hold and Test
  • 5 Vdc Power
  • Low-Profile ¹/16 DIN Case
  • Low Cost

Description

From Sep 1st 2018, DP315 Series will be discontinued. As a possible substitute, please check out the DPPt Meter or DP20 Meter for details.

The DP315 is an economical, 5-volt powered, 3-1/2 digit DC voltmeter in a compact 1/16 DIN case. The height of the panel cutout is only 22 mm (0.88"), and the depth behind the panel is only 72 mm (2.83"). Low cost, small size and low power consumption at 5 Vdc make the DP315 ideal for OEM and portable-instrument applications.

SPECIFICATIONS
Common-Mode Noise Rejection
CMR: 80 dB, DC to 60 Hz
CMV: -1 to +2 V for (SIG HI + SIG LO)/2
Accuracy at 25°C
Maximum Error: ±0.05% of reading ±1 count
Span Tempco, Standard: ±0.008% of reading/°C
Warmup to Rated Accuracy: 5 s
Analog Input
Configuration: Bipolar true-differential
Zero: Automatic
Display
Type: 7-segment, red LED
Height: 14.2 mm (0.56")
Symbols: -1.8.8.8
Decimal Points: Three positions programmable internally or at connector
Overrange Indication: Three least-significant digits blank
Digital Inputs
HOLD and TEST inputs: TTL or 5V CMOS compatible
Power
Voltage: 5 Vdc ±5%
Current: 170 to 230 mA
Power Consumption: 1 W (nominal)
Environmental
Operating Temperature: 0 to 55°C
Storage Temperature: -40 to 85°C
Relative Humidity: 95% at 40°C (non-condensing)
Analog-to-Digital Conversion
Technique: Dual-slope, average-value
Polarity: Automatic
Signal Integration Period: 100 ms
Read Rate: 2.5/sec
Full-Scale Step Response: 1.2 s
NOTE: All combinations may not be valid, check online for valid part numbers.
Ordering Examples: DP315-2, 3-1/2 digit DC voltmeter, 5 Vdc power, with ±199.9 mVdc input range.
3-Wire Ratio Reference
Reference Voltage: 0.5 to 3.0V
Load on Reference: 40 kΩ
Mechanical
Dimensions: 24 H x 96 W x 72 mm D (0.94 x 3.77 x 2.82")
Panel Cutout: 22.2 x 92 mm (0.874 x 3.622")
Weight: 5 oz (145 g)
Case Material: 94V-0 UL-rated polycarbonate
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DP315-2
Consult Sales  
Availability: 
 
 
5 Vdc powered 3 ½ digit DC voltmeter, ±199.9 mVdc
DP315-3
Consult Sales  
Availability: 
 
 
5 Vdc powered 3 ½ digit DC voltmeter, ±1.999 Vdc
DP315-4
Consult Sales  
Availability: 
 
 
5 Vdc powered 3 ½ digit DC voltmeter, ±19.99 Vdc
DP315-5
Consult Sales  
Availability: 
 
 
5 Vdc powered 3 ½ digit DC voltmeter, ±199.9 Vdc
All amounts shown in AUD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Model select from:
DP315 for 5 Vdc powered 3-1/2 digit DC voltmeter

(2) Input Range select from:
-2 for ±199.9 mVdc
-3 for ±1.999 Vdc
-4 for ±19.99 Vdc
-5 for ±199.9 Vdc

(3) Case Mounting select from:
Nothing(leave field blank) for spring clamp case mounting
-UC for U-shaped mounting clamp

(4) Decimal Point select from:
Nothing(leave field blank) for Programmable at D1 connector
-DP1 for 1.999 internally-wired
-DP2 for 19.99 internally-wired
-DP3 for 199.9 internally-wired

(5) Add-On Option select from:
Nothing(leave field blank) for red LED display
-G for Green LED display
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.