Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/8 DIN Digital Panel Temperature Meters For Thermocouple and RTD Inputs - Discontinued

DP63400-T

Panel Temperature Meters For Thermocouple and RTD Inputs | DP63400-T

Panel Temperature Meters For Thermocouple and RTD Inputs

CE
  • Thermocouple and RTD Panel Meter
  • 1/8 DIN (50 mm x 97 mm)
  • 41/2-Digit, 14 mm (0.56") LED
  • Conforms to ITS-90Standards
  • °F or °C Unit Overlaywith Backlight
  • NEMX 4X (IP65)

Description

The DP63400 series has been discontinued. Please see the Platinum Series as a possible alternative or contact our sales department.

The DP63400 Series panel meters offer many features and performance capabilities to suit a wide range of industrial applications. These meters accept thermocouple or RTD inputs. The meters provide a maximum and minimum reading memory with programmable capture time. The capture time is used to prevent detection of false max or min readings which may occur during start-up or unusual process events. These meters have been specifically designed for harsh industrial environments. With NEMA 4X (IP65) sealed bezel and extensive testing of noise effects to CE requirements, the DP63400 Series meters provide a tough, yet reliable, application solution.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DP63400-T
Consult Sales  
Availability: 
 
 
Temperature input, 85 to 250 Vac, 50/60 Hz
DP63400-T-LV
Consult Sales  
Availability: 
 
 
Temperature input, 11 to 36 Vdc, 24 Vac
All amounts shown in AUD
Note: Comes with complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.