Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/8 DIN Digital Panel Temperature Meters - Discontinued

DP63500-T

Economical Panel Temperature Meters | DP63500-T

Economical Panel Temperature Meters

CE
  • Thermocouple and RTD Panel Meter
  • 1/8 DIN (50 mm x 97 mm)
  • 41/2-Digit, 14 mm (0.56") LED
  • Green Display or Red Sunlight Readable Display
  • Conforms to ITS-90 Standards
  • °F or °C Unit Overlay w/Backlight
  • Field Upgradeable Option Cards
  • NEMX 4X (IP65)

Description

The DP63500 series has been discontinued. Please see the Platinum Series as a possible alternative or contact our sales department.

The DP63500-T Series panel meters offer many features and performance capabilities suitable for a wide range of industrial applications. These meters accept thermocouple or RTD inputs. The optional plug-in output cards allow the opportunity to configure the meter for present applications, while providing easy upgrades for future needs.
The meters have a bright, 14 mm (0.56") LED display. The unit is available with a red, sunlightreadable or a standard green LED. The intensity of display can be adjusted from dark room to sunlight readable, making it ideal for viewing in variable light applications.
The meters provide a maximum and minimum reading memory with programmable capture time. The capture time is used to prevent detection of false max or mi readings which may occur during start-up or unusual process events. The meters have 4 setpoint outputs, implemented on plug-in option cards.
The plug-in cards provide dual form “C” relays (5 A), quad form “A” (3 A), or either quad-sinking or quadsourcing open collector logic outputs. The setpoint alarms can be configured to suit a variety of control and alarm requirements. Communication and bus capabilities are also available as option cards; these include RS232, RS485, and MODBUS.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Display Meter Only, No Outputs
  
DP63500-T
Consult Sales  
Availability: 
 
 
Red display, 85 to 250 Vac, 50/60 Hz
  
DP63500-T-LV
Consult Sales  
Availability: 
 
 
Red display, 11 to 36 Vdc, 24 Vac
  
DP63500-T-GN
Consult Sales  
Availability: 
 
 
Green display, 85 to 250 Vac, 50/60 Hz
  
DP63500-T-GN-LV
Consult Sales  
Availability: 
 
 
Green display, 11 to 36 Vdc, 24 Vac
Optional Plug-in Output Cards (Field Installable)
Setpoint Alarms (Only 1 Alarm Card Can Be Installed Into Base Meter)
Click to expand/minimize a list of what others bought with theLDP6-CDS10
LDP6-CDS10
Consult Sales  
Availability: 
 
 
Dual setpoint relay output card
Click to expand/minimize a list of what others bought with theLDP6-CDS20
LDP6-CDS20
AUD153.00
Availability: 1 week
 
Quad setpoint relay output card
  
LDP6-CDS30
Consult Sales  
Availability: 
 
 
Quad setpoint sinking open collector output card
Click to expand/minimize a list of what others bought with theLDP6-CDS40
LDP6-CDS40
AUD122.00
Availability: 1 week
 
Quad setpoint sourcing open collector output card
Analog Output
Click to expand/minimize a list of what others bought with theLDP6-CDL10
LDP6-CDL10
AUD208.00
Availability: 1 week
 
Analog output card
Communications (Only 1 Communications Card Can Can Be Installed Into Base Meter)*
  
LDP6-CDC10
AUD163.00
Availability: 1 week
 
RS485 serial communications output card with terminal block
  
LDP6-CDC1C
AUD163.00
Availability: 1 week
 
Extended RS485 serial communications output card with dual RJ11 connector
Click to expand/minimize a list of what others bought with theLDP6-CDC20
LDP6-CDC20
AUD163.00
Availability: 1 week
 
RS232 serial communications output card with terminal block
  
LDP6-CDC2C
AUD163.00
Availability: 1 week
 
Extended RS232 serial communications output card with 9-Pin D connector
  
LDP6-CDC40
AUD189.00
Availability: 1 week
 
MODBUS communications card
  
LDP6-CDC4C
Consult Sales  
Availability: 
 
 
Extended MODBUS communications card with dual RJ11 connector
All amounts shown in AUD
Note: *Software is free. Download from omega.com
Comes with complete operator’s manual.
Note: Adding option cards—meters can be fitted with up to 3 optional plug-in cards, however, only 1 card from each function type can be installed at a time. The function types include setpoint alarms, analog output and communications. The cards can be installed initially or at a later date. Each optional plug-in card is shipped with installation and programming instructions.
Ordering Example:  (1) LDP6-CDL10 analog output card, AUD208.00
We noticed you are from the US. Visit your local site for regional offers and live support.