Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/8 DIN Digital Panel Meters For AC True RMS Voltage and Current - Discontinued

DP63700-AC

Panel Meters For AC True RMS Voltage and Current | DP63700-AC

Panel Meters For AC True RMS Voltage and Current

CE
  • AC True RMS Voltage and Current Meter
  • 1/8 DIN (50 mm x 97 mm)
  • 41/2-Digit, 14 mm (0.56") LED
  • Green Display or Red Sunlight-Readable Display
  • 4 Voltage Ranges (300 Vac Max) and 5 Current Ranges (5A Max)
  • Field-Upgradeable Option Cards
  • 3-Way Isolation: Power, Input and Outputs
  • NEMA 4X (IP65)

Description

The DP63700 series has been discontinued. Please see the DP25-VERMS as a possible alternative or contact our sales department.

The DP63700 Series panel meters offer many features and performance capabilities to suit a wide range of industrial applications. Models include AC true RMS voltage/current inputs. The optional plug-in output cards allow the opportunity to configure the meter for present applications while providing easy upgrades for future needs. The meters have a bright 14 mm (0.56") LED display. The unit is available with a red, sunlightreadable or a standard green LED. The intensity of display can be adjusted from dark-room- to sunlight-readable, making it ideal for viewing in bright light applications.
The meters provide a max and min reading memory with programmable capture time. The capture time is used to prevent detection of false max or min readings which may occur during start-up or unusual process events.
The meters have up to 4 setpoint outputs, implemented on plug-in option cards. The plug-in cards provide dual form “C” relays (5A), quad form “A” (3A), or either quadsinking or quad-sourcing open collector logic outputs. The setpoint alarms can be configured to suit a variety of control and alarm requirements. Communication and bus capabilities are also available as option cards. These include RS232, RS485, and MODBUS.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Display Meter Only, No Outputs
  
DP63700-AC
Consult Sales  
Availability: 
 
 
AC inputs, red display, 85 to 250 Vac, 50/60 Hz
  
DP63700-AC-GN
Consult Sales  
Availability: 
 
 
AC inputs, green display, 85 to 250 Vac, 50/60 Hz
Optional Plug-in Output Cards (Field Installable)
Setpoint Alarms (Only 1 Alarm Card Can Be Installed Into Base Meter)
Click to expand/minimize a list of what others bought with theLDP6-CDS10
LDP6-CDS10
Consult Sales  
Availability: 
 
 
Dual setpoint relay output card
Click to expand/minimize a list of what others bought with theLDP6-CDS20
LDP6-CDS20
AUD153.00
Availability: 1 week
 
Quad setpoint relay output card
  
LDP6-CDS30
Consult Sales  
Availability: 
 
 
Quad setpoint sinking open collector output card
Click to expand/minimize a list of what others bought with theLDP6-CDS40
LDP6-CDS40
AUD122.00
Availability: 1 week
 
Quad setpoint sourcing open collector output card
Analog Output
Click to expand/minimize a list of what others bought with theLDP6-CDL10
LDP6-CDL10
AUD208.00
Availability: 1 week
 
Analog output card
Communications (Only 1 Communications Card Can Be Installed Into Base Meter)*
  
LDP6-CDC10
AUD163.00
Availability: 1 week
 
RS485 serial communications output card with terminal block
  
LDP6-CDC1C
AUD163.00
Availability: 1 week
 
Extended RS485 serial communications output card with dual RJ11 connector
Click to expand/minimize a list of what others bought with theLDP6-CDC20
LDP6-CDC20
AUD163.00
Availability: 1 week
 
RS232 serial communications output card with terminal block
  
LDP6-CDC2C
AUD163.00
Availability: 1 week
 
Extended RS232 serial communications output card with 9-Pin D connector
  
LDP6-CDC40
AUD189.00
Availability: 1 week
 
MODBUS communications card
  
LDP6-CDC4C
Consult Sales  
Availability: 
 
 
Extended MODBUS communications card with dual RJ11 connector
All amounts shown in AUD
Note: *Software is free. Download from omega.com
Comes with complete operator’s manual.
Note: Adding option cards—meters can be fitted with up to 3 optional plug-in cards, however, only 1 card from each function type can be installed at a time. The function types include setpoint alarms, analog output and communications. The cards can be installed initially or at a later date. Each optional plug-in card is shipped with installation and programming instructions
Ordering Example:  (1) LDP6-CDC20 RS232 serial communications output card with terminal block, AUD163.00
We noticed you are from the US. Visit your local site for regional offers and live support.