Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

High Accuracy Digital Thermometers - Exceptional Performance and Versatility

DP97

High Accuracy Digital Thermometer | DP97

High Accuracy Digital Thermometer

CE
  • Single or Dual Pt100 Inputs, A, B and A-B
  • High Resolution 0.01°C
  • Very High Accuracy and Stability
  • No NIST available
  • Better Than 40 milliKelvin (0.04°C) System Accuracy (Based on DP97-Probe Calibration)
  • PC Software Included
  • Digital Matching of Calibrated Sensors
  • Circuitry Self-calibrates for Total Stability
  • 3 or 4 Wire Sensors with Automatic Recognition
  • Readout Directly in °C, °F, Kelvin, and Ohms
  • RS232 (Remote Control and Measure) as Standard
  • Programmable Analog Output
  • Bench Mounting (Or Panel Option)
  • Rechargeable Battery/ ac Adapter
Laboratory Equipment - View related products

Description

The DP97 series has been discontinued. Please see the DP9601 series as a possible alternative or contact us for suggestions.

A precision portable thermometer for metrology and other exacting laboratory applications, the DP97 is a proven instrument used world-wide as a laboratory and site standard in pharmaceutical, medical, food, environmental testing, R&D, and general industrial applications. It is ideal as the reference standard for temperature calibration baths.
The DP97 Thermometer utilizes highly advanced microprocessor circuit design to achieve exceptional measuring accuracy, linearization conformity and stability in a versatile but easy to use configuration. Based on a high resolution 20 Bit Analog to Digital converter, all measurement computations are performed digitally without drift. The 5 digit LED display provides a readout to 0.01°C over the entire -199.99 to +849.99°C range; alternatively °F, Kelvin or Ohms values can be displayed up to 999.99 units.
Single or dual Pt100 3 or 4 wire sensors are accepted; the DP97 will automatically recognize and select 3 or 4 wire mode. Display of input A, B or A-13 (differential) can be selected; a differential “zero function” allows sensor accuracy differences to be eliminated for accurate differential readings. When used with the DP97-Probe1, the system has a temperature range of -50° to +250°C, with an accuracy of ±0.04°When used with the DP97-Probe2, the system has a temperature range of 0° to +400°C, with an accuracy of ±0.04°.
An RS232 interface (remote control measure) is fitted as standard and isolation is incorporated. An analog (retransmission) output is also fitted as standard. The 0 to 1 Vdc output is programmable between lower and upper set limits.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DP97
Consult Sales  
Availability: 
 
 
High accuracy digital thermometer (120 vac, no NIST available)
DP97-Probe1
Consult Sales  
Availability: 
 
 
Precision Pt100 probe, temperature range -50°C to +250°C (No NIST available)
DP97-Probe2
Consult Sales  
Availability: 
 
 
Precision Pt100 probe, temperature range -50°C to +400°C (No NIST available)
DP97-SW
AUD50.00
Availability: 6 weeks
 
Replacement software
DP97-CONN
AUD15.00
Availability: 5 weeks
 
Replacement 9 pin connector allows sensor accuracy differences to be
PSU-DP97
AUD690.00
Availability: 1 week
 
Replacement power supply
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.