Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

8-Channel Benchtop Digital Meter for T/C and RTD Inputs

DP9800 Series

8-Channel Benchtop Digital Thermometer for T/C & RTD Inputs | DP9800 Series

8-Channel Benchtop Digital Thermometer for T/C & RTD Inputs

  • High Precision
  • USB PC Interface
  • Thermocouple and RTD Models
  • Built-In Display for Selected Channel or Scanned Channels
  • Resolution 0.1°C on LCD Display, 0.01°C in Software
  • Self-Calibration Feature
  • Select °C/°F
  • PC Software Included for Remote Control and Measure, Logging and Calibration
  • Simple Operation
Temperature & Process Meters, Timers and Counters - View related products

Description

The DP9800 Series thermometer can be used in conjunction with a PC to provide accurate, versatile 8 channel thermocouple and Pt100 RTD temperature measurements, scanning and logging of measured values. It can also be used as a “stand alone” indicator/ logger and incorporates a digital backlit LCD display of measured temperature. The built-in self-calibration facility for the DP9800-TC thermocouple model is a rapid and convenient method for on-site calibration and does not require any additional equipment other than a special, external link. Self-calibration of Pt100 ranges is equally simple and uses plug-in precision resistors. The DP9800 is designed to provide exceptional stability with high measurement resolution and represents an ideal crossover between plant practicality and laboratory performance at a very competitive price.The PC software supplied with the instrument allows control, measure and calibration functions.

Specifications
At an ambient temperature of 20°C
Input/Ranges: Thermocouple to IEC 584
    Type J: -200 to 750°C (-328 to 1382°F)
    Type K: -200 to 1200°C (-328 to 2192°F)
    Type T: -200 to 350°C (-328 to 662°F)
    Type E: -200 to 900°C (-328 to 1652°F)
    Type N: 0 to 1300°C (32 to 2372°F)
    Type R: 0 to 1760°C (32 to 3200°F)
    Type S: 0 to 1760°C (32 to 3200°F)
    Type B: 300 to 1800°C (572 to 3272°F)
    Pt100 to IEC751, 3-Wire: -200 to 850°C (-328 to 1562°F)
Note: all inputs are non-isolated and thermocouples must be ungrounded style.
Accuracy: Thermocouples J, K, T, E, and N, better than ±0.1°C ±0.1% of range zero to span ±0.15% of range -100 to - 200°C (J, K, T, and E)
Thermocouples: R, S, and B, better than ±0.1°C ±0.15% of range
Linearization: ±0.05°C
Pt100 Range: Better than ±0.05°C ±0.1% of range
Zero Drift: ±0.01% of span per °C
Span Drift: ±0.01% of span per °C
Display: LCD, backlight
Display Resolution: Thermocouple ranges 0.1°C, Pt100 range 0.01°C
User Interface: Front panel key for channel number or auto-scan selection; PC software for all other functions
Indication: Channel number, measured temperature (°C or °F)
Reference Junction: Automatic, accurate reference
Self Calibration: User facility incorporated; the instrument auto-calibrates on every A/D cycle
Sensor: Open circuit upscale indication, detection and indication (independent alarms should be used for process safety if required) Ambient Operating Temperature: 0 to 50°C (32 to 122°F)
Storage Temperature: -20 to 70°C (-4 to 158°F)
Input Terminations: 8 x thermocouple, mini connectors
Terminal Blocks: 8 x Pt100
PC Interface: USB
Power Supply: 6 Vdc (5.5 to 9.0V) via universal mains adaptor (supplied), 120 to 250V, 50/60 Hz
Logging Interval: 5 second to 1 hour
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DP9800-TC
AUD2,334.78
Availability: 10 weeks
 
thermocouple digital thermometer/data logger with USB
DP9800-RTD
AUD2,683.85
Availability: 1 week
 
RTD digital thermometer/data logger with USB
All amounts shown in AUD
Note: Comes complete with power adaptor, USB cable, software and operator’s manual (on CD).

Product Manuals:

Download DP9800-TC and DP9800-RTD - Temperature Monitor
Download DP9800 Series - Communication Manual
We noticed you are from the US. Visit your local site for regional offers and live support.