Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Flow Batching Processor

DPF-520 Series

Flow Batching Processor | DPF-520 Series

Flow Batching Processor

AUD2,800.00 DPF-521

  • Batch Control
  • Regeneration Control
  • High/Low Flow Rate Monitoring
  • Water Usage Monitoring
  • NEMA 4X (IP56)
Instrumentation and Accessories - View related products

Description

The DPF-520 Series is a batching flow processor with additional output controls. It is designed for use with OMEGA™ flowmeters and flow sensors, as well as other manufactuer’s products which have frequency output proportional to flow. In addition to batch functions, the DPF-520 Series indicates flow rate, and other data in large 9.66 mm (3/8") digits on an easily-read, backlit display. Units of measure are user selectable. An analog output of 4 to 20 mA is available both in active and passive loop configuration, and in 0 to 5 Vdc or 0 to 10 Vdc outputs, and can be used in applications such as flow rate logging. Two programmable pulse scaled outputs are also standard, and can be used, for example, to provide proportional chemical feed with a pulse-responsive metering pump. The housing is supplied with two brackets for wallmount applications, or the top/bottom housings can be easily separated and reassembled for panel-mount.

SPECIFICATIONS
Power: 115 Vac, 50/60 Hz @ 125 mA, 12 Vdc @ 750 mA or 10 to 16 Vdc (220 Vac optional)
Temperature: 0 to 55°C (32 to 130°F)
Enclosure: Precision cast aluminum, NEMA 4X (IP56), panel or wall mount configuration
Batch Outputs: Two form C (SPDT) relays, 115 Vac 6A maximum
Maximum Pulse Output: 100 mA at 60 Vac/Vdc, opto-isolated, open-collector
Memory Type: Non-volatile EEPROM with auto-backup
Sensor Power: 12 Vdc, 10 mA
Display: Totalizer = 8 digit; Rate = 5 digit, backlit
Units: Volume = Gallons, cubic feet, cubic meters, millions of gallons, milliliters, fluid ounces, pounds, liters; Time = Seconds, minutes, hours, days
Analog Output: 4 to 20 mA passive opto-isolated; 4 to 20 mA active; 0 to 5 Vdc, or 0 to 10 Vdc
Sensor Input: 1 to 1000 Hz, ESD protected, interfaces to current sinking sensor (NPN, TTL, contact closure) output
Setup Memory: Non-volatile EEPROM, auto-backup
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DPF-521
AUD2,800.00
Availability: 5 weeks
 
Wall mount batch controller
DPF-521C
AUD2,320.00
Availability: 5 weeks
 
Wall mount batch controller with regeneration control
DPF-521R
AUD2,320.00
Availability: 5 weeks
 
Wall mount batch controller with rate alarm
DPF-521C-220V
AUD2,675.00
Availability: 5 weeks
 
Wall mount batch controller with regeneration control, 220 Vac
DPF-521R-220V
AUD2,675.00
Availability: 5 weeks
 
Wall mount batch controller with rate alarm control, 220 Vac
DPF-522
AUD2,905.00
Availability: 5 weeks
 
Wall mount usage monitor
DPF-522-220V
AUD2,675.00
Availability: 5 weeks
 
Wall mount usage monitor, 220 Vac
All amounts shown in AUD
Note: Comes complete with 2 mounting brackets and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.