Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Economical 4-20 mA Loop-Powered Indicator

DPF300 Series

Economical 4-20 mA Loop-Powered Indicator | DPF300 Series

Economical 4-20 mA Loop-Powered Indicator

CE
  • Available with Dual Rate/Total, Display
  • Linear or Square Root Extraction of Input
  • 8-Digit Totalizer Display
  • Calibration Fully Programmable Through Keypad
Instrumentation and Accessories - View related products

Description

The DPF301 Series comprises 4 to 20 mA loop-powered panel-mount indicators that display process variables in engineering units (GPM, LPM, psig, %RH, etc.), with an adjustable decimal point for rate and total display. Because these indicators take power directly from the current loop, the user can perform programming on the front keypad; there are no jumpers to configure or potentiometers to scale. An internal lithium battery ensures that all programming is retained in memory, even when the loop power is disconnected. The DPF301 can be programmed for either a linear input or square root extraction for use with differential pressure flowmeters.

The DPF301 general purpose indicator features one 41.2 digit rate display, while the DPF302 flow indicator has a dual, 2-line, 4½ digit rate display and 8-digit totalizer. The totalizer can be reset from either the front keypad or remotely via a contact closure.

The DPF300 Series indicators are available in a choice of panel-mount, NEMA 4X (IP66), or explosion-resistant enclosures.

SPECIFICATIONS
Scalable Input Range: 3.8 to 21 mA Internal Battery (Memory Only): 3V 250 mAh lithium (2-year standby life) Rate Display (DPF301 and DPF302): 41.2 digits max (19999), 8.89 mm (0.35") high Totalizer Display (DPF302 Only): 8 Digits (99999999), 5.08 mm (0.2") high
Rate Descriptors: /sec, /min, /hr or "blank"
Unit Descriptors: Gal, Lit, FT3, M3, "blank"
Display Indications: Low battery and under/over range
Input: 4 to 20 mA DC, overcurrent protection to 60 mA, reverse polarity protected
Loop Voltage Drop: 6V max Housing
Standard: Round panel mount with NEMA 4X (IP66) sealed keypad membrane
Optional: Glass-filled polycarbonate NEMA 4X (IP66) enclosure, or explosion-resistant housing for NEMA 7, NEMA 4 (IP66), Class I, Groups B, C and D; Class II, Groups E, F and G
Ambient Temperature: -20 to 70°C (-4 to 158°F)
Extended Temp Option: -30 to 70°C (-22 to 158°F)
Accuracy (Rated @ 20°C): 0.1% FS resolution, ±1 count
Temperature Drift: 50 ppm/°C typical, 200 ppm/°C worst case
Low Cutoff: A rate below 1% of selected scale (10% of square root scale) will assume the "set lo" value
Update Rate: For rate or total, once every 2 seconds
Weight:
    Basic Unit: 227 g (0.5 lb)
    With NEMA Enclosure: 454 g (1 lb)
    With Explosion-Resistant Housing: 1.6 kg (3.5 lb)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DPF301
AUD750.00
Availability: 7 weeks
 
General purpose panel mounted 4-20 mA loop-powered ratemeter/indicator
DPF301-NEMA
AUD995.00
Availability: 7 weeks
 
NEMA 4x housing for panel mounted 4-20 mA loop-powered ratemeter/indicator
DPF301-EXP
AUD1,465.00
Availability: 7 weeks
 
Explosion resitant housing for panel mounted 4-20 mA loop-powered ratemeter/indicator
DPF302
AUD800.50
Availability: 1 week
 
Panel-mounted 4-20 mA loop-powered ratemeter and totalizer for flow
DPF302-NEMA
AUD1,075.00
Availability: 7 weeks
 
NEMA 4x housing for panel mounted 4-20 mA loop-powered ratemeter and totalizer for flow.
DPF302-EXP
AUD1,530.00
Availability: 7 weeks
 
Explosion resitant housing for panel mounted 4-20 mA loop-powered ratemeter and totalizer for flow
All amounts shown in AUD
Note: Comes complete with operator’s manual.

For NEMA 4X polycarbonate enclosure, add suffix "-NEMA" to model number, add $100 to price.

For explosion-resistant housing, add suffix "-EXP" to model number, add $305 to price.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)


Ordering Example: (1) DPF301-EXP loop-powered ratemeter/indicator with optional explosion-resistant housing, AUD1,465.00
We noticed you are from the US. Visit your local site for regional offers and live support.