Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

DPF80

Dual Ratemeter/Totalizers with Combination Function | DPF80

Dual Ratemeter/Totalizers with Combination Function

AUD885.00 DPF82

CE
  • Displays A, B, & C Rate & A, B, &C Total
  • Separate Scaling Factors For A & B Inputs
  • C Displays A+B, A-B, A÷B, & A÷ (A+B)
  • Pulse Input-10kHz Max.
  • Security Lockout
  • NEMA 4X/IP65 Front Panel
  • 30mV Magnetic Pickup Inputs
  • 4-20mA or 0-20mA Analog Output
Instrumentation and Accessories - View related products

Description

The DPF80 series (Dual Rate Totalizer) is a 5 digit Ratemeter, 6 digit Totalizer in a 1 /8 DIN package. The DPF80 Series is the ideal solution for many flow meter applications. Omega offers many different types of flowmeters: paddlewheels, turbines, positivie displacement, annemometers, mass flow, etc. for many application solutions.
User selects 1 of 6 displays to show A, B or C rate and A, B or C total. Inputs A and B have separate scaling to read in engineering units. A 4-20mA (0-20mA) output of the C rate or total is optional. The user can press the VIEW button to see 6 separate items, total A, total B, total C, rate A, rate B, rate C. Negative values are displayed with a negative symbol (-12345). For the C value, the user can choose from the following combination of A&B inputs: TOTAL; with a choice of A+B or A-B, RATIO; with choice of A ÷ B (x100) to show percent of A to B quantity or A ÷ [A + B (x100)] to show percent of A to total quantity. Two independent presets are standard. User selects whether output A is activated by total or rate value of input B or selected C. Outputs activated by A or B total can be set to latch or auto recycle with an adjustable output duration from 00.1 to 99.9 sec. For rate, ratio, or C total, outputs pull in when value (equal or above the preset and drop out when value) is below the preset minus the selected 0 to 99.9 hysteresis.
K FACTOR/SCALING
The DPF80 series has two separate K-Factors that are used to convert the input pulses to engineering units. The 5 digit K-Factor dividers, with decimal keyed into any position, allow easy direct entry of any K-Factor from 0.0001 to 99999. Separate factors may be entered for the 2 separate input channels. .
CONTROL OUTPUTS.
Relays:
2 each N.O. Relay; 10 Amps 120/240 Vac or 28 Vdc. (N.C. relay contacts and NPN transistor output available with solder jumpers. Transistor output is internally pulled up to 10 Vdc through relay coil, sinks from 10 Vdc to 0.5V @100mA)
Analog Output:
An optional 4-20 mA (0-20mA) output is available. The output can be programmed to track rate or total of the C display. This feature is available by adding suffix A to the part number. Connections are via a 2 terminalpluggable screw connector. Programming is accomplished by using the front panel in conjunction with rear dip switches.
Accuracy:
50 µA worst case
Compliance Voltage
3 to 30 Vdc non inductive
PRESETS
Two control outputs are provided. To set relay values, press “menu” button until “Relay” appears on the display, the A and B outputs can be assigned to the A, B or C displays. A 5 digit value can be entered for both presets and the decimal point location is the same as the counter. the outputs can be set to energize from 0.1 to 99.9 seconds or latch (0.0). If a value other than 0.0 is entered, the counters will auto reset at the preset (for A& B counters).
LOCKOUT
Unauthorized front panel changes can be prevented by entering a user selected 5 digit code. The front panel can be completely locked out or the presets can remain accessible.
RATEMETER
Accurate to 41 /2 digits (±1 display digit). The ratemeter uses 1/tau with 8 digit math, can sample from 2 to 24 seconds maximum, and auto-range up to 5 digits of significant information. In the "RPS" mode, the ratemeter displays in units per second, and in the "scale" mode, units per hour or per minute. The unit will display the rate of the A&B Inputs.
COUNTER
The two 6-digit counters can count at 10 KHz speed. Each has a separate 5-digit dividing scale factor. The counters advance on the positive edge of each pulse. Besides being able to step through the total and rate values of A & B inputs, the user can see a selected combination of total and rate of A+B, A-B, A÷B x 100 (percent of A to B), A ÷ (A+B) x 100 (percent of A to Total). A negative display will be viewed as a 5 digit display with a negative symbol (-12345).



SPECIFICATIONS
Display: 5-digit, 14 mm (0.55") high LED
Input Power:
   110 Vac ±15% or 12 to 15 Vdc
   220 Vac ±15% or 12 to 15 Vdc (optional)
   24 Vac ±15% or 12 to 15 Vdc (optional)
Current: 250 mA dc max or 6.5 VA ac
Output Power: (AC-powered units only) + 12 Vdc @ 50 mA, unregulated - 0 + 50%
Temperature
   Operating: 0 to 54°C (32 to 130°F)
   Storage: -40 to 93°C (-40 to 200°F)
Humidity: 0 to 90%, non-condensing
Memory: EEPROM stores data for 10 years if power is lost
Inputs
   DPF82: High-impedance DC pulse input 4 to 30 Vdc (high), open or 0 to 1 Vdc (low),10 kΩ impedance, 10 kHz max speed; accepts simultaneous inputs
   DPF83: Mag. input, input A only, accepts 30 mV input (50V max P/P), signals 10 kΩ impedance, 5 kHz max, (input B, 4 to 30V)
   DPF84: Mag. input, inputs A and B, accepts 30 mV input (50V max P/P) signals 10 kΩ impedance 5 kHz max Reset
Front Panel: Reset displayed value and control output
Remote: 4 to 30 Vdc negative edge resets all counters, "A" counter or "B" counter (user selectable)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DPF82
AUD885.00
Availability: 7 weeks
 
Dual simultaneous 4 to 30 Vdc pulse in puts
DPF82-A
AUD1,195.00
Availability: 7 weeks
 
Dual simultaneous 4 to 30 Vdc pulse inputs with 4 to 20 mA output
DPF82-220V
AUD885.00
Availability: 7 weeks
 
Dual simultaneious 4 to 30 Vdc pulse inputs with 220Vac power
DPF82-220V-A
AUD1,195.00
Availability: 7 weeks
 
Dual simultaneous 4 to 30 Vdc pulse intputs with 220V power and 4 to 20 mA output
DPF82-24V
AUD885.00
Availability: 7 weeks
 
Dual simulataneous 4 to 30 Vdc pulse inputs with 24 Vac power
DPF82-24V-A
Consult Sales  
Availability: 
 
 
Dual simultaneous 4 to 30 Vdc pulse inputs with 24 Vac power, and 4 to 20 mA output
DPF83
AUD1,025.00
Availability: 1 week
 
Magnetic pulse input A, and 4 to 30Vdc pulse input B
DPF83-A
AUD1,335.00
Availability: 7 weeks
 
Magnetic pulse input A, and 4 to 30 Vdc pulse input B with 4 to 20 mA output
DPF83-220V
Consult Sales  
Availability: 
 
 
Magnetic pulse input A, and 4 to 30Vdc pulse input B with 220 Vac power
DPF83-220V-A
Consult Sales  
Availability: 
 
 
Magnetic pulse input A, and 4 to 30Vdc pulse input B with 220 Vac power and 4 to 20 mA power
DPF83-24V
AUD1,025.00
Availability: 7 weeks
 
Magnetic pulse input A, and 4 to 30Vdc pulse input B with 24 Vac power
DPF83-24V-A
AUD1,335.00
Availability: 7 weeks
 
Magnetic pulse input A, and 4 to 30Vdc pulse input B with 24 Vac power and 4 to 20 mA output
DPF84
AUD1,025.00
Availability: 7 weeks
 
Dual simultaneous magnetic pulse inputs.
DPF84-A
AUD1,335.00
Availability: 7 weeks
 
Dual simultaneous magnetic pulse inputs with 4 to 20 mA output
DPF84-220V
AUD1,025.00
Availability: 7 weeks
 
Dual simultaneous magnetic pulse inputs with 220 Vac power
DPF84-220V-A
Consult Sales  
Availability: 
 
 
Dual simultaneous magnetic pulse inputs with 220 Vac power and 4 to 20 mA output
DPF84-24V
AUD1,025.00
Availability: 7 weeks
 
Dual simultaneous magnetic pulse inputs with 24 Vac power
DPF84-24V-A
AUD1,335.00
Availability: 7 weeks
 
Dual simultaneous magnetic pulse inputs with 24 Vac power , and 4 to 20 mA output
All amounts shown in AUD
Note: Comes complete with mounting bracket, gasket, two screws, and operator's manual.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)


We noticed you are from the US. Visit your local site for regional offers and live support.